(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Heavy-Duty Door Roller (V-shaped / Load Capacity 2 Pcs. 180 to 600 kg) (Part Numbers)

Heavy-Duty Door Roller (V-shaped / Load Capacity 2 Pcs. 180 to 600 kg)

ESCO Heavy-Duty Door Rollers (V-shaped / load capacity is 180 to 600 kg for 2 pcs.).

Part Number

Configured Part Number is shown.

EA986RA-60

Part Number
EA986RA-60
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

399,729 IDR

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Basic Information

Car Material Cast Iron Type Heavy-Duty Door Roller Wheel Shape V Type
Wheel Material Metal Wheel Diameter(φ) 60 Overall Length(mm) 130
Material Roller: Cast iron (with bearings), frame: iron (Chromate plating) Load resistance 160 kg Size A 60mm
Size B 31.4mm Size C 130mm Size f 100mm

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)