(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Aseismic Lever Latch EA979AJ-1 (Part Numbers)

Aseismic Lever Latch EA979AJ-1

【Product Specifications】
・Dim.-46(W)×40(D)×30(H)mm
・Sensor prevents door from opening by detecting earthquake.
・Auto lock, auto return
・For wood opening storage door.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

EA979AJ-1

 
Part Number
EA979AJ-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

277,092 IDR

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)