(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel Sliding Door Surface Fixing Sickle Lock HC-70 (Part Numbers)

Stainless Steel Sliding Door Surface Fixing Sickle Lock HC-70

[Features]
· Durability is outstanding due to the sturdy structure made of stainless steel.
· To ensure easy operation by everyone, a large knob is used to make the lock barrier-free.
· Includes a display unit that shows the state of locking.
· Easy to install, slim design and you can use it in various places.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
HC-70
HC-70H
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSpecifications Order Code

840,000 IDR

1 Piece(s) 12 Day(s) Without indicator140-183-255

1,092,308 IDR

1 Piece(s) Quote With Indicator140-183-254

Loading...

  1. 1

Basic Information

Main Body Material Stainless steel (SUS304) Main Body Finishing Satin Finish Accessory Phillips head raised countersunk head wooden screw 3.8×20 (Stainless steel), Phillips head countersunk wooden screw 3.5×20 (Stainless steel)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)