(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Plate Magnet (Part Numbers)

Plate Magnet

[Features]
· Can be use anywhere as installation is easy and a power supply is not required.
· Can be used in side an oil-based liquid. (cannot be used with water, etc.)
[Use]
· For removing metal scraps and metal dust mixed into the raw materials at chemical industries, pharmaceutical industries, and other various powder industry related sites.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
KPMF-1530A
KPMF-1540A
KPMF-1550A
KPMF-2020A
KPMF-2030A
KPMF-2040A
KPMF-2050A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWidth
(mm)
Height
(mm)
Depth
(mm)
JAN code Ordering Code Mass
(kg)

21,880,000 IDR

1 Piece(s) Quote 30042.21504544554407688457-507511

29,313,846 IDR

1 Piece(s) Quote 40042.21504544554407701457-508315

35,263,077 IDR

1 Piece(s) Quote 50042.21504544554407725457-509118

23,580,000 IDR

1 Piece(s) Quote 20055.52004544554407749457-510513

27,190,769 IDR

1 Piece(s) Quote 30055.52004544554407756457-511320

39,723,077 IDR

1 Piece(s) Quote 40055.52004544554407763457-512127

46,520,000 IDR

1 Piece(s) Quote 50055.52004544554407770457-513033

Loading...

  1. 1

Basic Information

Magnet Type (Material) Ferrite Magnet Surface Magnetic Flux Density(T) 0.13 Quantity(unit) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)