(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Electromagnet Tooth Clutch (Flange Type) (Part Numbers)

Electromagnet Tooth Clutch (Flange Type)

The torque is transmitted by the interlocking of the teeth, which allows for compact size and high torque. Can be selected base on the usage conditions.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

MZ400

 
Part Number
MZ400
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

118,336,397 IDR

1 Piece(s) 11 Day(s) or more 10

Loading...

  1. 1

Basic Information

Function Clutch Type Electromagnetic tooth Operating Condition Dry
Used Motive Energy General Purpose Environment, Applications Standard Max. Operating Rotational Speed(rpm) 1400
Rated Torque (Range)(N・m) 200.1~2500 Rated Torque(N・m) 4000 Main Body Mounting Type Side mounting (flange type)
Shaft Structure Butt Weld Number of Clutches 1 Structure Standard
Feature Standard Cooling Naturally Cooled Insulation Class No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)