(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Pipe-End Anticorrosion Fitting for Water Supply Dual-Use Type, Core Fitting, C Core, 10K Flange (Part Numbers)

Pipe-End Anticorrosion Fitting for Water Supply Dual-Use Type, Core Fitting, C Core, 10K Flange

A perfect mechanism for red water countermeasures with soft workability regardless of pipe type. This is a RING Brand core fitting for 2 different pipe types joint. [Features]
・ Supports 2 pipe types
・ Excellent corrosion-proof performance (Dual structure of lip and O-ring)
・ Excellent workability

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

C-PL-C-10KF-15

 
Part Number
C-PL-C-10KF-15
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

443,500 IDR

1 Piece(s) 18 Day(s) or more

Loading...

  1. 1

Basic Information

Connecting Shape Flange Connection Type Flange Material Steel
Nominal of Thread M1 1/2B(15A) Connection Thread Type M1 Rc Applicable Fluid Water / Air
Type Fitting Max. Operating Pressure(MPa) 1 Surface Treatment Paint
Divisions of Max. Operating Pressure 1.0Mpa or Less Interior Resin Lining Presence

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)