(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Screw Sealing Agent-Coated Screw Type Malleable Cast Iron Pipe Fitting, PS Fitting, Reducing Tees (with Collar) (Part Numbers)

Screw Sealing Agent-Coated Screw Type Malleable Cast Iron Pipe Fitting, PS Fitting, Reducing Tees (with Collar)

[Features]
• PS fitting which employs a fluorine sealant, simplifying construction work.
• Excellent sealing performance.
• Excellent installability.
• Wide range of varieties and sizes.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
PS-BRT-1X1/2X1/2
PS-BRT-1X1X1/2
PS-BRT-1X1X2
PS-BRT-1X1X3/4
PS-BRT-1X1X11/2
PS-BRT-1X1X11/4
PS-BRT-1X3/4X1
PS-BRT-1X3/4X1/2
PS-BRT-1X3/4X3/4
PS-BRT-2X1X1
PS-BRT-2X1X2
PS-BRT-2X1X11/2
PS-BRT-2X1X11/4
PS-BRT-2X2X1
PS-BRT-2X2X1/2
PS-BRT-2X2X3
PS-BRT-2X2X3/4
PS-BRT-2X2X11/2
PS-BRT-2X2X11/4
PS-BRT-2X2X21/2
PS-BRT-2X11/2X1
PS-BRT-2X11/2X1/2
PS-BRT-2X11/2X2
PS-BRT-2X11/2X3/4
PS-BRT-2X11/2X11/2
PS-BRT-2X11/2X11/4
PS-BRT-2X11/4X1
PS-BRT-2X11/4X2
PS-BRT-2X11/4X11/2
PS-BRT-2X11/4X11/4
PS-BRT-3/4X3/4X1
PS-BRT-3/4X3/4X1/2
PS-BRT-3/4X3/4X11/4
PS-BRT-3X3X1
PS-BRT-3X3X1/2
PS-BRT-3X3X2
PS-BRT-3X3X3/4
PS-BRT-3X3X11/2
PS-BRT-3X3X11/4
PS-BRT-3X3X21/2
PS-BRT-3X21/2X2
PS-BRT-4X4X1
PS-BRT-4X4X1/2
PS-BRT-4X4X2
PS-BRT-4X4X3
PS-BRT-4X4X3/4
PS-BRT-4X4X11/2
PS-BRT-4X4X11/4
PS-BRT-4X4X21/2
PS-BRT-5X5X1
PS-BRT-5X5X2
PS-BRT-5X5X3
PS-BRT-5X5X4
PS-BRT-5X5X11/2
PS-BRT-5X5X11/4
PS-BRT-5X5X21/2
PS-BRT-6X6X1
PS-BRT-6X6X2
PS-BRT-6X6X3
PS-BRT-6X6X4
PS-BRT-6X6X5
PS-BRT-6X6X11/2
PS-BRT-6X6X11/4
PS-BRT-6X6X21/2
PS-BRT-11/2X1X1
PS-BRT-11/2X1X2
PS-BRT-11/2X1X11/2
PS-BRT-11/2X1X11/4
PS-BRT-11/2X11/2X1
PS-BRT-11/2X11/2X1/2
PS-BRT-11/2X11/2X2
PS-BRT-11/2X11/2X3/4
PS-BRT-11/2X11/2X11/4
PS-BRT-11/2X11/2X21/2
PS-BRT-11/2X11/4X1
PS-BRT-11/2X11/4X1/2
PS-BRT-11/2X11/4X2
PS-BRT-11/2X11/4X3/4
PS-BRT-11/2X11/4X11/2
PS-BRT-11/2X11/4X11/4
PS-BRT-11/4X1X1
PS-BRT-11/4X1X1/2
PS-BRT-11/4X1X2
PS-BRT-11/4X1X3/4
PS-BRT-11/4X1X11/2
PS-BRT-11/4X1X11/4
PS-BRT-11/4X3/4X3/4
PS-BRT-11/4X11/4X1
PS-BRT-11/4X11/4X1/2
PS-BRT-11/4X11/4X2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2 Nominal of Thread 3(Different Diameters or Different Type Screw)

193,333 IDR

1 Piece(s) 18 Day(s) or more 1B(25A)1/2B(15A)1/2B(15A)

171,667 IDR

1 Piece(s) 18 Day(s) or more 1B(25A)1B(25A)1/2B(15A)

591,167 IDR

1 Piece(s) 18 Day(s) or more 1B(25A)1B(25A)2B(50A)

171,667 IDR

1 Piece(s) 18 Day(s) or more 1B(25A)1B(25A)3/4B(20A)

401,667 IDR

1 Piece(s) 18 Day(s) or more 1B(25A)1B(25A)1 1/2B(40A)

322,333 IDR

1 Piece(s) 18 Day(s) or more 1B(25A)1B(25A)1 1/4B(32A)

193,333 IDR

1 Piece(s) 18 Day(s) or more 1B(25A)3/4B(20A)1B(25A)

193,333 IDR

1 Piece(s) 18 Day(s) or more 1B(25A)3/4B(20A)1/2B(15A)

193,333 IDR

1 Piece(s) 18 Day(s) or more 1B(25A)3/4B(20A)3/4B(20A)

591,167 IDR

1 Piece(s) 18 Day(s) or more 2B(50A)1B(25A)1B(25A)

591,167 IDR

1 Piece(s) 18 Day(s) or more 2B(50A)1B(25A)2B(50A)

591,167 IDR

1 Piece(s) 18 Day(s) or more 2B(50A)1B(25A)1 1/2B(40A)

591,167 IDR

1 Piece(s) 18 Day(s) or more 2B(50A)1B(25A)1 1/4B(32A)

591,167 IDR

1 Piece(s) 18 Day(s) or more 2B(50A)2B(50A)1B(25A)

591,167 IDR

1 Piece(s) 16 Day(s) or more 2B(50A)2B(50A)1/2B(15A)

1,791,000 IDR

1 Piece(s) 18 Day(s) or more 2B(50A)2B(50A)3B(80A)

591,167 IDR

1 Piece(s) 18 Day(s) or more 2B(50A)2B(50A)3/4B(20A)

504,000 IDR

1 Piece(s) 18 Day(s) or more 2B(50A)2B(50A)1 1/2B(40A)

504,000 IDR

1 Piece(s) 18 Day(s) or more 2B(50A)2B(50A)1 1/4B(32A)

1,302,833 IDR

1 Piece(s) 18 Day(s) or more 2B(50A)2B(50A)2 1/2B(65A)

591,167 IDR

1 Piece(s) 18 Day(s) or more 2B(50A)1 1/2B(40A)1B(25A)

591,167 IDR

1 Piece(s) 18 Day(s) or more 2B(50A)1 1/2B(40A)1/2B(15A)

591,167 IDR

1 Piece(s) 18 Day(s) or more 2B(50A)1 1/2B(40A)2B(50A)

591,167 IDR

1 Piece(s) 18 Day(s) or more 2B(50A)1 1/2B(40A)3/4B(20A)

591,167 IDR

1 Piece(s) 18 Day(s) or more 2B(50A)1 1/2B(40A)1 1/2B(40A)

591,167 IDR

1 Piece(s) 18 Day(s) or more 2B(50A)1 1/2B(40A)1 1/4B(32A)

591,167 IDR

1 Piece(s) 18 Day(s) or more 2B(50A)1 1/4B(32A)1B(25A)

591,167 IDR

1 Piece(s) 18 Day(s) or more 2B(50A)1 1/4B(32A)2B(50A)

-

1 Piece(s) 18 Day(s) or more 2B(50A)1 1/4B(32A)1 1/2B(40A)

591,167 IDR

1 Piece(s) 18 Day(s) or more 2B(50A)1 1/4B(32A)1 1/4B(32A)

193,333 IDR

1 Piece(s) 18 Day(s) or more 3/4B(20A)3/4B(20A)1B(25A)

130,333 IDR

1 Piece(s) 18 Day(s) or more 3/4B(20A)3/4B(20A)1/2B(15A)

322,333 IDR

1 Piece(s) 18 Day(s) or more 3/4B(20A)3/4B(20A)1 1/4B(32A)

1,791,000 IDR

1 Piece(s) 18 Day(s) or more 3B(80A)3B(80A)1B(25A)

1,791,000 IDR

1 Piece(s) 18 Day(s) or more 3B(80A)3B(80A)1/2B(15A)

1,537,667 IDR

1 Piece(s) 18 Day(s) or more 3B(80A)3B(80A)2B(50A)

1,791,000 IDR

1 Piece(s) 18 Day(s) or more 3B(80A)3B(80A)3/4B(20A)

1,791,000 IDR

1 Piece(s) 18 Day(s) or more 3B(80A)3B(80A)1 1/2B(40A)

1,791,000 IDR

1 Piece(s) 18 Day(s) or more 3B(80A)3B(80A)1 1/4B(32A)

1,537,667 IDR

1 Piece(s) 18 Day(s) or more 3B(80A)3B(80A)2 1/2B(65A)

1,791,000 IDR

1 Piece(s) 18 Day(s) or more 3B(80A)2 1/2B(65A)2B(50A)

3,053,496 IDR

1 Piece(s) 18 Day(s) or more 4B(100A)4B(100A)1B(25A)

3,053,496 IDR

1 Piece(s) 18 Day(s) or more 4B(100A)4B(100A)1/2B(15A)

3,053,496 IDR

1 Piece(s) 18 Day(s) or more 4B(100A)4B(100A)2B(50A)

2,631,712 IDR

1 Piece(s) 18 Day(s) or more 4B(100A)4B(100A)3B(80A)

3,053,496 IDR

1 Piece(s) 18 Day(s) or more 4B(100A)4B(100A)3/4B(20A)

3,053,496 IDR

1 Piece(s) 16 Day(s) or more 4B(100A)4B(100A)1 1/2B(40A)

3,053,496 IDR

1 Piece(s) 18 Day(s) or more 4B(100A)4B(100A)1 1/4B(32A)

2,631,712 IDR

1 Piece(s) 18 Day(s) or more 4B(100A)4B(100A)2 1/2B(65A)

7,940,037 IDR

1 Piece(s) 18 Day(s) or more 5B(125A)5B(125A)1B(25A)

7,940,037 IDR

1 Piece(s) 18 Day(s) or more 5B(125A)5B(125A)2B(50A)

6,759,497 IDR

1 Piece(s) 18 Day(s) or more 5B(125A)5B(125A)3B(80A)

6,759,497 IDR

1 Piece(s) 18 Day(s) or more 5B(125A)5B(125A)4B(100A)

7,940,037 IDR

1 Piece(s) 18 Day(s) or more 5B(125A)5B(125A)1 1/2B(40A)

7,940,037 IDR

1 Piece(s) 19 Day(s) or more 5B(125A)5B(125A)1 1/4B(32A)

7,940,037 IDR

1 Piece(s) 18 Day(s) or more 5B(125A)5B(125A)2 1/2B(65A)

11,805,176 IDR

1 Piece(s) 18 Day(s) or more 6B(150A)6B(150A)1B(25A)

11,805,176 IDR

1 Piece(s) 18 Day(s) or more 6B(150A)6B(150A)2B(50A)

11,805,176 IDR

1 Piece(s) 18 Day(s) or more 6B(150A)6B(150A)3B(80A)

10,186,892 IDR

1 Piece(s) 18 Day(s) or more 6B(150A)6B(150A)4B(100A)

10,186,892 IDR

1 Piece(s) 18 Day(s) or more 6B(150A)6B(150A)5B(125A)

11,805,176 IDR

1 Piece(s) 19 Day(s) or more 6B(150A)6B(150A)1 1/2B(40A)

11,805,176 IDR

1 Piece(s) 18 Day(s) or more 6B(150A)6B(150A)1 1/4B(32A)

11,805,176 IDR

1 Piece(s) 18 Day(s) or more 6B(150A)6B(150A)2 1/2B(65A)

401,667 IDR

1 Piece(s) 18 Day(s) or more 1 1/2B(40A)1B(25A)1B(25A)

591,167 IDR

1 Piece(s) 18 Day(s) or more 1 1/2B(40A)1B(25A)2B(50A)

401,667 IDR

1 Piece(s) 18 Day(s) or more 1 1/2B(40A)1B(25A)1 1/2B(40A)

401,667 IDR

1 Piece(s) 18 Day(s) or more 1 1/2B(40A)1B(25A)1 1/4B(32A)

355,667 IDR

1 Piece(s) 18 Day(s) or more 1 1/2B(40A)1 1/2B(40A)1B(25A)

401,667 IDR

1 Piece(s) 18 Day(s) or more 1 1/2B(40A)1 1/2B(40A)1/2B(15A)

591,167 IDR

1 Piece(s) 18 Day(s) or more 1 1/2B(40A)1 1/2B(40A)2B(50A)

401,667 IDR

1 Piece(s) 18 Day(s) or more 1 1/2B(40A)1 1/2B(40A)3/4B(20A)

355,667 IDR

1 Piece(s) 18 Day(s) or more 1 1/2B(40A)1 1/2B(40A)1 1/4B(32A)

1,302,833 IDR

1 Piece(s) 18 Day(s) or more 1 1/2B(40A)1 1/2B(40A)2 1/2B(65A)

401,667 IDR

1 Piece(s) 18 Day(s) or more 1 1/2B(40A)1 1/4B(32A)1B(25A)

401,667 IDR

1 Piece(s) 18 Day(s) or more 1 1/2B(40A)1 1/4B(32A)1/2B(15A)

591,167 IDR

1 Piece(s) 18 Day(s) or more 1 1/2B(40A)1 1/4B(32A)2B(50A)

401,667 IDR

1 Piece(s) 18 Day(s) or more 1 1/2B(40A)1 1/4B(32A)3/4B(20A)

401,667 IDR

1 Piece(s) 18 Day(s) or more 1 1/2B(40A)1 1/4B(32A)1 1/2B(40A)

401,667 IDR

1 Piece(s) 18 Day(s) or more 1 1/2B(40A)1 1/4B(32A)1 1/4B(32A)

322,333 IDR

1 Piece(s) 18 Day(s) or more 1 1/4B(32A)1B(25A)1B(25A)

322,333 IDR

1 Piece(s) 18 Day(s) or more 1 1/4B(32A)1B(25A)1/2B(15A)

591,167 IDR

1 Piece(s) 18 Day(s) or more 1 1/4B(32A)1B(25A)2B(50A)

322,333 IDR

1 Piece(s) 18 Day(s) or more 1 1/4B(32A)1B(25A)3/4B(20A)

401,667 IDR

1 Piece(s) 18 Day(s) or more 1 1/4B(32A)1B(25A)1 1/2B(40A)

322,333 IDR

1 Piece(s) 18 Day(s) or more 1 1/4B(32A)1B(25A)1 1/4B(32A)

322,333 IDR

1 Piece(s) 18 Day(s) or more 1 1/4B(32A)3/4B(20A)3/4B(20A)

281,167 IDR

1 Piece(s) 18 Day(s) or more 1 1/4B(32A)1 1/4B(32A)1B(25A)

322,333 IDR

1 Piece(s) 16 Day(s) or more 1 1/4B(32A)1 1/4B(32A)1/2B(15A)

591,167 IDR

1 Piece(s) 18 Day(s) or more 1 1/4B(32A)1 1/4B(32A)2B(50A)

Loading...

Basic Information

Connecting Shape Tee Connection Type Screw⇔Screw Different Diameter Material Cast Iron
Connection Thread Type M1 Rc Connection Thread Type M2 Rc Applicable Fluid Water / Air
Type Fitting Max. Operating Pressure(MPa) 1 Surface Treatment Zinc Plating
Types of Screw 3 (When Different Dia. or Different Type Screw) Rc Divisions of Max. Operating Pressure 1.0Mpa or Less Interior Resin Lining No
Details of Max. Operating Pressure (Vapor/Air/Gas/Oil which is 300℃ or Less)(MPa) 1.0 Details of Max. Operating Pressure (Steady Flow which is 120℃ or Less)(MPa) 2.5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)