(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Equipment Connecting Bronze Core Fitting, C Core, Water Faucet Reducing Tee (Part Numbers)

Equipment Connecting Bronze Core Fitting, C Core, Water Faucet Reducing Tee

[Features]
• Connect a fitting or different type of pipe to the coreless side.
• Do not use (W)XS or AD-XS for equipment with a tube-end corrosion-proofing mechanism.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
C-PL-C-W-RT-1X3/4
C-PL-C-W-RT-3/4X1/2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2 Nominal of Thread 3(Different Diameters or Different Type Screw)

622,500 IDR

1 Piece(s) 18 Day(s) or more 1B(25A)1B(25A)3/4B(20A)

429,000 IDR

1 Piece(s) 18 Day(s) or more 3/4B(20A)3/4B(20A)1/2B(15A)

Loading...

  1. 1

Basic Information

Connecting Shape Tee Connection Type Screw⇔Screw Different Diameter Material Bronze
Connection Thread Type M1 Rc Connection Thread Type M2 Rc Applicable Fluid Water / Air
Type Fitting Max. Operating Pressure(MPa) 1 Surface Treatment No
Types of Screw 3 (When Different Dia. or Different Type Screw) G (Tapped) Divisions of Max. Operating Pressure 1.0Mpa or Less Interior Resin Lining Presence

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)