(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Wide Metal Bracket B1 (Part Numbers)

Wide Metal Bracket B1

Type: Joint hardware for wood, joint hardware for wood. Type: Metal bracket, L-shaped hardware
· Product name: G-wide metal bracket B1
· JAN code: 4979874042125
· Number contained in a packet: 1
· Size (mm): 105 × 105 × 90 · Count × length (mm): 0

Part Number

Configured Part Number is shown.

4979874042125

Part Number
4979874042125
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

95,963 IDR

5 Piece(s) 11 Day(s) or more

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Metal fold, L-shaped hardware Part Name G-wide angle bracket B1
JAN code 4979874042125 Number of pieces(pcs.) 1 Size(mm) 105×105×90
Count×Total length (mm) 0

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)