(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

SUS316 Stainless Steel Double Ferrule Fittings Union Elbow (Part Numbers)

SUS316 Stainless Steel Double Ferrule Fittings Union Elbow

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SLW-3M-0

 
Part Number
SLW-3M-0
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

605,964 IDR

1 Piece(s) 14 Day(s) or more

Loading...

  1. 1

Basic Information

Type Fitting Material SUS316 Applicable Fluid Water / Air / Oil
Connection Type Pipe⇔Pipe, same diameters Connection Type - Equal Diameter Tube Union Elbows Material of Applicable Pipe Stainless Steel / Resin
Tube O.D. T (T1)(Ø) 3 Max. Operating Pressure(MPa) 25.5 Surface Treatment No
Operating Temperature Range(°C) -196::360 Application For millimeter-sized tubes

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)