(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 15/12/2024 sampai dengan 5:00 pada tanggal 16/12/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 15/12/2024 to 5:00 (WIB) 16/12/2024. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Metal-sheet Double-feed Detector (GD) (Part Numbers)

Metal-sheet Double-feed Detector (GD)

Corresponds to various metals from ultra-thin metal parts to iron plates

[Features]
· By advanced sensing technology, two metal overlaps can be detected from ultra-thin metal parts of thickness 0.01 mm to iron plates.
· optimum sensitivity can be easily set, by matching with the teaching function.
· Three kinds of sensor heads are prepared according to the object to be detected.
· The detection level can be confirmed at a glance by 7 LED, the optimum detection point.
· Since the sensitivity of 8 channels can be memorized, it is possible to carry out setup change smoothly.
· Also, in addition to switching by the "channel switching key" on the operation panel surface, channel switching can also be done by external input.
· Furthermore, the GD-C2 with RS-232C communication function, can store the sensitivity setting value on a personal computer etc. and if necessary, can write to the controller.

Part Number

Configured Part Number is shown.

GD-10

Part Number
GD-10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

3,076,365 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Sensor Shape Square shape Shield Shield Acquired Standards IEC
Protection Structure (IEC) IP67 Standard detected subject(mm) 80×80 Shock resistance(G) 100
Cable Transmitter with a 0.3㎟ 1-core shielded cable 3m / Receiver with a 0.1㎟ 2-core shielded cable 3m Cable length(m) 3 Frequency type Standard Type
Detection distance L1 details(mm) 30 or Less

Please check the type/dimensions/specifications of the part GD-10 in the Metal-sheet Double-feed Detector (GD) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)