(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel Double Compression Ring System, V-Lok (Straight Union) (Part Numbers)

Stainless Steel Double Compression Ring System, V-Lok (Straight Union)

[Features]
・ The V-Lok Tube Connector can be connected simply by inserting the tube and tightening the nut, so no special tools or fire are required
・ Due to the mutual interlocking action unique to the double ring, the ring effectively plastically deforms and firmly compresses the tube, resulting in extremely high pressure resistance

PDF

Japanese Only

Part Number

Configured Part Number is shown.

VUWF-8

Part Number
VUWF-8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

277,450 IDR

1 Piece(s) 14 Day(s) or more

Loading...

  1. 1

Basic Information

Type Fitting Material Stainless Steel Applicable Fluid Water / Air / Steam
Connection Type Pipe⇔Pipe, same diameters Connection Type - Equal Diameter Tube Straight Union Material of Applicable Pipe Stainless Steel
Applicable Pipe Outer Dia. D (D1)(Ø) 8 Max. Operating Pressure(MPa) 55.8 Surface Treatment No
Tube thickness during maximum use pressure(mm) 1.65~Less than 2.11 Temperature when using maximum pressure(℃) 93

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)