(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/2/2025 sampai dengan 6:00 pada tanggal 10/2/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 9/2/2025 to 6:00 (WIB) 10/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Conductive Type, 100Es, Truck Type, Conductive Wheel, Synthetic Rubber Wheel (Packing Caster) (Part Numbers)

Conductive Type, 100Es, Truck Type, Conductive Wheel, Synthetic Rubber Wheel (Packing Caster)

A conductive caster in which anti-static performance is improved. An excellent anti-static caster for disaster countermeasures.

[Features]
· A conductive caster that has been developed to improve anti-static performance.
· Special conductive synthetic rubber wheels are used for electrical grounding.
· A caster for disaster prevention that easily releases static electricity, and that features excellent anti-static properties and high conductivity

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
103ES
104ES
105ES
106ES
107ES
108ES
109ES
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWheel mounting height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P2
(mm)
Mounting Hole Pitch Transverse Direction P1
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(Ø)
Wheel width W
(mm)
Turning Radius r
(mm)
Wheel Color Mounting Hole Diameter d
(mm)
Mounting Seat Thickness t
(mm)

149,300 IDR

1 Piece(s) 16 Day(s) or more 65~35.0024.547296042502052Black (All-Synthetic Rubber Wheel - No Ebonite)6.52

248,465 IDR

1 Piece(s) 16 Day(s) or more 67~35.0024.547296042502054Black (All-Synthetic Rubber Wheel - No Ebonite)6.52

284,491 IDR

1 Piece(s) 16 Day(s) or more 80~35.0034.354367054632167Black (All-Synthetic Rubber Wheel - No Ebonite)6.52.3

366,018 IDR

1 Piece(s) 16 Day(s) or more 9335.01~80.0039.254367054752172Black (All-Synthetic Rubber Wheel - No Ebonite)6.52.3

578,232 IDR

1 Piece(s) 16 Day(s) or more 12335.01~80.0049805699751002293Black (Foil-Type Synthetic Rubber Wheel)8.52.9

841,234 IDR

1 Piece(s) 16 Day(s) or more 15080.01~140.0088.28056997513025105Black (Foil-Type Synthetic Rubber Wheel)8.52.9

1,177,423 IDR

1 Piece(s) 16 Day(s) or more 19080.01~140.0098103671259015528130Black (Foil-Type Synthetic Rubber Wheel)10.54

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Properties Static electricity prevention Stopper (Detail) With Rotation Stopper
Wheel Material Nitrile Butadiene Rubber (NBR) Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Antistatic Body Material Cold rolled steel plate (SPCC)
Mounting Hole Type Round hole

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)