(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Robot peripheral equipment precise inversion hand BHS series (Part Numbers)

Robot peripheral equipment precise inversion hand BHS series

[Features]
· Inversion hand suitable for precision work.
· Rotation axis of precision ±0.05 mm with structure isolated with body and cylinder and high precision inversion hand which controls off center of work by inversion.
· "Sensor confirming hand open/close" and "piping" are fixed and not have effect from rotation.
· Options of hand open/close adjustment mechanism and front surface piping.
· Inconvenient combination design is not needed.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

BHS-06AS-R2-ET2LS2

Part Number
BHS-06AS-R2-ET2LS2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

20,063,051 IDR

1 Piece(s) 26 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type Main Body Gripping Methods Inserted Parallel Type / Parallel Type of Opening Number of Fingers 2 pcs.
Main Body Shape Special Forms Environment, Applications Standard Additional Functions High accuracy
Stroke Adjustment Mechanism No Cylinder Dia.(φ) 32 Rod Diameter(φ) 16
Action Stroke(mm) 22 Option No Angle 180°
Sensor Qty. Non-contact 2 Core L-shaped, 2 Swivel Sensor Non-contact 2-Line Type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)