(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

STB Bushing 160110 (Part Numbers)

STB Bushing 160110

Millimeter dimensions with no need to create shaft holes or key grooves.

[Features]
· No need to create shaft holes or key grooves.
· It is easy to attach and remove the shaft, the positioning can be performed freely on the shaft, and eliminate fretting wear on the shaft due to the sturdy fastening with the shaft.
· Extremely strong grip and can be used without a key with light loads.
· Does not require a cover or set screw.
· Changes to the shaft hole diameter and rpm are extremely smooth.
· Pulley replacement is easy and can be used as a substitute for a transmission.
· Eliminates outer diameter vibrations at the center of the shaft hole.
· Can sufficiently increase the bushing vibration accuracy which provides peace of mind during use.
· Easy to design using millimeter dimensions.
· A design that is based on a bushing type that has a strong track record in the US and Europe.
· Can reduce costs by more than 20% compared with conventional products using inventory control, shortened delivery time, and increasing operating efficiency, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

STB160110X80-N

 
Part Number
STB160110X80-N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

7,858,136 IDR

1 Piece(s) 11 Day(s) or more 10

Loading...

  1. 1

Basic Information

Main Body Material FC200 Type Related Components Application Standard
Number of Bolt Hole n 3 Bolt Size Hex socket head cap screws (fully threaded) M20X50 Nominal 160110
O.D.(mm) 160 Shaft hole d maximum diameter(mm) 110 Standard Shaft Bore Diameter 80
Bushings Type Y Key Type New JIS key

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)