(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Pressure Reducing Valve (for Hot and Cold Water, Air and Gas), GD-8N Series (Part Numbers)

Pressure Reducing Valve (for Hot and Cold Water, Air and Gas), GD-8N Series

All metal that comes into contact with liquid is stainless steel, providing superior corrosion resistance and durability.

[Features]
· All metal that comes into contact with liquid is stainless steel (SUS316), providing superior corrosion resistance and durability.
· Parts are decreased and cleaned without using any kind of oil.
· A pressure gauge for secondary side pressure detection can be installed.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

GD-8N-15A

Part Number
GD-8N-15A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

23,561,492 IDR

1 Piece(s) 22 Day(s) or more

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Pressure Reducing Valve Applicable Fluid Water / Air / Gas Pressure Relief Valve Shape Linear Motion Type Diaphragm
Max. Applicable Pressure(MPa) 0.11~1 Max. Fluid Temperature(℃) 60 Connection Type Equal Dia. Connection
Supply Side, Screw Connection Types Rc Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) 1/2B(15A) Control Side, Thread Connection Type Rc
Control Side Naminal Pipe Threads B name (A name) 1/2B(15A) Maximum Applicable Pressure Data 1 Primary Pressure(MPa) 0.1~1.0

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)