(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Pressure Reducing Valves (Steam), GP-1010/GP-1010S Series (Part Numbers)

Pressure Reducing Valves (Steam), GP-1010/GP-1010S Series

[Features]
▪ Conforms to the SHASE-S106 standard for pressure reducing valves (Air Conditioning and Health Engineering Society).
▪ The spherical shape of the main valve has excellent sealing properties to significantly reduce valve seat leakage (complies with ANSI class IV). As compared to conventional pressure reducing valves, it has excellent durability and workability.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

GP-1010-20A

Part Number
GP-1010-20A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

8,012,667 IDR

1 Piece(s) 13 Day(s) or more

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Pressure Reducing Valve Applicable Fluid Steam Pressure Relief Valve Shape Pilot-Operated Piston
Max. Applicable Pressure(MPa) 0.11~1 Max. Fluid Temperature(℃) 220 Connection Type Equal Dia. Connection
Supply Side, Screw Connection Types Rc Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) 3/4B(20A) Control Side, Thread Connection Type Rc
Control Side Naminal Pipe Threads B name (A name) 3/4B(20A) Maximum Applicable Pressure Data 1 Specifications Standard
Material (Piston and Cylinder) Brass or Bronze Operation Mode Standard Primary Pressure(MPa) 0.1~1.0

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)