(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Solenoid Valve DP-16 Series (Part Numbers)

Solenoid Valve DP-16 Series

[Features]
・ The wetted parts use stainless steel, so it has excellent corrosion resistance
・ It can be mounted horizontally or vertically

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

Part Number
DP-16-15A
DP-16-20A
DP-16-25A
DP-16-32A
DP-16-40A
DP-16-50A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSNominal Designation of Piping Thread Denomination B(Denomination A)

6,906,000 IDR

1 Piece(s) 13 Day(s) or more -1/2B(15A)

7,792,167 IDR

1 Piece(s) 13 Day(s) or more -3/4B(20A)

9,095,167 IDR

1 Piece(s) 13 Day(s) or more -1B(25A)

14,072,667 IDR

1 Piece(s) 13 Day(s) or more 101 1/4B(32A)

16,418,167 IDR

1 Piece(s) 13 Day(s) or more -1 1/2B(40A)

20,978,833 IDR

1 Piece(s) 13 Day(s) or more -2B(50A)

Loading...

  1. 1

Basic Information

Type Electromagnetic Applicable Fluid Air / Water / Oil Protection Structure Standard
Connection Rc(R) Driving Type Pilot-operated Operating Temperature(°C) ::60
Number of Solenoids Double Solenoid Material Stainless Steel Operating Pressure Differential Range(MPa) 0::
Operation Open in Energizing Coil Specifications AC Coil

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)