(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Urethane Foam Filter, MF-13 (Part Numbers)

Urethane Foam Filter, MF-13

Moruto Filter is a urethane foam filter with complete open cell structure
made by special treatment of urethane foam and has excellent oil resistance.

[Features]
· Four types are available to meet various needs of customers and this can be machined into various thicknesses and shapes.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MF-13-10-1000-1000
MF-13-20-1000-1000
MF-20-20-1000-1000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipThickness T
(mm)
Roughness of the Mesh

946,308 IDR

1 Piece(s) 1 Day(s) 10Large

1,748,000 IDR

1 Piece(s) Quote 20Large

1,748,000 IDR

1 Piece(s) Quote 20Small

Loading...

  1. 1

Basic Information

Grade, Type Urethane Width A(mm) 1000 Length(mm) 1000
Material Sponge With or Without Adhesive No Seal Color Yellow

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)