(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Slide Rail Medium Load Full Travel 3307 (Part Numbers)

Slide Rail Medium Load Full Travel 3307

Steel 3-step pulling lock mechanism type - rated load: 353 to 853N/pair

[Features]
· Lubricating oil: Nippon Oil, EPNOC Grease AP.
· The thickness of the slide is the measuring dimensions at the places that are supported by a steel ball.
· For mounting screws, use M4 Bind or truss screws.
· Slide is common use for right and left.
· The disconnect spring is locked when pulled out, and it is released manually when pushed in or when the drawer member is removed

Part Number

Configured Part Number is shown.

Part Number
C3307-12
C3307-14
C3307-16
C3307-18
C3307-20
C3307-22
C3307-24
C3307-26
C3307-28
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTravel
(mm)
Rail Length
(mm)
Load Rating (when using two pieces)
(N)
Stroke Ls [Classification]
(mm)
Load Rating (when using 2) [Classification]
(N)

1,609,231 IDR

1 Piece(s) 12 Day(s) 330305853~350~900

1,624,615 IDR

1 Piece(s) 12 Day(s) 381356824~400~900

1,643,077 IDR

1 Piece(s) 12 Day(s) 432406775~450~800

1,652,308 IDR

1 Piece(s) 12 Day(s) 483457726~500~800

1,749,231 IDR

1 Piece(s) 12 Day(s) 533508706~550~800

1,844,615 IDR

1 Piece(s) 12 Day(s) 584559686~600~700

2,138,462 IDR

1 Piece(s) 12 Day(s) 635610657~650~700

2,220,000 IDR

1 Piece(s) 12 Day(s) 686660628~700~700

2,303,077 IDR

1 Piece(s) 12 Day(s) 737711608~750~700

Loading...

  1. 1

Basic Information

Type Slide Number of Rail Steps Three-Step Slide Width(mm) 51.5
Height(mm) 12.7 Rail Finish Gloss Chromate Treatment

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)