(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

W, WS Type Plate Type (Part Numbers)

W, WS Type Plate Type

[Features]
· A luxurious chrome-plated caster.
· Ideal for indoor furniture, appliances, etc.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

WS40-P-CHR

 
Part Number
WS40-P-CHR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

150,209 IDR

1 Piece(s) 9 Day(s) or more 10

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / Dual Wheels Mounting Height H(mm) 58.5 Load Range(daN) ~35.00
Stopper (Detail) With Rotation Stopper Allowable Load(daN) 30 Wheel Material Nylon
Wheel Characteristics No Fitting Material SPCC Mounting Hole Type Round hole
Mounting Hole Pitch Longitudinal direction(mm) 21 Mounting Hole Pitch Transverse Direction(mm) 21 Plate Length(mm) 30
Plate Width(mm) 30 Wheel Dia. D(Ø) 40 Wheel Width W(mm) 41.5
Swivel Radius(mm) 52 Allowable Load Light Load Color Silver
Color Cap Black Body Material Zinc Die Cast/Chrome Plated

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)