(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

KT and KTSD Type Plate Type (Part Numbers)

KT and KTSD Type Plate Type

A large dual wheel caster. A smart design in which the swivel and the wheel can be locked simultaneously. Ideal for medical appliances and carts.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
KT75-P-GY
KTSD75-P-GY
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSStopper (Detail) Swivel Radius
(mm)

238,898 IDR

1 Piece(s) 8 Day(s) or more 10No57.5

273,523 IDR

1 Piece(s) 8 Day(s) or more 10With Double Stopper (Rotation + Turning)65

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / Dual Wheels Mounting Height H(mm) 98 Load Range(daN) 35.01~80.00
Allowable Load(daN) 75 Wheel Material Urethane Elastomer Wheel Characteristics No
Fitting Material SPCC Mounting Hole Type Round hole Mounting Hole Pitch Longitudinal direction(mm) 55
Mounting Hole Pitch Transverse Direction(mm) 42 Plate Length(mm) 70 Plate Width(mm) 58
Wheel Dia. D(Ø) 75 Wheel Width W(mm) 51 Allowable Load Light Load
Color Black / gray Color Cap Gray Body Material Nylon

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)