(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/3/2025 sampai dengan 23:00. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 23:00 (WIB) 9/3/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Floor Penetration Fittings Black Floor Band (Part Numbers)

Floor Penetration Fittings Black Floor Band

- Floor band for SGP tubes

[Features]
- Floor band for SGP tubes.
- Rust-resistant material for high-temperature environments.
- Color can be customized.
- Polyester powder-coating paint finish.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
A10428-0083
A10428-0098
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMain fit tube(or application tube)outside diameter
(mm)
The size of diameter of steel pipe (A) Nominal Diameter (B) Compatible Pipe Outer Diameter
(mm)

311,005 IDR

1 Piece(s) 16 Day(s) or more 70~Less than 8065A2 1/276.3

328,245 IDR

1 Piece(s) 16 Day(s) or more 80~Less than 9080A389.1

Loading...

  1. 1

Basic Information

Type Floor Band Compatible Pipe Type SGP Pipe Material Steel
Surface Treatment Polyester Powder Coating Qty.(piece) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)