(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hanging Piping Fitting Vibration Proof Hanging I Type (Set/Frame Only) (Part Numbers)

Hanging Piping Fitting Vibration Proof Hanging I Type (Set/Frame Only)

Vibration-proof hanging fitting for pipes and equipment.

[Features]
· Vibration-proof hanging fitting for pipes and equipment.
· Colored chromate plating finish

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

A10300-0015

 
Part Number
A10300-0015
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

223,620 IDR

1 Piece(s) 12 Day(s) or more

Loading...

  1. 1

Basic Information

Type Fittings for Vibration Proofing Material Steel Surface Treatment Colored Chromate Coating.
Specifications Set Static Spring Constant 60 The Diameter of Hanging Bolt W3/8
Load Range(kgf) 4.3~17.2 Rubber Hardness(Degree) 40 Qty.(piece) 1
Part number (Part number) AD-340

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)