(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Zero One Series Straight Zero One (Part Numbers)

Zero One Series Straight Zero One

[Features]
· Spiral tube which meets the three key requirements of being extremely thin, light, and soft
· Focused on workability as well as lightness and small size, up to and including the coupling.
· A white main body is used out of consideration of plant aesthetics

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
01T-803C
01T-803C-BG
01T-803F
01T-804C
01T-804C-BG
01T-804F
01T-805C
01T-805C-BG
01T-805F
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFull length A
(mm)
Hose fitting H1 Hose fitting H2 Model

449,773 IDR

1 Piece(s) 10 Day(s) or more 3000CHS-50SN50PN-PLACoupling Type

719,960 IDR

1 Piece(s) 10 Day(s) or more 3000CHS-50SN50PN-PLABlow Gun Set

385,035 IDR

1 Piece(s) 10 Day(s) or more 3000H5-G2FU-ANH5-G2F-ANHose Fitting Type

459,855 IDR

1 Piece(s) 10 Day(s) or more 4000CHS-50SN50PN-PLACoupling Type

767,520 IDR

1 Piece(s) 10 Day(s) or more 4000CHS-50SN50PN-PLABlow Gun Set

432,595 IDR

1 Piece(s) 10 Day(s) or more 4000H5-G2FU-ANH5-G2F-ANHose Fitting Type

549,159 IDR

1 Piece(s) 10 Day(s) or more 5000CHS-50SN50PN-PLACoupling Type

815,080 IDR

1 Piece(s) 10 Day(s) or more 5000CHS-50SN50PN-PLABlow Gun Set

480,156 IDR

1 Piece(s) 10 Day(s) or more 5000H5-G2FU-ANH5-G2F-ANHose Fitting Type

Loading...

  1. 1

Basic Information

O.D.(Ø) 8 Material Urethane Applicable Fluid Compressed Air
Type Straight Operating Environment Standard Outer Diameter [Category] Up to 8
Cutting Service Availability No Material, Urethane Polyurethane Operating Temperature Range (when using air)(°C) -5::60
Operating Pressure Range (when using air)(MPa) ::0.8 Vacuum Compatible Not Applicable

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)