(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Terrapin Connector Universal Tee Connector (Part Numbers)

Terrapin Connector Universal Tee Connector

Easily connected micro miniature fittings. A universal tee connector type.

[Features]
· Ultra-compact miniature fittings: super compact body (exclusively for SP tubes).
· Easy connection: Easy tube connection by simply inserting the SP tube and pulling the lock ring.
· Display rings (sold separately) can be attached: Pipes connected to different machines can be identified easily when display rings (sold separately) are attached.
· Sealed threaded part (R screw): Can be used for piping as is because the threaded part has been sealed.
· Upper part of screw is free: for the universal body type, the elbow body and screw part can be rotated.
· Is not a rotary type.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
4M5-TU
6M5-TU
401-TU
402-TU
601-TU
602-TU
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSScrew Types Nominal of Thread Tube Outer Dia.
(Ø)
Screw Pitch
(mm)

831,555 IDR

1 Piece(s) 13 Day(s) or more 10MM540.8

759,314 IDR

1 Piece(s) 13 Day(s) or more 10MM560.8

939,915 IDR

1 Piece(s) 13 Day(s) or more 10R1/84-

976,034 IDR

1 Piece(s) 13 Day(s) or more 10R1/44-

867,674 IDR

1 Piece(s) 13 Day(s) or more 10R1/86-

912,824 IDR

1 Piece(s) 13 Day(s) or more 10R1/46-

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Tube Branch Connection Screw <=> Tube Multipoint Connection Shape Universal Tee Connector Material C3604 (Brass)
Surface Treatment No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)