(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Machined Wheel Conveyor, (W-20100BS), Width 100 x Diameter φ20 x Total Height 27 (Part Numbers)

Machined Wheel Conveyor, (W-20100BS), Width 100 x Diameter φ20 x Total Height 27

Click this image to zoom it.

Move the mouse over the image to zoom

Choose from straight type or curve type. Straight type length 150-2000 can be specified in lengths of 1 mm units

(i)Caution

  • Additional freight and delivery charge are added to items longer than 2000.1mm
  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
W-20100BS-[1000,​1500,​2000]L[*,​-,​X][25,​30,​35]P
W-20100BS-[1010-1490/10]L[*,​-,​X][25,​30,​35]P
W-20100BS-[150-990/10]L[*,​-,​X][25,​30,​35]P
W-20100BS-[1510-1990/10]L[*,​-,​X][25,​30,​35]P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWheel Pitch P
(mm)
Conveyance Length L
(mm)

-

1 Piece(s) 13 Day(s) or more 25 ~ 351000 ~ 2000

-

1 Piece(s) 13 Day(s) or more 25 ~ 351010 ~ 1490

-

1 Piece(s) 13 Day(s) or more 25 ~ 35150 ~ 990

-

1 Piece(s) 13 Day(s) or more 25 ~ 351510 ~ 1990

Loading...

  1. 1

Basic Information

Conveyance Type Straight Wheel Surface Material Steel Wheel Width W(mm) 100
Wheel Load Capacity(kgf) 50 Wheel Outer Dia. D(mm) 20 Type Wheel conveyor body
Application For transporting small items / Medium Load Wheel Surface Treatment Chromate Frame Shape Inward-curved Type
Frame Material Steel Frame Surface Treatment Paint External Height H(mm) 27

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)