(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Aluminum Roller Conveyor M Series (RA-5716) Diameter ø57.1 × Width 100 – 800 (Part Numbers)

Aluminum Roller Conveyor M Series (RA-5716) Diameter ø57.1 × Width 100 – 800

ø57 aluminum roller conveyor for light loads.RA-4515 Enhanced roller conveyor strength. Conveyor length 500 to 3,000 mm in 10 mm units, roller width 240 to 490 mm specifiable.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

RA-5716-[500-3000/10]L-[100,​150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]W-[75,​100]P

Part Number
RA-5716-[500-3000/10]L-[100,​150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]W-[75,​100]P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoller Width W
(mm)
Roller Pitch P
(mm)
Machine Length L
(mm)

-

1 Piece(s) 15 Day(s) or more 100 ~ 80075 ~ 100500 ~ 3000

Loading...

  1. 1
 

Basic Information

Roller Material Aluminum Roller Outer Dia. D(Ø) 57.1 Roller Thickness t(mm) 1.6
Application For transporting small items / Medium Load Frame Type Straight Roller Type Straight
Frame Material Aluminum Frame Surface Treatment Alumite Roller Surface Treatment Alumite
Machine Height H(mm) 100 Roller Strength(N / 1pc.) 264.8::784.5 Specifications Standard / Water Resistance

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)