(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Mold Coupler, K3 Series, Brass, SF (Part Numbers)

Mold Coupler, K3 Series, Brass, SF

Large flow rate cooling water inlet fitting for mold. Flow rate approximately doubled. Contributes greatly to production efficiency.

[Features]
· "K3 series" and "K4 series" have been newly added to the "Mold Coupler series" cutting down on time and streamlining procedures used when changing molds. Can be used for mold cooling and oil heating.
· Flow rate is double that conventional types. Improved metal cooling piping reduces molding time significantly.
· Space-saving design which can be used also molds with narrow water port intervals.
· Socket employs long sleeve design.
· Can be attached and removed with the plug inserted in a mold.
· Quickly connect and disconnect fixture cooling water hoses.

Part Number

Configured Part Number is shown.

K3-03SF-BRS-NBR

Part Number
K3-03SF-BRS-NBR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

250,769 IDR

1 Piece(s) 1 Day(s) 10

Loading...

  1. 1

Basic Information

Types of connection parts For Male Thread Plug (Male) / Socket (Female) Socket (female) Body Material Brass(C3604)
Applicable Fluids Water / Oil Types Standard Structure of Valve Single Passage Opening Closing Type
Seal Material Nitrile Rubber (NBR) Operating Temperature Range(°C) -20::80 Operating Pressure Range(MPa) 0::1
Types of connection screw Rc Nominal of Thread 3/8

Please check the type/dimensions/specifications of the part K3-03SF-BRS-NBR in the Mold Coupler, K3 Series, Brass, SF series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)