(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

PT Connection PF30° MIS Male Swivel 45° Elbow (Part Numbers)

PT Connection PF30° MIS Male Swivel 45° Elbow

Shape: 45° Elbow
- Connection type: PT, PF30°FCS
- Material: Steel

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

1061-08

 
Part Number
1061-08
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

381,994 IDR

1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Type Adapter Shape 45° Elbow Connection Type Male thread× Female thread
Connection Type M1 PT Connection Type M2 PF30°MIS Material Steel
Connection screw T1 1/2 Connection screw T2 1/2

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)