(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

JIS "O"-Ring Boss Connection PF 30° MIS Side Tee with Male Seat (Part Numbers)

JIS "O"-Ring Boss Connection PF 30° MIS Side Tee with Male Seat

Shape: Tee
· Connection type: PF30 MIS
· Material: steel

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

9070-04

 
Part Number
9070-04
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

297,482 IDR

1 Piece(s) 17 Day(s) or more

Loading...

  1. 1

Basic Information

Type Adapter Shape Tee Connection Type Male thread × Male thread
Connection Type M2 PF30°MIS Material Steel Connection screw T1 1/4

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)