(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
LP High Pressure Gas Related Sign Magnet

Click this image to zoom it.

Move the mouse over the image to zoom

LP High Pressure Gas Related Sign Magnet

Standard Unit Price:
246,606 IDR
Days to Ship :
9 Day(s) or more

Orange magnet type with "Danger" and "High-Pressure Gas" in black letters [C-Value]

Basic Specifications

  • Product Type
    Sticker / Magnet
  • Character Content
    High Pressure Gas
  • Size(mm)
    110 x 510

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9 Day(s) or more
246,606 IDR

Part Number : KAHM-LPG
Days to Ship 9 Day(s) or more
Standard Unit Price 246,606 IDR

Specificationtitle

  • Product Type
    Sticker / Magnet
  • Character Content
    High Pressure Gas
  • Size(mm)
    110 x 510

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Drawing

LP High Pressure Gas-Related Identification Magnet:Related Image

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)