(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Low Coast Male MIL Connector for Pressure Welding Relay (Part Numbers)

Low Coast Male MIL Connector for Pressure Welding Relay

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

MIL Connector Relay Pressure Welding Male Connector

  • MIL
  • For Signal
  • Pressure Welding
  • Lever Lock

● MIL standard compliant (MIL-C-83503) socket model connector.
● Connector for relay connections with MIL sockets.


●Rated Current: 3A
●Rated Voltage: 250V
●Compatible Wire: AWG28 or 0.08 mm2, 1.27 mm Pitch Flat Cable and Fusion Cable


· All have a single polarity slot in the center.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

MILE-50-2.54-P

Specifications

Low Coast Male MIL Connector for Pressure Welding Relay:Related Image

 
Model NumberNumber of CoresPolarity Guide
MILE-10-2.54-P10One in Center
MILE-14-2.54-P14
MILE-16-2.54-P16
MILE-20-2.54-P20
MILE-24-2.54-P24
MILE-26-2.54-P26
MILE-30-2.54-P30
MILE-34-2.54-P34
MILE-40-2.54-P40
MILE-50-2.54-P50
MILE-60-2.54-P60
MILE-64-2.54-P64

More Information

Low Coast Male MIL Connector for Pressure Welding Relay:Related Image

Materials / Finish
ItemMaterialsFinish
ContactPhosphor BronzeGold Over Nickel
Flash Plating (1 μ)
BodyPBTUL94V-0,
Gray
LeverPBT
CoverPBT
Part Number
MILE-50-2.54-P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

60,848 IDR

1 Piece(s)Available Same day

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector series initials M/N/O M/N/O MIL
Applicable pin/contact Male (plug) Number of Pins 50 Application Cable to Circuit Board
Allowable Current(A) 1 Allowable Voltage(V) 250 Wire connection method Pressure welding
Connection direction Straight Protection function (environmentally resistant) None

Please check the type/dimensions/specifications of the part MILE-50-2.54-P in the Low Coast Male MIL Connector for Pressure Welding Relay series.

Tech Support

Wiring parts/Control and PC Parts
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)