(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number
Configured Part Number is shown.
Item | MISUMI's Similar Products | Economy Series |
Service Life | 1 million times | 700,000 Times |
Material | SUS304-WPB | SUS304-WPB |
RoHS10 | Compliant | Not Compliant |
Closed Ends (*Both Ends Not Ground)
Closed Ends (Both Ends Ground)
Type | [M] Material | Cleaning Method | ||||
Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | |||
SL-C-UM | SL-C-UH | SUS304-WPB | Degreasing | General environment | Anti-rust packing | General environment |
SH-C-UM | SH-C-UH | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | |
SHD-C-UM | SHD-C-UH | Electrolytic polishing + precision cleaning |
Part Number |
SL-C-UM4-5 |
Part Number | Wire Dia. | I.D. D-2d | Solid Length | F | N[kgf] | Fa% | Total Coils | Number of Active Coils | ||
Type D-L | d | (reference value) | (reference value) | max. | max. | (reference value) | (reference value) | |||
SL-C-UM SH-C-UM SHD-C-UM | 4-5* | 0.4 | 3.2 | 2.2 | 1.75 | 3.4 | {0.35} | 35 | 4.5 | 2.5 |
10* | 0.5 | 3 | 4.9 | 3.5 | 6.8 | {0.7 } | 8.8 | 6.8 | ||
15 | 0.55 | 2.9 | 7.5 | 5.25 | 10.3 | {1.05} | 12.6 | 10.6 | ||
20 | 0.6 | 2.8 | 11.1 | 7 | 13.7 | {1.4 } | 17.5 | 15.5 | ||
SL-C-UM SH-C-UM SHD-C-UM | 5-10* | 0.5 | 4 | 3.13 | 3.5 | 6.8 | {0.7 } | 5.2 | 3.2 | |
15 | 0.65 | 3.7 | 8.45 | 5.25 | 10.3 | {1.05} | 12 | 10 | ||
20 | 0.65 | 3.7 | 8.45 | 7 | 13.7 | {1.4 } | 12 | 10 | ||
30 | 0.7 | 3.6 | 11.9 | 10.5 | 24 | {2.45} | 16 | 14 | ||
35 | 0.75 | 3.5 | 16.5 | 12.25 | 20.6 | {2.1 } | 21 | 19 | ||
SL-C-UM SH-C-UM SHD-C-UM | 6-5* | 0.55 | 4.9 | 2.7 | 1.7 | 4.9 | {0.5 } | 3.9 | 1.9 | |
10 | 0.7 | 4.6 | 5.6 | 3.5 | 10.8 | {1.1 } | 7 | 5 | ||
15 | 0.75 | 4.5 | 7.4 | 5.2 | 15.7 | {1.6 } | 8.8 | 6.8 | ||
20 | 0.75 | 4.5 | 7.4 | 7 | 20.6 | {2.1 } | 8.8 | 6.8 | ||
25 | 0.85 | 4.3 | 12.8 | 8.7 | 25.5 | {2.6 } | 14 | 12 | ||
30 | 0.85 | 4.3 | 12.8 | 10.5 | 31.4 | {3.2 } | 14 | 12 | ||
35 | 0.9 | 4.2 | 16.7 | 12.2 | 36.3 | {3.7 } | 17.5 | 15.5 | ||
40 | 0.9 | 4.2 | 16.8 | 14 | 41.2 | {4.2 } | 17.6 | 15.6 | ||
SL-C-UM SH-C-UM SHD-C-UM | 8-10 | 0.85 | 6.3 | 6.4 | 3.5 | 10.8 | {1.1 } | 6.5 | 4.5 | |
15 | 0.9 | 6.2 | 7.9 | 5.3 | 15.7 | {1.6 } | 7.7 | 5.7 | ||
20 | 0.9 | 6.2 | 7.9 | 7 | 20.6 | {2.1 } | 7.7 | 5.7 | ||
25 | 0.9 | 6.2 | 7.9 | 8.8 | 25.5 | {2.6 } | 7.7 | 5.7 | ||
30 | 1 | 6 | 12 | 10.5 | 31.4 | {3.2 } | 11 | 9 | ||
35 | 1 | 6 | 12 | 12.3 | 36.3 | {3.7 } | 11 | 9 | ||
SL-C-UM SH-C-UM SHD-C-UM | 10-10 | 0.9 | 8.2 | 5.2 | 3.5 | 10.8 | {1.1 } | 4.7 | 2.7 | |
15 | 1 | 8 | 7.3 | 5.3 | 15.7 | {1.6 } | 6.3 | 4.3 | ||
20 | 1 | 8 | 7.3 | 7 | 20.6 | {2.1 } | 6.3 | 4.3 | ||
25 | 1.1 | 7.8 | 10.5 | 8.8 | 25.5 | {2.6 } | 8.5 | 6.5 | ||
30 | 1.1 | 7.8 | 10.5 | 10.5 | 31.4 | {3.2 } | 8.5 | 6.5 | ||
SL-C-UM SH-C-UM SHD-C-UM | 13-15 | 1.2 | 10.6 | 8.4 | 5.3 | 15.7 | {1.6 } | 6 | 4 | |
20 | 1.3 | 10.4 | 11.1 | 7 | 20.6 | {2.1 } | 7.5 | 5.5 | ||
25 | 1.3 | 10.4 | 11.1 | 8.8 | 25.5 | {2.6 } | 7.5 | 5.5 |
[ ! ] Please note that this product is not RoHS compliant.
[ ! ] Both ends of * marked springs are not ground.
● How to Determine the Number of Winding (reference value):
Total coils = solid length / wire diameter (d) - 1
Number of active coils = total coils - 2
* The values of the number of coils are for reference only. There may be some variations depending on the lot.
[!] The values of solid length are for reference only. There may be some variations depending on the lot.
Using it compressed to the solid length may cause deformation or break after a few uses.
Part Number | Wire Dia. | I.D. D-2d | Solid Length | F | N[kgf] | Fa% | Total Coils | Number of Active Coils | ||
Type D-L | d | (reference value) | (reference value) | max. | max. | (reference value) | (reference value) | |||
SL-C-UH SH-C-UH SHD-C-UH | 4-5* | 0.45 | 3.1 | 2.7 | 1.5 | 4.4 | { 0.45} | 30 | 5 | 3 |
10* | 0.5 | 3 | 3.8 | 3 | 8.8 | { 0.9 } | 6.6 | 4.6 | ||
15 | 0.6 | 2.8 | 8.1 | 4.5 | 13.2 | { 1.35} | 12.5 | 10.5 | ||
SL-C-UH SH-C-UH SHD-C-UH | 5-10 | 0.6 | 3.8 | 4.65 | 3 | 8.8 | { 0.9 } | 6.7 | 4.7 | |
15 | 0.6 | 3.8 | 4.65 | 4.5 | 13.2 | { 1.35} | 6.7 | 4.7 | ||
25 | 0.75 | 3.5 | 11.81 | 7.5 | 22.1 | { 2.25} | 14.7 | 12.7 | ||
SL-C-UH SH-C-UH SHD-C-UH | 6-5* | 0.65 | 4.7 | 3.2 | 1.5 | 8.8 | { 0.9 } | 3.9 | 1.9 | |
10 | 0.7 | 4.6 | 3.9 | 3 | 17.7 | { 1.8 } | 4.5 | 2.5 | ||
15 | 0.85 | 4.3 | 7.7 | 4.5 | 26.5 | { 2.7 } | 8 | 6 | ||
20 | 0.9 | 4.2 | 9.7 | 6 | 35.3 | { 3.6 } | 9.7 | 7.7 | ||
25 | 1 | 4 | 15.5 | 7.5 | 44.1 | { 4.5 } | 14.5 | 12.5 | ||
SL-C-UH SH-C-UH SHD-C-UH | 8-10 | 0.9 | 6.2 | 5.3 | 3 | 17.7 | { 1.8 } | 4.8 | 2.8 | |
15 | 0.9 | 6.2 | 5.3 | 4.5 | 26.5 | { 2.7 } | 4.8 | 2.8 | ||
20 | 1.1 | 5.8 | 11 | 6 | 35.3 | { 3.6 } | 9 | 7 | ||
25 | 1.1 | 5.8 | 11 | 7.5 | 44.1 | { 4.5 } | 9 | 7 | ||
30 | 1.2 | 5.6 | 15.9 | 9 | 53 | { 5.4 } | 12.2 | 10.2 | ||
SL-C-UH SH-C-UH SHD-C-UH | 10-15 | 1.1 | 7.8 | 6.9 | 4.5 | 26.5 | { 2.7 } | 5.2 | 3.2 | |
20 | 1.2 | 7.6 | 9.3 | 6 | 35.3 | { 3.6 } | 6.7 | 4.7 | ||
25 | 1.2 | 7.6 | 9.3 | 7.5 | 44.1 | { 4.5 } | 6.7 | 4.7 | ||
30 | 1.3 | 7.4 | 12.7 | 9 | 53 | { 5.4 } | 8.7 | 6.7 | ||
35 | 1.4 | 7.2 | 17.5 | 10.5 | 61.8 | { 6.3 } | 11.5 | 9.5 | ||
SL-C-UH SH-C-UH SHD-C-UH | 13-20 | 1.5 | 10 | 9.2 | 6 | 58.8 | { 6 } | 5.1 | 3.1 | |
25 | 1.5 | 10 | 9.2 | 7.5 | 73.5 | { 7.5 } | 5.1 | 3.1 | ||
30 | 1.8 | 9.4 | 18 | 9 | 88.3 | { 9 } | 9 | 7 |
kgf (load) = N⋅mm (spring constant) × 0.101972 × F (Deflection)
[kgf]= N × 0.101972
[ ! ] Please note that this product is not RoHS compliant.
[ ! ] Both ends of * marked springs are not ground.
● How to Determine the Number of Winding (reference value):
Total coils = solid length / wire diameter (d) - 1
Number of active coils = total coils - 2
* The values of the number of coils are for reference only. There may be some variations depending on the lot.
[!] The values of solid length are for reference only. There may be some variations depending on the lot.
Using it compressed to the solid length may cause deformation or break after a few uses.
O.D. D | O.D. Referenced | |
SL-C-UM SH-C-UM SHD-C-UM | SL-C-UH SH-C-UH SHD-C-UH | |
2 | — | — |
3 | ||
4 | 2 | 2.9 |
5 | {0.2} | {0.3} |
6 | 2.9 {0.3} | 5.9 {0.6} |
8 | ||
10 | ||
12 | ||
13 | 9.8 | |
{1.0} | ||
14 | — | |
16 | ||
20 | 4.9 | |
{0.5} | ||
Fmax. | F = | F = |
L × 35% | L × 30% |
Working Environment: General environment | ||||||
---|---|---|---|---|---|---|
![]() Hydrocarbon cleaningRo water cleaning | ![]() | ![]() Wash with pure water after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use Oil-free Compressor | ![]() | ![]() Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaningRo water cleaning | ![]() | ![]() Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean benchin a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Electrolytic polishing with an electrolytic polishing layer according to the material | ![]() | ![]() Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use warm pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean benchin a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) ![]() Depending on some products and sizes, packaging type may vary. | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) ![]() [ ! ] Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Free Length L (mm) | Outer Dia. D (or D1) (Ø) | Spring Constant (N/mm) | Allowable Load (Configurable Range) (N) | Max. Load (N) | Wire Dia. (Ø) | Solid Length (mm) | Cleaning Method | Allowable Displacement (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
57,878 IDR | 10 Piece(s) | 18 Day(s) or more | 5 | 4 | 2.9 | 1.51~4.50 | 4.4 | 0.45 | 2.7 | Precision Cleaning | 1.5 | ||
57,878 IDR | 10 Piece(s) | 18 Day(s) or more | 10 | 4 | 2.9 | 8.51~16.00 | 8.8 | 0.5 | 3.8 | Precision Cleaning | 3 | ||
57,878 IDR | 10 Piece(s) | 18 Day(s) or more | 15 | 4 | 2.9 | 8.51~16.00 | 13.2 | 0.6 | 8.1 | Precision Cleaning | 4.5 | ||
57,878 IDR | 10 Piece(s) | 18 Day(s) or more | 10 | 5 | 2.9 | 8.51~16.00 | 8.8 | 0.6 | 4.65 | Precision Cleaning | 3 | ||
59,164 IDR | 10 Piece(s) | 18 Day(s) or more | 25 | 5 | 2.9 | 16.01~30.00 | 22.1 | 0.75 | 11.81 | Precision Cleaning | 7.5 | ||
57,878 IDR | 10 Piece(s) | 18 Day(s) or more | 5 | 6 | 5.9 | 8.51~16.00 | 8.8 | 0.65 | 3.2 | Precision Cleaning | 1.5 | ||
57,878 IDR | 10 Piece(s) | 18 Day(s) or more | 10 | 6 | 5.9 | 16.01~30.00 | 17.7 | 0.7 | 3.9 | Precision Cleaning | 3 | ||
57,878 IDR | 10 Piece(s) | 18 Day(s) or more | 15 | 6 | 5.9 | 16.01~30.00 | 26.5 | 0.85 | 7.7 | Precision Cleaning | 4.5 | ||
57,878 IDR | 10 Piece(s) | 18 Day(s) or more | 20 | 6 | 5.9 | 30.01~50.00 | 35.3 | 0.9 | 9.7 | Precision Cleaning | 6 | ||
59,164 IDR | 10 Piece(s) | 18 Day(s) or more | 25 | 6 | 5.9 | 30.01~50.00 | 44.1 | 1 | 15.5 | Precision Cleaning | 7.5 | ||
57,878 IDR | 10 Piece(s) | 18 Day(s) or more | 10 | 8 | 5.9 | 16.01~30.00 | 17.7 | 0.9 | 5.3 | Precision Cleaning | 3 | ||
57,878 IDR | 10 Piece(s) | 18 Day(s) or more | 15 | 8 | 5.9 | 16.01~30.00 | 26.5 | 0.9 | 5.3 | Precision Cleaning | 4.5 | ||
57,878 IDR | 10 Piece(s) | 18 Day(s) or more | 20 | 8 | 5.9 | 30.01~50.00 | 35.3 | 1.1 | 11 | Precision Cleaning | 6 | ||
57,878 IDR | 10 Piece(s) | 18 Day(s) or more | 25 | 8 | 5.9 | 30.01~50.00 | 44.1 | 1.1 | 11 | Precision Cleaning | 7.5 | ||
59,164 IDR | 10 Piece(s) | 18 Day(s) or more | 30 | 8 | 5.9 | 50.01~73.00 | 53 | 1.2 | 15.9 | Precision Cleaning | 9 | ||
60,450 IDR | 10 Piece(s) | 18 Day(s) or more | 15 | 10 | 5.9 | 16.01~30.00 | 26.5 | 1.1 | 6.9 | Precision Cleaning | 4.5 | ||
60,450 IDR | 10 Piece(s) | 18 Day(s) or more | 20 | 10 | 5.9 | 30.01~50.00 | 35.3 | 1.2 | 9.3 | Precision Cleaning | 6 | ||
60,450 IDR | 10 Piece(s) | 18 Day(s) or more | 25 | 10 | 5.9 | 30.01~50.00 | 44.1 | 1.2 | 9.3 | Precision Cleaning | 7.5 | ||
60,450 IDR | 10 Piece(s) | 18 Day(s) or more | 30 | 10 | 5.9 | 50.01~73.00 | 53 | 1.3 | 12.7 | Precision Cleaning | 9 | ||
60,450 IDR | 10 Piece(s) | 18 Day(s) or more | 35 | 10 | 5.9 | 50.01~73.00 | 61.8 | 1.4 | 17.5 | Precision Cleaning | 10.5 | ||
57,878 IDR | 10 Piece(s) | 18 Day(s) or more | 20 | 13 | 9.8 | 50.01~73.00 | 58.8 | 1.5 | 9.2 | Precision Cleaning | 6 | ||
57,878 IDR | 10 Piece(s) | 18 Day(s) or more | 25 | 13 | 9.8 | 73.01~107.00 | 73.5 | 1.5 | 9.2 | Precision Cleaning | 7.5 | ||
59,164 IDR | 10 Piece(s) | 18 Day(s) or more | 30 | 13 | 9.8 | 73.01~107.00 | 88.3 | 1.8 | 18 | Precision Cleaning | 9 | ||
66,881 IDR | 10 Piece(s) | 18 Day(s) or more | 5 | 4 | 2.9 | 1.51~4.50 | 4.4 | 0.45 | 2.7 | Electrolytic Polishing + Precision Cleaning | 1.5 | ||
66,881 IDR | 10 Piece(s) | 18 Day(s) or more | 10 | 4 | 2.9 | 8.51~16.00 | 8.8 | 0.5 | 3.8 | Electrolytic Polishing + Precision Cleaning | 3 | ||
66,881 IDR | 10 Piece(s) | 18 Day(s) or more | 15 | 4 | 2.9 | 8.51~16.00 | 13.2 | 0.6 | 8.1 | Electrolytic Polishing + Precision Cleaning | 4.5 | ||
66,881 IDR | 10 Piece(s) | 18 Day(s) or more | 10 | 5 | 2.9 | 8.51~16.00 | 8.8 | 0.6 | 4.65 | Electrolytic Polishing + Precision Cleaning | 3 | ||
68,167 IDR | 10 Piece(s) | 18 Day(s) or more | 25 | 5 | 2.9 | 16.01~30.00 | 22.1 | 0.75 | 11.81 | Electrolytic Polishing + Precision Cleaning | 7.5 | ||
66,881 IDR | 10 Piece(s) | 18 Day(s) or more | 5 | 6 | 5.9 | 8.51~16.00 | 8.8 | 0.65 | 3.2 | Electrolytic Polishing + Precision Cleaning | 1.5 | ||
66,881 IDR | 10 Piece(s) | 18 Day(s) or more | 10 | 6 | 5.9 | 16.01~30.00 | 17.7 | 0.7 | 3.9 | Electrolytic Polishing + Precision Cleaning | 3 | ||
66,881 IDR | 10 Piece(s) | 18 Day(s) or more | 15 | 6 | 5.9 | 16.01~30.00 | 26.5 | 0.85 | 7.7 | Electrolytic Polishing + Precision Cleaning | 4.5 | ||
66,881 IDR | 10 Piece(s) | 18 Day(s) or more | 20 | 6 | 5.9 | 30.01~50.00 | 35.3 | 0.9 | 9.7 | Electrolytic Polishing + Precision Cleaning | 6 | ||
68,167 IDR | 10 Piece(s) | 18 Day(s) or more | 25 | 6 | 5.9 | 30.01~50.00 | 44.1 | 1 | 15.5 | Electrolytic Polishing + Precision Cleaning | 7.5 | ||
66,881 IDR | 10 Piece(s) | 18 Day(s) or more | 10 | 8 | 5.9 | 16.01~30.00 | 17.7 | 0.9 | 5.3 | Electrolytic Polishing + Precision Cleaning | 3 | ||
66,881 IDR | 10 Piece(s) | 18 Day(s) or more | 15 | 8 | 5.9 | 16.01~30.00 | 26.5 | 0.9 | 5.3 | Electrolytic Polishing + Precision Cleaning | 4.5 | ||
66,881 IDR | 10 Piece(s) | 18 Day(s) or more | 20 | 8 | 5.9 | 30.01~50.00 | 35.3 | 1.1 | 11 | Electrolytic Polishing + Precision Cleaning | 6 | ||
66,881 IDR | 10 Piece(s) | 18 Day(s) or more | 25 | 8 | 5.9 | 30.01~50.00 | 44.1 | 1.1 | 11 | Electrolytic Polishing + Precision Cleaning | 7.5 | ||
68,167 IDR | 10 Piece(s) | 18 Day(s) or more | 30 | 8 | 5.9 | 50.01~73.00 | 53 | 1.2 | 15.9 | Electrolytic Polishing + Precision Cleaning | 9 | ||
69,453 IDR | 10 Piece(s) | 18 Day(s) or more | 15 | 10 | 5.9 | 16.01~30.00 | 26.5 | 1.1 | 6.9 | Electrolytic Polishing + Precision Cleaning | 4.5 | ||
69,453 IDR | 10 Piece(s) | 18 Day(s) or more | 20 | 10 | 5.9 | 30.01~50.00 | 35.3 | 1.2 | 9.3 | Electrolytic Polishing + Precision Cleaning | 6 | ||
69,453 IDR | 10 Piece(s) | 18 Day(s) or more | 25 | 10 | 5.9 | 30.01~50.00 | 44.1 | 1.2 | 9.3 | Electrolytic Polishing + Precision Cleaning | 7.5 | ||
69,453 IDR | 10 Piece(s) | 18 Day(s) or more | 30 | 10 | 5.9 | 50.01~73.00 | 53 | 1.3 | 12.7 | Electrolytic Polishing + Precision Cleaning | 9 | ||
69,453 IDR | 10 Piece(s) | 18 Day(s) or more | 35 | 10 | 5.9 | 50.01~73.00 | 61.8 | 1.4 | 17.5 | Electrolytic Polishing + Precision Cleaning | 10.5 | ||
66,881 IDR | 10 Piece(s) | 18 Day(s) or more | 20 | 13 | 9.8 | 50.01~73.00 | 58.8 | 1.5 | 9.2 | Electrolytic Polishing + Precision Cleaning | 6 | ||
66,881 IDR | 10 Piece(s) | 18 Day(s) or more | 25 | 13 | 9.8 | 73.01~107.00 | 73.5 | 1.5 | 9.2 | Electrolytic Polishing + Precision Cleaning | 7.5 | ||
68,167 IDR | 10 Piece(s) | 18 Day(s) or more | 30 | 13 | 9.8 | 73.01~107.00 | 88.3 | 1.8 | 18 | Electrolytic Polishing + Precision Cleaning | 9 | ||
40,514 IDR | 10 Piece(s) | 18 Day(s) or more | 5 | 4 | 2.9 | 1.51~4.50 | 4.4 | 0.45 | 2.7 | Degreasing | 1.5 | ||
40,514 IDR | 10 Piece(s) | 18 Day(s) or more | 10 | 4 | 2.9 | 8.51~16.00 | 8.8 | 0.5 | 3.8 | Degreasing | 3 | ||
40,514 IDR | 10 Piece(s) | 18 Day(s) or more | 15 | 4 | 2.9 | 8.51~16.00 | 13.2 | 0.6 | 8.1 | Degreasing | 4.5 | ||
40,514 IDR | 10 Piece(s) | 18 Day(s) or more | 10 | 5 | 2.9 | 8.51~16.00 | 8.8 | 0.6 | 4.65 | Degreasing | 3 | ||
45,132 IDR | 10 Piece(s) | 18 Day(s) or more | 25 | 5 | 2.9 | 16.01~30.00 | 22.1 | 0.75 | 11.81 | Degreasing | 7.5 | ||
40,514 IDR | 10 Piece(s) | 18 Day(s) or more | 5 | 6 | 5.9 | 8.51~16.00 | 8.8 | 0.65 | 3.2 | Degreasing | 1.5 | ||
40,514 IDR | 10 Piece(s) | 18 Day(s) or more | 10 | 6 | 5.9 | 16.01~30.00 | 17.7 | 0.7 | 3.9 | Degreasing | 3 | ||
40,514 IDR | 10 Piece(s) | 18 Day(s) or more | 15 | 6 | 5.9 | 16.01~30.00 | 26.5 | 0.85 | 7.7 | Degreasing | 4.5 | ||
40,514 IDR | 10 Piece(s) | 18 Day(s) or more | 20 | 6 | 5.9 | 30.01~50.00 | 35.3 | 0.9 | 9.7 | Degreasing | 6 | ||
41,801 IDR | 10 Piece(s) | 18 Day(s) or more | 25 | 6 | 5.9 | 30.01~50.00 | 44.1 | 1 | 15.5 | Degreasing | 7.5 | ||
40,514 IDR | 10 Piece(s) | 18 Day(s) or more | 10 | 8 | 5.9 | 16.01~30.00 | 17.7 | 0.9 | 5.3 | Degreasing | 3 | ||
40,514 IDR | 10 Piece(s) | 18 Day(s) or more | 15 | 8 | 5.9 | 16.01~30.00 | 26.5 | 0.9 | 5.3 | Degreasing | 4.5 | ||
40,514 IDR | 10 Piece(s) | 18 Day(s) or more | 20 | 8 | 5.9 | 30.01~50.00 | 35.3 | 1.1 | 11 | Degreasing | 6 | ||
40,514 IDR | 10 Piece(s) | 18 Day(s) or more | 25 | 8 | 5.9 | 30.01~50.00 | 44.1 | 1.1 | 11 | Degreasing | 7.5 | ||
42,444 IDR | 10 Piece(s) | 18 Day(s) or more | 30 | 8 | 5.9 | 50.01~73.00 | 53 | 1.2 | 15.9 | Degreasing | 9 | ||
43,087 IDR | 10 Piece(s) | 18 Day(s) or more | 15 | 10 | 5.9 | 16.01~30.00 | 26.5 | 1.1 | 6.9 | Degreasing | 4.5 | ||
43,087 IDR | 10 Piece(s) | 18 Day(s) or more | 20 | 10 | 5.9 | 30.01~50.00 | 35.3 | 1.2 | 9.3 | Degreasing | 6 | ||
43,087 IDR | 10 Piece(s) | 18 Day(s) or more | 25 | 10 | 5.9 | 30.01~50.00 | 44.1 | 1.2 | 9.3 | Degreasing | 7.5 | ||
43,087 IDR | 10 Piece(s) | 18 Day(s) or more | 30 | 10 | 5.9 | 50.01~73.00 | 53 | 1.3 | 12.7 | Degreasing | 9 | ||
43,087 IDR | 10 Piece(s) | 18 Day(s) or more | 35 | 10 | 5.9 | 50.01~73.00 | 61.8 | 1.4 | 17.5 | Degreasing | 10.5 | ||
41,158 IDR | 10 Piece(s) | 18 Day(s) or more | 20 | 13 | 9.8 | 50.01~73.00 | 58.8 | 1.5 | 9.2 | Degreasing | 6 | ||
41,158 IDR | 10 Piece(s) | 18 Day(s) or more | 25 | 13 | 9.8 | 73.01~107.00 | 73.5 | 1.5 | 9.2 | Degreasing | 7.5 | ||
42,444 IDR | 10 Piece(s) | 18 Day(s) or more | 30 | 13 | 9.8 | 73.01~107.00 | 88.3 | 1.8 | 18 | Degreasing | 9 |
Loading...
Type | Round Wire | Characteristics/Applications | Clean washed | Environmentally friendly | RoHS Compliant (10 Substances) |
---|
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy