(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
Loading...
TAKIGEN
[Features]
· When combined with C-49, it can be stopped at 2 points.
· Can be used as a simple lock
Standard Price: | 238,378 IDR |
---|---|
Days to Ship: | 12 Day(s) or more |
TAKIGEN
[Features]·Easy-to-use size, Suitable for storage because of plating, “Applications”, Tightening of fasteners, etc.
Standard Price: | 79,748 IDR |
---|---|
Days to Ship: | 12 Day(s) or more |
Accessory, Wrench with Grip Handle
MIYOSHI PIJON
An accessory wrench that allows you to combine brackets and pipes to give shape to your ideas.
[Features]
·With handle.
[Applications]
·Used for opening and closing screws.
Standard Price: | 109,971 IDR |
---|---|
Days to Ship: | 12 Day(s) or more |
L Type Wrench【1-300 Pieces Per Package】
SUNCO
[Material] Steel, wrench
[Nominal] 0.9 1.3 1.4 1.5 2 2.5 3 4 5 6 7 8 10 12 14 17 19 21 22 24 27 32 36
[Surface treatment] Chrome plating, bright chromate plating, trivalent black, trivalent white, black oxide coating, electroless nickel plating, black chromate
[L or B (mm)] 32 40 45 50 56 63 70 80 90 100 112 125 140 160 180 200 224 250 315 355
[Two sided width] 0.9 1.3 1.4 1.5 2 2.5 3 4 5 6 7 8 10 12 14 17 19 21 22 24 27 32 36
[Sales unit] Individual pieces (possible to order 1 pc. and up,) boxes/packs
Standard Price: | 3,277 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
SUNCO
Long type and the force can be easily applied, making work easy. You can purchase from 1 pc. Material: steel
Standard Price: | 22,649 IDR- |
---|---|
Days to Ship: | 8 Day(s) or more |
Hexagonal Bar Wrench【1-50 Pieces Per Package】
GOSHO WORKS
[Material] Iron
[Surface treatment] Black oxide coating wrench
[Nominal] 1.5 2 2.5 3 4 5 6 8 10 12 14 suitable sizes M2 M2.5 M3 M4 M5 M6 M8 M10 M12 M14 M16
[L or B (mm)] 45 50 56 63 70 80 90 100 112 125 140
[L or C (mm)] 14 16 18 20 25 28 32 36 40 45 56
[Flats width] 1.5 2 2.5 3 4 5 6 8 10 12 14
[Sales unit] Individual pieces (possible to order 1 pc. and up,) boxes / packs, hardness HRC48, HRC50, HRC52 Guaranteed torque 8.36 19.4 38.7 67.3 163 306 530 1224 2243 3773
Standard Price: | 3,718 IDR- |
---|---|
Days to Ship: | 24 Day(s) or more |
Wrench【1-200 Pieces Per Package】
ALPS SEIKO
[Material] Iron, wrench
[Nominal] 0.7 0.9 1.3 1.5 2 2.5 3 4 5 6 8 10 12 14 17
[Surface treatment] Bright chromate plating, trivalent white, black oxide coating, electroless nickel
[L or B (mm)] 45 50 56 63 70 80 90 100 112 125 140 160
[l or c (mm)] 14 16 18 20 25 28 32 36 40 45 63
[Flats width] 0.7 0.9 1.3 1.5 2 2.5 3 4 5 6 8 10 12 14 17
[Sales unit] Individual pieces (possible to order 1 pc. and up,) boxes / packs, hardness HRC45 HRC48 HRC50 HRC52 Guaranteed torque 8.36 19.4 38.7 67.3 163 306 530
Standard Price: | 2,197 IDR- |
---|---|
Days to Ship: | 23 Day(s) or more |
Hex Wrench (For M3 Set Screws)
YUKIGIKEN
A hex wrench with a 1.5-mm flat-to-flat distance.
[Features]
· A screwdriver type hex wrench with a flat-to-flat distance of 1.5 mm. For quickly rotating set screws onto Wedge Rim.
[Applications]
· Tool for fixing Wedge Rim and Wedge Nut.
Standard Price: | 63,537 IDR |
---|---|
Days to Ship: | 11 Day(s) or more |
TEKIRO
• Material: Chrome vanadium
• Heat-treated chrome vanadium steel
• Drop forged for extra strength
• Silver matte finish
Standard Price: | 119,600 IDR |
---|---|
Days to Ship: | Same day |
TEKIRO
• Material: chrome vanadium head socket
• High durable rusty painting
• High torque strength
• Durable hardness
Standard Price: | 30,070 IDR- |
---|---|
Days to Ship: | Same day |
TEKIRO
• Heat treating carbon steel
• Tolerance of torque + / - 3 %
• Polish finish
• With blow mold case
Standard Price: | 1,564,190 IDR- |
---|---|
Days to Ship: | 7 Day(s) or more |
IDEC
[Specifications]·This is used for tightening round rings to front panels. ·Material (main body): Rubber (nitrile type)
Standard Price: | 475,364 IDR |
---|---|
Days to Ship: | 25 Day(s) |
HS1 Safety Switch Torx Screw Special Wrench
IDEC
A special L-shaped Torx screw wrench for the HS1-shaped safety switch. It is attached to the main body.
Standard Price: | 180,311 IDR |
---|---|
Days to Ship: | 9 Day(s) or more |
IDEC
[Features]
· For tightening round rings to front panels.
· OR-12 type.
Standard Price: | 438,937 IDR |
---|---|
Days to Ship: | 8 Day(s) or more |
Command Switch AR22/DR22/AG28/DG28 Tightening Wrench
FUJI ELECTRIC
[Features]This wrench for tightening AR22 and DR22 nuts can be used to securely tighten nuts without scratching or idling. [Application]It is ideal as a tightening tool.
Standard Price: | 290,600 IDR |
---|---|
Days to Ship: | 14 Day(s) |
Command Switch 3-Way Tightening Wrench
FUJI ELECTRIC
[Features]
・ This wrench is also used with AR22, DR22, AR30, DR30 series
・ For AM22 and DM22, use only part B
Standard Price: | 96,100 IDR |
---|---|
Days to Ship: | 14 Day(s) |
Adapter for Ratchet Offset Wrench RA2
TONE
An adapter that allows a socket to be mounted by attaching it to a 10 mm ratchet offset wrench.
[Features]
· Perfect for work in narrow spaces as the total height is reduced compared to a ratchet handle.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
Standard Price: | 72,240 IDR |
---|---|
Days to Ship: | 1 Day(s) |
Long Offset Wrench (Straight) M04
TONE
A long, straight type offset wrench.
[Features]
· Ideal for work done in narrow spaces with height restrictions or in deep places.
· As the total length is long, it can tighten with minimal force.
· The box part easily fits onto nuts and bolts thanks to the double-hex structure.
[Applications]
· Ideal for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
Standard Price: | 186,495 IDR- |
---|---|
Days to Ship: | 1 Day(s) or more |
HOZAN
Foldable hex wrench set that is conveniently portable.
[Features]
· Set details - Subtense size: 1.27/1.5/1.6/2.0/2.4/2.5/3.0/3.2/4.0/4.8.
· Unit quantity: 10 pieces.
· Total length: (when stored) 85 mm.
· Weight: 115 g.
[Applications]
· Bends at 90° for tightening when torque is required.
Standard Price: | 231,077 IDR |
---|---|
Days to Ship: | 12 Day(s) |
Hex Key L-Shaped Wrench Set W-99
HOZAN
Hex wrench set with dedicated vinyl case.
[Features]
· Nine wrenches of different sizes.
· A lineup of 0.71, 0.89, 1.27, 1.5, 1.6, 2, 2.5, 3, and 4 mm.
[Applications]
· The vinyl case that can store objects by size comes with partitions.
· Unlikely to scatter within the case, preventing errors in use as well as in storage.
Standard Price: | 125,100 IDR |
---|---|
Days to Ship: | 13 Day(s) or more |
Short Stem Ball-Point L-Shaped Wrench
TONE
A hex bar wrench that prevents abrasion of the hex portion and features both high strength and toughness.
[Features]
· The ball point finish enables quick turning and temporary tightening from a diagonal position.
· Uses a special alloy to enhance torque, durability, and abrasion resistance.
· Prevents wearing of the hexagon part with high-level heat treatment/hard chrome plating treatment.
· L-shaped standard type with short underhead.
· Abrasion of hex parts is prevented, with its toughness (resistance to breaking) increased along with reliable work and safety while the strength level is high.
[Applications]
· Ideal for assembly and maintenance work of industrial machinery and electronic equipment, automobiles, motorcycles and bicycles.
· Convenient for the tightening and loosening of hex socket bolts and hex socket set screws in places with height restrictions.
Standard Price: | 63,418 IDR- |
---|---|
Days to Ship: | 1 Day(s) or more |
Short Stem Long Ball-Point L-Shaped Wrench
TONE
A long hex bar wrench which is machined with a ball point and uses special alloy allows for exact work and improves safety.
[Features]
· Ideal for the tightening and loosening of hex socket bolts and hex socket set screws in places with height restrictions.
· Minimized neck length L-shaped long type.
· The ball point finish enables quick turning and temporary tightening from a diagonal position.
· Uses a special alloy to enhance torque, durability, and abrasion resistance.
· High-level heat treatment/hard chrome plating treatment.
[Applications]
· Ideal for assembly of industrial machinery and electronic equipment, and for assembly and maintenance work of automobiles, motorcycles and bicycles.
Standard Price: | 113,846 IDR- |
---|---|
Days to Ship: | 1 Day(s) or more |
Under-Neck Short Long Ball Point L Type Wrench Set BL900S
TONE
Hexagonal bar wrench ideal for tightening/loosening hexagonal socket bolts and screws in spaces where there are height restrictions.
[Features]
· Neck length has been minimized to be ideal for fastening/loosening work in places with limited height.
· Made of special alloy steel that enhances high torque, durability, and wear resistance.
· Prevents wearing of the hexagon part with high-level heat treatment/hard chrome plating treatment.
· While it is significantly strong, the toughness is increased (resistant to breaking), improving reliable work and safety.
· The ball point finish enables quick turning and temporary tightening from a diagonal position.
· A 9-piece set of L-shaped long type with a short underhead length.
[Applications]
· Ideal for assembly and maintenance work of industrial machinery and electronic equipment, and for assembly and maintenance work of automobiles, motorcycles, etc.
Standard Price: | 1,618,462 IDR |
---|---|
Days to Ship: | 1 Day(s) |
NIPPONPNEUMATIC
[Features]
· Anvil R type. Provides two blows for every one revolution for highly efficient tightening/removing of bolts/nuts
Standard Price: | 11,843,587 IDR |
---|---|
Days to Ship: | 8 Day(s) or more |
NIPPONPNEUMATIC
[Features]
· Anvil R Type
Standard Price: | 18,308,210 IDR |
---|---|
Days to Ship: | 8 Day(s) or more |
NIPPONPNEUMATIC
[Features]
· Anvil P Type
Standard Price: | 9,660,010 IDR |
---|---|
Days to Ship: | 8 Day(s) or more |
NIPPONPNEUMATIC
[Features]
· Anvil S Type
Standard Price: | 7,198,954 IDR |
---|---|
Days to Ship: | 11 Day(s) or more |
In-Oil Driven Impact Wrench YW-14PRK
YOKOTA
[Features]
·Small impact wrench, pistol type
[Product Specifications]
·Overall length: 207 mm
·Weight: 2.65 kg
Standard Price: | 12,590,769 IDR |
---|---|
Days to Ship: | 8 Day(s) or more |
SHOWA TOOL
Suited to Various Chucks for Tool Tightening
Standard Price: | 346,333 IDR |
---|---|
Days to Ship: | 10 Day(s) or more |
4-Way Ratchet Offset Wrench Set RMW300
TONE
4-way ratchet offset wrench that handles 4 sizes of bolts and nuts.
[Features]
· By having different sized box parts on each end it saves the hassle when switching between sizes and significantly improves work efficiency.
· As the body has a thin straight shape, it exhibits power in deep and narrow places.
· With safety rope mounting holes.
· A 3-piece set housed in a compact cloth bag.
[Applications]
· Convenient for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
Standard Price: | 1,479,829 IDR |
---|---|
Days to Ship: | 1 Day(s) |
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
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy