(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
OMRON
- PLC CJ Series Loop CPU Unit by OMRON.
- With ultra-small size, can be fits in most devices.
- Backplane-free structure provides the functions you need in minimum space.
- Low-cost solution for controlling multiple loops.
- Function block programming for easy engineering.
- Seamless integration of sequence control and loop control.
- HMI (Human Machine Interface) windows of machine can be simply generated from function blocks automatically.
- Control functions have the added ability to control multiple loops.
Standard Price: | 44,779,884 IDR |
---|---|
Days to Ship: | 8 Day(s) or more |
OMRON
G9SP safety controller
[Features]
· A stand-alone safety controller.
· The G9SP series is available in three types with different numbers of safety input/output points.
· The number of expansion I/O units can be increased to 2 with 4 options of standard control.
· Monitoring of safety system via Ethernet or serial connection.
· Various non-contact type input devices, such as door switches and mat switches, can be connected.
· A programming tool (configurator) which can be used for designing, verification, modularization, and reuse.
· ISO13849-1 (PLe), IEC61508 (SIL3) certification acquired.
Standard Price: | 14,208,866 IDR- |
---|---|
Days to Ship: | 8 Day(s) or more |
Programmable controller CP1L LCD optional board
OMRON
Programmable Controller CP1L LCD Optional Board
Standard Price: | 1,165,834 IDR |
---|---|
Days to Ship: | 8 Day(s) or more |
Temperature and Humidity Station
OMRON
Highly accurate measurement of temperature and humidity around the production line and equipment.
[Features]
・ Achieves high-precision measurement with temperature resolution of 0.1°C and humidity accuracy of ±2.5% with outstanding high-precision measurement
・ SD card lot installed
・ A monitoring system can be easily constructed by connecting to a LAN port
・ Includes PC software that allows you to easily graph logging data
・ Environment visualization software (optional), sensing data can be displayed in real time as waveform and layout
・ Accurate temperature and humidity control is possible, contributing to quality improvement
・ Equipped with a hybrid logging engine, it is possible to log data to the main unit while communicating with a higher-level device via LAN
・ Data recording continues on the main unit even in the unlikely event of a network failure
・ Enables immediate response when trouble occurs
[Applications]
・ In the production engineering department, it can be used for centralized management via a network, and at the manufacturing site, it can be used for individual management using an SD card
Standard Price: | 9,880,945 IDR |
---|---|
Days to Ship: | 8 Day(s) or more |
CJ series Ethernet unit (100BASE-TX type)
OMRON
Production control and manufacturing site can be organically connected via Ethernet.
[Features]
・ Remote access of PLC via Ethernet becomes familiar
・ You can select various communication services according to your needs and flexibly integrate the PLC into the Ethernet of the information network
・ Various protocols can be realized on Ethernet
・ FINS message communication using UDP/IP and TCP/IP is possible in user applications and support tools (CX-Programmer, etc.) of higher-level personal computers
・ The built-in clock of the PLC connected to Ethernet can be automatically adjusted based on the clock of the SNTP server (A separate SNTP server is required)
・ Since it has a built-in FTP server function, it is possible to read data in the PLC or write data in the PLC in file units from a workstation or personal computer that has an FTP client function
・ The mail reception function makes it possible to execute commands for the PLC. In addition, the mail sending function can send the status of the PLC I/O memory and Ethernet unit under any trigger conditions
・ Supports standard protocols UDP/IP and TCP/IP, and can communicate with various devices, workstations, personal computers, Ethernet units of other manufacturers, etc.
・ The SMTP/POP3/SNTP server can be specified by host name in addition to the method of specifying by IP address (A separate DNS server is required)
[Applications]
・ CJ1 Ethernet unit. Used for remote access from the outside
Standard Price: | 21,374,248 IDR |
---|---|
Days to Ship: | 8 Day(s) or more |
Connector Terminal Block Conversion Unit XW2 Optional Harness
OMRON
This is a connector terminal block conversion unit, XW2, optional harness. KEYENCE PLC type, connection cable for servo relay unit, and connection cable for servo relay unit (on the Position control unit side) are available. Cable length (m) is available in 0.5, 1, 1.5, 2, 3 and 5.
Standard Price: | 628,321 IDR- |
---|---|
Days to Ship: | 8 Day(s) or more |
OMRON
[Features]
· Small 4-point output terminal SSR.
· Small SSR (model G3S, 4 pcs. equipped) and socket, easy-to-use SSR with integrated radiator.
· Terminal has IN/OUT isolated construction, so wiring is simple.
· Includes operation display LED.
· Dedicated socket allows for easy relay replacement.
· Shared DIN rail mounting, screw mounting.
Standard Price: | 270,793 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
High-Power Solid State Relay G3PH
OMRON
SSR for high power load control with high current 75/150 A and high voltage 240 /480 V AC.
[Features]
・ Assortment of types without zero cross
・ Power element can be replaced
・ Obtained cULus standard and EN standard (TÜV certification)
[Applications]
・ Mainly used for heater control of single-phase heaters and other single-phase equipment
Standard Price: | 6,707,828 IDR- |
---|---|
Days to Ship: | 8 Day(s) or more |
OMRON
[Features]
· The time range has become wider DIN72 × 72 mm quartz timer.
· 1/100th of a second to 9999 hours are covered by one apparatus.
· For the first time, the timer incorporates an external power source supply, and all kinds of sensors can be connected directly.
· Maintenance is possible by removing the wiring from the main body by a draw-out structure.
· The power sources are AC100 to 240V, the product line-up also includes DC specifications.
· The control output simultaneously enabled contact and non-contact connection.
· The standard product has acquired UL and CSA standard.
Standard Price: | 4,457,189 IDR- |
---|---|
Days to Ship: | 8 Day(s) or more |
High-Capacity, High-Voltage Power Relay G7J
OMRON
A multi-pin power relay that achieves high capacity and high voltage and is one step closer to the contactor area.
[Features]
·Its high capacity allows it to be used for not just resistors and inductive loads but also for motor controls.
·No contact chatter occurs even in the event of an momentary voltage drop up to 50% of the rated voltage.
·Achieves withstanding voltage of 4 KV or more between contacts of different polarities as well as between coil and contacts.
·All insulation materials are flame-retardant materials that have passed UL94 V-0 standard.
·Standard product certified by UL and CSA standard.
·Contact gap 3 mm or more (both sides).
[Applications]
·For switch control of compressors and heaters for package air conditioners.
·For switch control of electric tools and various motors.
·For ramp control motor drive and power supply switch control of office equipment such as copiers and fax machines.
· For power controls on packaging equipment and food processing machines.
·For inverter power supply control.
Standard Price: | 301,965 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
OMRON
[Features]
- This is a one-touch connection cable for PLC connection type connector terminal block conversion units (XW2R type) and programmable controller I/O units.
Standard Price: | 965,919 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
OMRON
DIN17.5 mm wide console incorporating a standard timer series
[Features]
· Huge reduction in inventory types by enabling AC/DC power sources (AC24 to 230V/DC24 to 48V).
· The eight operational modes (type H3DS-ML), and four operational modes (Type H3DS-SL) cover a variety of applications.
· Erroneous operation prevented by a dial/switch locking function.
· 0 Setting instantaneous output which facilitates sequence check.
· UL, CSA acquired, EN61812-1 compatible.
· Compatible with the CE mark.
· Conforms with the EMC standard EN61812-1, so can be used in an industrial environment but also in residential, sales and light industry.
· Cadmium free terminal is easy on the environment (AgNi connection point) relay employed.
· Name seals applied for use by specific preferred users.
· A terminal construction with secure screw fittings that prevents against hazardous contact (VDE0106/P100 compliant).
Standard Price: | 767,848 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
OMRON
Solid state timer H3DK-G
[Features]
· DIN22.5 mm width standard timer series for use in the control panel.
· AC/DC free power source compatible (AC/DC24 to 240V).
· DC12V powered type has been added every series.
· UL, CSA, CCC acquired, EN61812-1 compatible. Compatible with the CE mark.
· Conforms with the EMC standard EN61812-1, so can be used in an industrial environment but also in residential, sales and light industry.
· A terminal construction with secure screw fittings that prevents against hazardous contact (EN50274 compliant).
Standard Price: | 1,412,263 IDR |
---|---|
Days to Ship: | Same day |
OMRON
DIN22.5 mm wide standard timer series twin timer for use in a panel
[Features]
· AC/DC power sources OK (AC/DC24 to 240V).
· DC12V powered type has been added every series.
· UL, CSA, CCC acquired, EN61812-1 compatible.
· Compatible with the CE mark.
· Conforms with the EMC standard EN61812-1, so can be used in an industrial environment but also in residential, sales and light industry.
· A terminal construction with secure screw fittings that prevents against hazardous contact (EN50274 compliant).
Standard Price: | 846,334 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day |
Contact Annunciator Relay Unit MYA
OMRON
[Features]
· Safety protective equipment optimized for centralized alarm system for all types of control circuits.
· Model MYA combines with model MY4 mini power relay to provide alarm functions for all types.
· In addition to being a small, plug-in type that saves space and allows for simple maintenance, there are 4 general varieties, so you can select the most appropriate for your needs.
· Lloyd's certified product (model MYM-LA12, -LB12 not included).
Standard Price: | 791,517 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
Reverse Rotation Stop Relay APR-S
OMRON
Reverse rotation prevention relay APR-S
[Features]
· Voltage detection method three-phase motor reverse rotation prevention relay.
· Relay that prevents reverse rotation resulting from erroneous wiring.
· When powered on, it distinguishes between positive-phase, reverse, and reverse-phase.
· Magnet contact is prevented.
· With the wire connection method, open phase input is also prevented.
· Small plug-in type, with no adjustment needed.
· Because of the voltage detection method, it can be used irrespective of the load current.
Standard Price: | 473,192 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
CT Built-in Solid State Relay G3PF
OMRON
[Features]
· Built-in CT, new concept SSR allows for heater disconnection detection and SSR short-circuit malfunction detection.
· Built-in CT, promotes reduction in wiring man-hours.
· Can detect single disconnection in multiple heaters.
· Can detect disconnection in 3-phase heaters.
· Can detect SSR short-circuit malfunctions.
· Abnormality detection level can be easily set by switch.
· Both DIN rail mounting and screw mounting are possible.
· 3 types of input terminals are available: M3 terminal, screwless clamp terminal (removable), and small minus terminal (removable).
· CSA standards, EN standards (TÜV certification) acquired.
· UL standard acquired (model G3PF-2□□B-□□□ series).
Standard Price: | 2,265,927 IDR- |
---|---|
Days to Ship: | 8 Day(s) or more |
Solid State / Relay G3B / G3BD
OMRON
[Features]
· Plug-in type with the same shape as the MK power relay.
· Overseas standard compliant (-VD type) added to series.
· UL, CSA, EN (VDE certification) standards acquired (-VD type).
· Plug-in type of identical size to model MK (2 varieties).
· Input viewable due to operation display lamp.
Standard Price: | 1,050,000 IDR |
---|---|
Special Price | |
Days to Ship: | Same day |
Multi counter/timer (DIN72×72) H8BM-R
OMRON
Incorporates 9 counters (timers). The iterations of machine use and duration are counted, to predict the maintenance period
[Features]
· The nine counters may even be used as accumulation timers (may be used with a mixture of counter and timer functions).
· The output of the notification of the maintenance period is individually output.
· Incorporates an advance report display equipment stoppage output function.
· The setting part has oil resistance IP54, i.e. resistant to water and oil.
· Easy-to-change value setting all digit key format.
· A compact type DIN72 × 72 mm, with a short barrel type which is 79 mm deep.
· Incorporates a key protect function preventing erroneous operation.
· The output is NPN/PNP multiple.
· Can be connected directly to a two wire DC sensor.
· UL, CSA standard acquired.
· May also be used as a multistage preset counter.
Standard Price: | 8,965,139 IDR- |
---|---|
Days to Ship: | 8 Day(s) or more |
Industrial Ethernet Connector XS5/XS6 M12 Connector Harness
OMRON
Industrial use Ethernet connector - XS5/XS6 M12 connector harness
[Features]
・ This product supports industrial Ethernet networks such as EtherCAT.
・ The RJ45 connectors reduce the space required for routing the small (RJ45 connector type) cables.
・ The rugged type (RJ45) connectors are suitable for wiring outside the control panel.
・ Waterproof type (M12 connector).
・ IP67 protection.
・ Socket cable type and bending-resistant cable type are the additions to the smartclick connector series with one touch (1/8th turn) interlocking ability.
Standard Price: | 284,237 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
OMRON
Current converter.
[Features]
· The most suitable static type overcurrent relay for motor overcurrent protection.
· Motor overload protection is used to detect ordinary AC current three-phase circuit.
· Use this.
· It can properly control, protect, and detect different types of devices with unlimited characteristics, lock start-time and instantaneous operation according to usage.
· Use is simple and CT part exchange is not necessary due to large current value or part exchange for relay input resistance.
· The mounting, removing, or wiring of the plug-in type is simple.
· It can not be used in a circuit with distorted current waveform, inverter circuit and capacitor load.
Standard Price: | 834,803 IDR- |
---|---|
Days to Ship: | Same day |
OMRON
A wide variety of single to triple unit types of axial flow fan units for easy "one-step" installation are available.
Standard Price: | 1,418,928 IDR- |
---|---|
Days to Ship: | 8 Day(s) |
Standard Price: | 433,194 IDR- |
---|---|
Days to Ship: | 8 Day(s) or more |
Programmable Terminal NS Optional Item
OMRON
Optional item for the programmable terminal NS
[Features]
· Supports a wide range of applications with an abundance of screen variations and various functions.
· Exhibits an affinity through the various drawing-less, program-less functions for a variety of uses including design and maintenance.
Standard Price: | 764,952 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
OMRON
Other multi-pin power relay in contactor current range that can be opened and closed by energizing 440 V AC / 40 A as a relay.
[Features]
・ 1 pole 40 A can be energized
・ Maximum energization capacity when 4 poles are connected in parallel is 160 A
・ Obtained EN60947-4-1 mirror contact mechanism certification by combining the relay body and auxiliary contact block
・ Designed with few openings to prevent dust and foreign matter from entering
・ Ideal for energizing industrial inverters, servo drivers, etc., and opening and closing power supplies for motors, etc.
・ Compliant with European PV standard (VDE0126)
[Applications]
・ Mainly available for control panels, industrial machines, etc.
Standard Price: | 664,899 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
RS-232C/RS-422A Conversion Unit NT-AL001
OMRON
Insulation type conversion unit.
[Features]
・ Convert RS-232C to RS-422 A/RS-485
・ RS-232C/RS-422 A conversion unit for connecting devices with RS-232C terminals such as PT and devices with RS-422 A terminals
・ Long-distance data transmission using RS-422 A interface is possible
・ Long-distance data transmission up to 500 m is possible
・ No power supply required
・ Duct wiring is possible
Standard Price: | 3,389,239 IDR |
---|---|
Days to Ship: | 8 Day(s) or more |
Serial Communication Board/Serial Communication Unit
OMRON
Serial Communication Board / Serial Communication Unit
Standard Price: | 5,032,586 IDR- |
---|---|
Days to Ship: | 8 Day(s) or more |
OMRON
General-purpose optional memory card with a capacity of 128 MB. Type: CF
Standard Price: | 1,254,902 IDR- |
---|---|
Days to Ship: | 8 Day(s) or more |
OMRON
CS1D series CPU base unit. There are 5 types.
Standard Price: | 15,545,329 IDR- |
---|---|
Days to Ship: | 8 Day(s) or more |
Standard Price: | 1,850,168 IDR- |
---|---|
Days to Ship: | 8 Day(s) or more |
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
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy