(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
OMRON
Position control units that support maximum 4-axis control with a single unit.
[Features]
·CJ1 W-NC□□3: Realized a compact machine with many functions and high performance.
·CJ1 W-NC□□3: Space efficiency is greatly improved.
·CJ1 W-NC□□4: 2-axis, 4-axis control.
·CS1 W-NC□□3: A single size can control up to 4 axes per unit.
·CS1 W-NC□□3: Achieves high-speed startup and high-speed positioning.
·CS1 W-NC□□3: Equipped with a wide variety of positioning functions.
[Applications]
·It is a position control unit for CJ/CS series and is used for line positioning control.
Standard Price: | 9,934,043 IDR- |
---|---|
Days to Ship: | 8 Day(s) or more |
OMRON FH, FZ-5 Compatible Cable
MISUMI
A harness compatible with OMRON image sensor FH/FZ-5. [Features]·Fixed/flexible and angle-type camera cable also available. ·Parallel cable can be selected from one with connectors on both ends, and discrete wire on one end with wire marker sleeve with a pin number. ·The length can be specified in 0.1 m increments from a minimum of 0.2 m to a maximum of 50 m. (Compatible length may differ according to the combination, so please refer to the standard table.)
Days to Ship: | 14 Day(s) or more |
---|
PLC Connector Terminal Block (for OMRON PLC, Input)
MISUMI
A spring-loaded terminal block that can be directly connected to the circuit of an OMRON PLC. It is a PLC connector terminal block for input allowing lower stage wiring without upper stage terminal wiring getting in the way.
Standard Price: | 352,909 IDR |
---|---|
Days to Ship: | 8 Day(s) or more |
OMRON
A popular small cam positioner that is easy to configure and boasts improved functionality.
[Features]
· Despite being small sized at just DIN 96 × 96 mm, it is available in 8, 16, and 32-point output types.
· Features 1,600 r/min high speed operations and 0.5° high accuracy settings for use in a wide range of applications.
· Highly visible display with backlit negative transmissive LCD and pulse output function and an advance angle compensation function to compensate for output delays.
· Bank function for multi-product production (8 banks). Speed display and pulse output functions.
· Approved standards: UL/CSA and EMC. Versions with English language text are also available for export outside of Japan.
[Applications]
· Use for operation timing control of each mechanism based on angle position data.
Standard Price: | 4,941,000 IDR- |
---|---|
Days to Ship: | 8 Day(s) or more |
Standard Price: | 1,452,612 IDR- |
---|---|
Days to Ship: | 8 Day(s) or more |
PLC NX Series NX1 CPU Unit NX102-□□□□
OMRON
- PLC NX-Series NX102 CPU Units from OMRON.
- Produce faster without compromising on quality.
- Real-time traceability, The NX1 provides high-speed control while utilizing information.
- Integrated safety across production line.
- High-speed in-line inspection.
- Seamless Integration: Production Line & IT systems.
- NX1 brings advanced control in miniaturized size.
- Synchronized control of I/O and motion within 1 ms cycle time Jitter: 1 μs.
- Memory capacity for variables: 33.5 MB.
- Multicore microprocessor for control and data handling.
Standard Price: | 26,510,000 IDR- |
---|---|
Days to Ship: | 8 Day(s) or more |
OMRON
0.1ms. In-built timer function.
Standard Price: | 1,972,529 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
Standard Price: | 3,007,778 IDR |
---|---|
Days to Ship: | 8 Day(s) or more |
OMRON
Blocks the control circuit by directly opening the contact by using the operation key only used to open the protective door of machine tools
[Features]
· Approved by EN (TÜT) compliant to CE marking.
· Approved by UL, CSA.
· Direct opening of contact of switch at the time of opening protective cover by using the direct opening operation mechanism (only at NC contact side).
· Approval of EN standard of direct opening operation is shown by mark on the switch.
· Prevents error operation and fake operation by using exclusive operation key.
· A wide temperature range of -40 to+80°C.
· The protective structure of switch box is approved by IP67 (EN60947-5-1).
Standard Price: | 115,147 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
OMRON
[Features]
· Weekly control using a large clock display.
· A daily time switch of a setting type that can be set while in dialog with both sides, and with a large display with a clock.
· Simple to operate with five keys.
· ON/OFF time schedule setting has 24 steps.
· AC100 to 230V free power source.
· Has a warranty for long duration power outage (approx. 10 years).
· International safety standard UL, CSA acquired.
· Day-to-day operations are possible with the same settings as timer operation.
Standard Price: | 4,379,160 IDR |
---|---|
Days to Ship: | 8 Day(s) or more |
OMRON
A cost-effective industrial-use relay with a low power consumption.
[Features]
·Type MM power relay with a mechanical lock latching system.
·Mechanically holds the operations.
· Quick operation due to pulse transmitted electrical power.
·Wide operating temperature range from -10°C to +55°C.
·Models compliant with auxiliary power relays (JEC-174D) are also available.
[Applications]
·Ideal for motor and control operation switching.
Standard Price: | 738,683 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
OMRON
A switched-mode power supply featuring Omron's unique, new undervoltage detection function.
A small type that can help reduce the size of equipment and devices.
[Features]
・ Kind design that screws do not fall from the terminal block
・ Finger protect compatible to prevent electric shock
・ Easy DIN rail mounting
[Applications]
・ Mainly used for control panels, industrial machines, etc.
Standard Price: | 747,995 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day |
Standard Price: | 13,985,325 IDR- |
---|---|
Days to Ship: | 8 Day(s) or more |
Factory Automation Communication Software, CX-Compolet / SYSMAC Gateway
OMRON
FA Communication Software WS02-CPLC1 / SGWC1
Standard Price: | 19,222,727 IDR- |
---|---|
Days to Ship: | 8 Day(s) or more |
Rotary Encoder Incremental Type Hollow Shaft Type [E6H-C]
OMRON
[Features]
· Incremental Type
· O.D.: φ40
· Resolution (Max): 3,600 P/R
· Thin Type (Thickness: 26 mm)
Standard Price: | 4,178,606 IDR- |
---|---|
Days to Ship: | Same day or more |
Solid State / Relay G3H / G3HD
OMRON
[Features]
· Same shape as model LY1, LY2 high power relay G3H series, added to the series of overseas planned income products (-VD type).
· UL, CSA, EN (VDE certification) standards acquired (-VD type).
· Socket type of identical size to model LY (1-pole, 2-pole types).
· Input viewable due to operation display lamp (N type).
Standard Price: | 640,648 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
OMRON
[Features]
· Economical, with unbeatable ease-of-use.
· Operation is simple, with an increase key for each digit. Safe and reliable.
· Insulated separation of the power source circuit from the input circuit for parts inside the counter.
· An upper limit of the setting value can be set, preventing mis-operation by the output apparatus due to erroneous setting.
· The function counting the number of outputs contributes to estimating counter lifetime and loading
· Water resistant/dust resistant structure (UL 508 Type 4X: IP66).
· Implements a key protect function.
Standard Price: | 1,661,668 IDR |
---|---|
Special Price | |
Days to Ship: | Same day |
Push Button Switch A22, Optional Part
OMRON
This is the switch part for the push button switch A22. It is possible to order by type, such as illuminated or non-illuminated, and by part such as operation part.
Standard Price: | 15,212 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
CQM1 (H) Series I/O Unit Terminal Block Conversion Adapter
OMRON
"Easy" and "safe" replacement that allows the I/O terminal block wiring to be used as is.
[Features]
・ If you replace the CQM1 (H) series with the CJ series using the CQM1 I/O terminal block conversion adapter, you can reuse the I/O terminal block wiring as it is
・ Since there is no need to redo the input/output wiring, the time required for wiring work, wiring check, and test run can be shortened
・ Easy program conversion with CX-Programmer. All you have to do is change the model from the menu
[I/O terminal block conversion adapter configuration specifications]
・ Part Number: CJ1W-AT411 is 18-pin terminal block standard type
Standard Price: | 2,258,202 IDR |
---|---|
Days to Ship: | 8 Day(s) or more |
OMRON
DeviceNet unit compatible with NJ series and CJ series.
[Features]
・ Achieves maximum 32,000 points (2,000 CH) / master control and guarantees data simultaneity
・ Equipped with master-slave functions, simultaneous operation is also possible
・ Equipped with various settings and monitor functions that take design efficiency and startup efficiency into consideration, and maximizes performance by using a configurator and CX-Integrator
・ Achieves improved debugging and startup efficiency, such as being able to download/upload master-slave configuration files to a memory card
Standard Price: | 10,398,571 IDR |
---|---|
Days to Ship: | 8 Day(s) or more |
OMRON
DeviceNet unit compatible with CS series.
[Features]
・ Achieves maximum 32,000 points (2,000 CH) / master control and guarantees data simultaneity
・ Equipped with master-slave functions, simultaneous operation is also possible
・ Equipped with various settings and monitor functions that take design efficiency and startup efficiency into consideration, and maximizes performance by using a configurator and CX-Integrator
・ Achieves improved debugging and startup efficiency, such as being able to download/upload master-slave configuration files to a memory card
[Applications]
・ As a communication unit when input is taken in various places and managed by PLC by DeviceNet communication
Standard Price: | 9,084,445 IDR |
---|---|
Days to Ship: | 8 Day(s) or more |
OMRON
[Features]
· Supporting load cell signal input, the optimal indicator for measurements such as pressure load torque weight, etc., and acceptance/rejection judgments of automatic machines, sorting machines, etc.
· Switches between 2 colors, red and green, to show the operation judgment with the display color.
· Equipped with a position meter to show the operational state trends.
· An external event input enables expansion to a wide range of measurement judgment applications.
· DC0.001mV or higher can be input (0.000 to 19.999mV range available).
· Also equipped with DC10V 100mV external power supply (DC5V type also available).
· Series developed for DeviceNet types.
· Short body size with depth (under neck) of 95 mm.
· Certified under UL standards (mark license certified).
· CE marking compliant as evaluated by a third party, waterproof structure compliant with NEMA4X (IP66 equivalent).
Standard Price: | 6,454,033 IDR- |
---|---|
Days to Ship: | 8 Day(s) or more |
φ30 mm Pushbutton Switch (Illumination Type) A30NL Series
OMRON
φ30 mm pushbutton switch. Helps miniaturize control panels with shortened body length and changed wiring direction.
Easy wiring Push-in Plus terminal block type is now available. Workability and safety have been improved.
[Workability]
· Three switch units can be mounted on one stage and multi-stage expansion is possible (screw terminal block type)
· Terminal screw hold-on structure (screw terminal block type) that supports round crimp terminal
· Terminals can be additionally tightened even when switch units are stacked together (screw terminal block type)
· Directionality of the switch unit is eliminated to facilitate assembly
[Safety]
· It uses a lock lever mechanism that can be reliably and easily operated
· The finger protective structure provides high safety
· The wiring will not loosen and is therefore maintenance-free (Push-in Plus terminal block type)
[Product Lineup]
· The buttons and bezels are available in abundant colors and shapes
Standard Price: | 261,282 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
OMRON
[Features]
· Small 4-point output terminal relay with C point relay.
· Equipped with 4 model G6B-2114P-US.
· Includes operation display LED.
· Built-in surge absorbing diode.
· Dedicated socket allows for easy relay replacement.
· Common use DIN rail mounting, screw mounting.
Standard Price: | 885,868 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
Digital Tachometer (DIN48×48) H7CX-R□-N Optional Product
OMRON
[Features]
· Digital tachometer (DIN48×48) H7CX-R□-N optional product
Standard Price: | 82,857 IDR |
---|---|
Days to Ship: | Quote |
Fieldbus System (for Output), EX120/121/122 Series
SMC
Fieldbus System (For Output) EX120/121/122 Series compatible with a variety of communication networks.
[Features]
· Output type for solenoid valve.
Standard Price: | 4,271,040 IDR- |
---|---|
Days to Ship: | 20 Day(s) or more |
Standard Price: | 25,388,562 IDR- |
---|---|
Days to Ship: | 22 Day(s) |
Thermo-Chiller Standard Type Water Cooled 200 V / 400 V Specification HRSH090 Series
SMC
Thermo-Chiller with a water-cooled refrigeration system.
[Features]
· With a high temperature stability of ±0.5°C due to a precise temperature control method that uses an expansion valve and a temperature sensor.
· With a compact tank.
· Power supply: Three-phase 200 V AC (50 Hz) / Three-phase 200 to 230 V AC (60 Hz).
· Set temperature range: 5 to 35°C
· Maximum ambient operating temperature: 45°C.
· RoHS compliant.
Days to Ship: | 15 Day(s) |
---|
Standard Price: | 15,375,503 IDR- |
---|---|
Days to Ship: | 22 Day(s) |
Standard Price: | 21,162,163 IDR |
---|---|
Days to Ship: | 8 Day(s) |
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
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy