(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
Temperature Controller (Digital Control Meter) [E5EC/AC]
OMRON
A large white PV display realizes high visibility. Pursuing ease of use from selection to operation and setting. Added push-in Plus terminal block type to the 48 x 96 mm size lineup.
[Features]
·A white PV display with a height of 25 mm (E5AC) and 18 mm (E5EC/E5EC-B) has been adopted to improve visibility.
·Realization of high-speed sampling of 50 ms.
·For the 48 x 96 mm size, in addition to the screw terminal block, you can also select from the push-in Plus terminal block type that reduces wiring man-hours.
·Slim body with a depth of 60 mm (screw terminal block type).
·Easy connection with PLC by programless communication function. It is also possible to link between temperature controllers via component communication.
·A tool port is provided not only on the top of the main unit, but also on the front, and by connecting it to a computer using a communication conversion cable (sold separately), settings can be made without wiring the power supply. Easy setting from CX-Thermo (sold separately).
Standard Price: | 3,456,770 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
OMRON
Motion control unit that easily achieves advanced positioning up to 4 axes.
[Features]
·High-speed multi-axis control of up to 76 axes (4 axis units × 19 units) per CPU unit. (Within the current consumption range of the CS1 power supply unit.)
·Easy and high-speed winding operation (2-axis traverse function instructions are available).
·High-speed response to start command from CPU unit (8 ms for 2-axis, 12 ms or less for 4-axis).
·Since the encoder response frequency is 2 Mpps when multiplied by 4, it is also compatible with high-speed and high-precision servo motors.
·A D code (interrupt code) can be output to the CPU unit when positioning is completed or when the specified position is passed.
·High-speed interlock can be achieved (D code output time is 3.3 ms or less).
Standard Price: | 28,516,035 IDR- |
---|---|
Days to Ship: | 8 Day(s) or more |
PLC Connector Terminal Block (for OMRON PLC, Output)
MISUMI
A spring-loaded terminal block that can be directly connected to the circuit of an OMRON PLC. It is a PLC connector terminal block for output allowing lower stage wiring without upper stage terminal wiring getting in the way.
Standard Price: | 352,909 IDR |
---|---|
Days to Ship: | 8 Day(s) or more |
Electrode Holder - BF-□(R)/BS-1(T)
OMRON
Electrode holding device BF-□ (R) / BS-1 (T)
[Features]
· A wide selection is available to match usage environments, such as those with high temperatures or high pressure,
· or in which chemical liquids are used.
· Type BF-1 is optimal for controlling liquids with low resistivity such as sewage.
· Type BF-(R) is used when attachment strength is required.
· Type BS-1 when high temperature and high pressure conditions are severe.
· Type BS-1T is used when corrosion resistance is required.
Standard Price: | 277,334 IDR- |
---|---|
Days to Ship: | Same day or more |
OMRON
This is a one-hole yellow resin control box (for emergency stop). Contact the manufacturer for 2-hole or 3-hole control boxes. A22E switch units, mounting bases, connectors, and lock plates can be used.
Standard Price: | 375,715 IDR |
---|---|
Days to Ship: | 8 Day(s) or more |
Electrode Rod and Peripheral Parts - F03- □
OMRON
An electrode rod and peripheral parts F03-□
[Features]
· F03-60 type (electrode rod set).
· The F03-01 type (electrode rod) is a product in which the F03-01+ type, F03-02+ type, and F03-03 type electrode rods (1 m) are combined with a connection nut and lock nuts (2).
· Length is 1 m.
· Cut to any length depending on the controlling water level.
· F03-02 type (connection nut).
· Used when the electrode rod is 1 m or longer.
· F03-03 type (lock nut).
· Used when attaching the electrode rod to an electrode holding device, or when using a connection nut.
· F03-141P type (separator for single electrode).
· F03-143P type (separator for three electrodes).
· F03-145P type (separator for five electrodes).
· When the electrode rod is 1m or longer, please use a separator every 1 m in order to prevent contact with electrodes.
· Please use the item for single electrodes for BF type electrode holding devices.
· The item for five electrodes can also be used for PS-5S type and PS-4S type holding devices.
· SUS316 is recommended when corrosion resistance is required, and titanium or Hastelloy is recommended when acid resistance in particular is required.
Standard Price: | 92,512 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
Standard Price: | 964,780 IDR |
---|---|
Special Price | |
Days to Ship: | Same day |
Connector Terminal Block Connection Cable
OMRON
Connector Terminal Block Connection Cable
Standard Price: | 314,124 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
Proximity Sensor With Built-in Amplifier for Aluminum Detection [E2EY]
OMRON
[Features]
· Proximity sensor exclusively for nonmagnetic metal such as aluminum and brass.
· "iron"is not detected.
· Detects nonmagnetic metals (aluminum, brass etc).
· Magnetic metals (iron, nickel etc.) are not detected.
Standard Price: | 2,391,432 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
OMRON
I/O solid state relay that can be equipped with model G7TC I/O relay terminal
[Features]
· Input module, output module available as I/O multitype.
· Can be used with model P7TF I/O terminal.
· Can be mixed loaded with model G7T I/O relay.
· SSR operations can be viewed with the operation display lamp.
· UL, CSA standards acquired and turned into a series (-US type).
Standard Price: | 247,842 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
OMRON
Dip timer H3FA
[Features]
· A timer for use on a PCB of contact / non-contact output type.
· Two types are provided for control output, with the contact output (1a, 1b) it is 3A (AC250V low resistance load), with the non-contact output there is a maximum of 150mA and high capacity.
· 1 sec./10 sec./1 min./10 min. (type A), 6 sec./60 sec./6 min./60 min. (type B) with four time types in one apparatus offering multiple functions.
· The time can be operated remotely by the connection to an external varistor.
· Completely washable.
· A small scale size enabling installation in a one-inch-pitch rack (length × width × height: 17.75 × 36.9 × 19.5 mm).
· UL/CSA acquired.
Standard Price: | 384,942 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
Oil-Resistant Connector XS5□R Fluororesin Cable
OMRON
Smart Click oil-resistant connector designed to achieve greater oil-resistant performance.
[Features]
・ It uses a fluoropolymer cable that demonstrates strong durability to cutting oils
・ Structure designed to achieve greater oil resistance
・ Newly developed lock structure compatible with M12 circular connectors
・ Simply by inserting the connector and turning it by approximately 1/8, the connector fitting operation is completed and cutting oils is blocked
・ A distinct click sensation when locking is complete
・ Protective structure IP67G (JIS C 0920 Annex 1)
・ Entry of oil from the cable is blocked by the fluoropolymer
・ Entry of oil from the cable joint is blocked by the advanced sealing method
・ OMRON's proprietary gap-free structure to block
[]Smart Click structure + O-ring
Standard Price: | 1,455,571 IDR |
---|---|
Days to Ship: | Same day |
Sealed Type Small-Sized Basic Switch [D2VW]
OMRON
[Features]
· Seal type (IP67 compliant: except terminal part) compact basic size
· Ensures stable sealing due to usage of epoxy resin
· Possible to use at watery places and dusty places.
· For internal structure, proven V type series structure is used and hence high precision and high durability is achieved.
· Fitting similar to V type.
· Compliant to the applications requiring environmental resistance such as automobiles, agricultural machinery, large appliances, and business equipment
Standard Price: | 58,274 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
Resin Case Type Proximity Sensor [E2F]
OMRON
[Features]
· A resin case type proximity sensor with excellent water resistance.
· An IP68 compliant protective structure.
· Dealing with mutual interference (different frequency type also available).
Standard Price: | 970,551 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
Solid State Relay For Heaters G3PJ
OMRON
A Value Design for Panel product that increases the value of your control panels.
Single-phase SSR for low heat generation enables carrying 25 A (G3PJ-□25B(-PU)) even for close mounting of 3 SSRs to contribute to downsizing of control panels.
Models available with push-in input terminals.
■ Features
· Easier designing and wiring while maintaining the previous 22.5‑mm width to help save space
Size reductions in solid state relays mean you can downsize control panels and cooling equipment,
and support for close mounting helps you save even more space.
· Better temperature characteristics and reinforced insulation for international standard compliance
UL-listed components, so you can reduce the time required for the UL application process.
Using new components or upgraded components is easy.
You can procure the components even when an urgent need arises for adjustments or problem-solving.
· Push-In Plus terminal blocks for easy wiring
Just insert wires: no tools required.
Now you can use Push-In Plus terminals to reduce the time and work involved in wiring.
**ขอราคาวันนี้ รับเลยของรางวัล ไม่ต้องลุ้น ถึง 31 ต.ค.นี้ ดูรายละเอียด ที่นี่
Standard Price: | 686,354 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day |
Standard Price: | 3,051,000 IDR- |
---|---|
Days to Ship: | 8 Day(s) or more |
SMC
Direct heat exchanger with circulating water in the factory.
[Features]
・ For temperature control in a temperature range that does not require a refrigerator
・ Many achievements in semiconductor process equipment with high temperature stability, wide temperature range, failure diagnosis, external communication, etc.
・ UL, SEMI standard compliant, CE marking
・ Inverter type selectable
Days to Ship: | 15 Day(s) |
---|
Solid-state Timer H3CR-F / -G / -H
OMRON
[Features]
· A series based on twin timer, star delta timer.
· UL, CSA, LR, NK, CCC acquired, EN61812-1 compatible safe design.
· Compatible with the CE mark.
· Because the time units enable separate ON time and OFF time setting, combinations of long term ON or OFF and short time ON or OFF are possible.
· Product line-up with the two types of operational mode of start flicker ON and start flicker OFF.
· Power sources for any low voltage (AC24 to 48/DC12 to 48V), any high voltage (AC100 to 240V/DC100 to 125V).
· 24 types of time ranges can be selected from among 0.05 seconds to 300 hours.
· Instantaneous output of 0 setting is possible.
· Because there is instantaneous output by revolving the scale in the direction of 0, the checking of the sequence operation and the like is simple.
· UL, CSA, NK, LR, CCR acquired, EN61812-1 compatible.
· Corresponds to the CE mark.
Standard Price: | 1,113,639 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
Sealed Ultra Subminiature Basic Switch [D2HW]
OMRON
[Features]
· Long stroke type enabling ON/OFF securely by using industry's smallest size.
· Contribute to compact mechanism product with conventional volume ratio of 78% in case of body dimensions.
· Long stroke specification easy to use also without lever (OT reference place: 1.4 mm).
· Eliminates substances harmful to environment and lead wire type is also lead-free.
Standard Price: | 31,547 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
Push-In Plus Terminal Block Socket PYF-□□-PU
OMRON
A Value Design for Panel product that increases the value of your control panels.
A Push-In Plus terminal block type that reduces labor has been added to the series of sockets for the MY Relay and G2R-S Relay.
Standard Price: | 81,851 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
OMRON
[Features]
· Solid state contact for 3-phase motors that can be used with protection coordinated contact sensing and thermal relays.
· UL/CSA standard acquired.
· Use with both DIN rail mounting and screw mounting.
· Heat sink integrated compact construction (W80 × H100 × D100 mm).
· Built-in snubber circuit and varistor.
· Built-in operation display lamp.
· 2 element type also part of a series.
Standard Price: | 1,758,686 IDR- |
---|---|
Days to Ship: | Same day or more |
OMRON
Digital display unit M7E
[Features]
· Blanking in the new model.
· A series with additional functions added.
· 14 mm alphanumerics height, switchable between two display colors of red and green.
· A product line-up of various types, select in accordance with installation site location.
· Space saving achieved in the apparatus thanks to a 43 mm depth small size design.
· DC12 to 24V free power source.
· Display of "-" enabled by a signal code of the 10 ordinal type.
· A product line-up with a zero suppression function.
Standard Price: | 1,434,286 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day |
Voltage and Current Panel Meter K3HB-X
OMRON
[Features]
· A panel meter optimal for measurement display and judgments of analog amounts, such as voltage or current signals, etc.
· Switches between 2 colors, red and green, to show the operation judgment with the display color.
· Equipped with a position meter to show the operational state trends.
· An external event input enables expansion to a wide range of measurement judgment applications.
· Series developed for DeviceNet types.
· Short body size with depth (under neck) of 95 mm.
· Certified under UL standards (mark license certified).
· CE marking compliant as evaluated by a third party.
· Waterproof structure compliant with NEMA4X (IP66 equivalent).
· High-speed sampling of 50 cycles/second (20ms).
Standard Price: | 5,330,859 IDR- |
---|---|
Days to Ship: | Same day or more |
TOYOGIKEN
An ultra small size with a pitch between terminals of just 7 mm. Ideal for size reducing PLC or SBC interfaces. A compact type for helping reduce the size of control panels.
[Features]
· An ultra small size with a pitch between terminals of just 7 mm.
· Ideal for size reducing PLC or SBC interfaces.
· A compact type for helping reduce the size of control panels.
· The connector and terminal block are easy-to-handle 1:1 wire connection types.
· Uses SS terminal screws for easy wiring.
· Structured to prevent screws from dropping out and becoming lost.
· The terminal is an open/close type and is pre-equipped with a name plate featuring the terminal number on both sides. Designed for greater efficiency during wiring.
· Compatible with both DNI rail mounting and direct mounting methods.
Standard Price: | 460,454 IDR- |
---|---|
Days to Ship: | Same day or more |
UPS, BU/BA Series Related Products, Replacement Battery Unit
OMRON
[Specifications]·Replacement battery for maintenance. ·Supports hot-swap
Standard Price: | 5,055,712 IDR- |
---|---|
Days to Ship: | 8 Day(s) or more |
Digital Display Unit M7E Option
OMRON
[Features]
· Digital display unit M7E optional product.
Standard Price: | 68,996 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
φ22 mm Pushbutton Switch (Illumination Type) A22NL Series
OMRON
φ22 mm pushbutton switch. Helps miniaturize control panels with shortened body length and changed wiring direction. Easy wiring push-in Plus terminal block type is now available.
[Workability]
· The wiring direction is changed to improve the visibility of wires (Push-in Plus terminal block type)
· Terminal screw hold-on structure (screw terminal block type) that supports round crimp terminal
· Terminals can be additionally tightened even when switch units are stacked together (screw terminal block type)
· Directionality of the switch unit is eliminated to facilitate assembly
[Miniaturization]
· The wiring direction is changed so lateral space is not required (Push-in Plus terminal block type)
· Short Body Design
· Same size as A22NL (illuminated type) and A22NN (non-illuminated type)
[Safety]
· It uses a lock lever mechanism that can be reliably and easily operated
· The finger protective structure provides high safety
· The wiring will not loosen and is therefore maintenance-free (Push-in Plus terminal block type)
[Product Lineup]
· Safety standard / voltage specification as a global product
· Can be installed on two panel processing dimensions of φ22.3 and φ25.5
· The buttons and bezels are available in abundant colors, shapes and materials
· Conforms to IP66 and NEMA 4X/13 for protective structure
Standard Price: | 222,811 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
MWS Series (Spring-Loaded), Compatible Crimp Terminals Y terminal/Round terminal
MISUMI
A 34-position MIL connector terminal block equipped with a KV-Nano series name plate that reduces work labor-hours thanks to its spring-loaded structure, allowing lower stage wiring without upper stage terminal wiring getting in the way.
Standard Price: | 282,270 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
Standard Price: | 7,688,703 IDR- |
---|---|
Days to Ship: | 15 Day(s) or more |
PANASONIC
Standard improving detection performance remarkably.
[Features]
· Stable detection for long term and short term (FX-301, FX-301-HS, FX-305): In order to limit the aged deterioration of light projecting element, ensure stable issue volume powered by[In addition to 4 light-emitting element, new [ APC (Auto Power Control) circuit].
· Detection distance significantly up: Adopting [Double coupling lens], that enabled increase the detection distance.
· Variable projected light (FX-301, FX-301-HS, FX-305): When detecting at short distance, transparent objects / micro objects, when the received light level is saturated, detection can be stabilized by adjusting the projected light amount of the sensor without changing the response time.
· Maximum display 9999 (FX-305): 4 digit full display 9999. If the difference in value digit becomes larger compared with the conventional product, setting for surplus is possible.
· Ultra-high speed 35 μs (FX-301-HS): 35 super high speed response of 35 μs is realized. Also supports detection of small work that moves at high speed.
· Simplify system in new mode (FX-305): Wind comparator mode, newly equipped differential detection mode
· 5 types of timer functions
· can be used by beginners also MODE NAVI
· Simple operation by 2 simple switches
· One-touch cable saves wiring and configuration).
· Maximum 16 sensors are collectively adjusted by optical communication function.
· Can be directly set by numeric input.
· A communication unit is setup that improves start-up / maintenance of the equipment.
Standard Price: | 3,468,730 IDR- |
---|---|
Days to Ship: | Quote |
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
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy