(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
OMRON
OMRON PLC (control unit) CS1D series I/O control unit.
Standard Price: | 7,707,931 IDR- |
---|---|
Days to Ship: | 8 Day(s) or more |
Temperature Controller (Digital Control Meter) [E5CC]
OMRON
A large white PV display realizes high visibility. Pursuing ease of use from selection to operation and setting. Added push-in Plus terminal block type lineup.
[Features]
・ Height of 15.2 mm, white PV display is used to improve visibility
・ Realization of high-speed sampling 50 ms
・ In addition to the screw terminal block type, you can select from the push-in Plus terminal block type that reduces wiring man-hours and the plug-in type that allows the terminal block to be attached and detached
・ Slim body with a depth of 60 mm (Screw terminal block type)
・ Easy connection with PLC by programless communication function. Coordination between temperature control is possible by component communication
·By using a communication exchange cable (sold separately) to connect to a computer, settings can be made without wiring the power supply. Easy to set up from CX-Thermo (sold separately)
Standard Price: | 2,514,162 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
CPM1A Programmable Controller Programming Connection Cable
OMRON
Omron programmable controller CPM1A programming connection cable.
Standard Price: | 1,121,541 IDR |
---|---|
Days to Ship: | 8 Day(s) or more |
Standard Price: | 7,559,078 IDR |
---|---|
Days to Ship: | 8 Day(s) or more |
Thermac NEO Temperature Controller (Digital Control Meter) [E5□N/E5□N-H/E5□N-HT]
OMRON
From selection to operation and maintenance, the best-selling temperature controller Thermac NEO series is convincing.
A high-performance type that responds to faster and more accurate temperature and process control, and a program type that expands the range of compatible applications are also available.
Standard Price: | 4,907,759 IDR- |
---|---|
Days to Ship: | 8 Day(s) or more |
Motion Controller MC-MPC12 Series
MISUMI
4-axis motor and I/O control in a single board with a compact body
Standard Price: | 287,341 IDR- |
---|---|
Days to Ship: | 8 Day(s) or more |
Temperature Controller (Digital Control Meter) [E5EC/AC]
OMRON
A large white PV display realizes high visibility. Pursuing ease of use from selection to operation and setting. Added push-in Plus terminal block type to the 48 x 96 mm size lineup.
[Features]
·A white PV display with a height of 25 mm (E5AC) and 18 mm (E5EC/E5EC-B) has been adopted to improve visibility.
·Realization of high-speed sampling of 50 ms.
·For the 48 x 96 mm size, in addition to the screw terminal block, you can also select from the push-in Plus terminal block type that reduces wiring man-hours.
·Slim body with a depth of 60 mm (screw terminal block type).
·Easy connection with PLC by programless communication function. It is also possible to link between temperature controllers via component communication.
·A tool port is provided not only on the top of the main unit, but also on the front, and by connecting it to a computer using a communication conversion cable (sold separately), settings can be made without wiring the power supply. Easy setting from CX-Thermo (sold separately).
Standard Price: | 3,456,770 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
OMRON
Position control units that support maximum 4-axis control with a single unit.
[Features]
·CJ1 W-NC□□3: Realized a compact machine with many functions and high performance.
·CJ1 W-NC□□3: Space efficiency is greatly improved.
·CJ1 W-NC□□4: 2-axis, 4-axis control.
·CS1 W-NC□□3: A single size can control up to 4 axes per unit.
·CS1 W-NC□□3: Achieves high-speed startup and high-speed positioning.
·CS1 W-NC□□3: Equipped with a wide variety of positioning functions.
[Applications]
·It is a position control unit for CJ/CS series and is used for line positioning control.
Standard Price: | 9,934,043 IDR- |
---|---|
Days to Ship: | 8 Day(s) or more |
Control Signal AC Conversion Cable (with Misumi Original Connectors)
MISUMI
Sino-Japanese Common Model Used AC Servo Motor Conversion Harness for Control Signal
Days to Ship: | 12 Day(s) or more |
---|
Compact Non-contact type Door Switch / Non-contact type Door Switch Controller D40A / G9SX-NS
OMRON
[Features]
· Compact non-contact type door switch / non-contact type door switch controller D40A/G9SX-NS.
Standard Price: | 5,481,429 IDR- |
---|---|
Days to Ship: | 8 Day(s) or more |
Electronic Temperature Controller E5C2
OMRON
[Features]
· The smallest type, available at low cost
· Proportional (P) motion is available in the adjustment mode. In addition, reset adjustment function has been added
· The mounting adapter enables continuous close-contact installation
· Plug-in method enables DIN rail mounting and panel embedding
Standard Price: | 2,081,037 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
NX Series Temperature Control Unit NX-TC
OMRON
NX series temperature control unit. It captures state changes by itself, optimizes control, and easily achieves both productivity and quality.
Standard Price: | 11,216,243 IDR |
---|---|
Days to Ship: | 8 Day(s) or more |
Single-phase power regulator G3PW
OMRON
Single phase power regulator G3PW
[Features]
· A power regulator with improved functionality and performance.
· High precision and versatility
· Heater disconnection detection function (accurate disconnection detection is possible with a heater disconnection detection based on the heater resistance value.
· Capable of detecting a single disconnection among multiple heaters).
· Setting values and output values can be monitored with a digital display.
· Control mode is selectable (phase control, optimal cycle control).
· Output capacity settings and load current can be monitored via communication (RS-485).
· Operation time can be monitored.
· Four phase control methods are selectable (phase angle proportional control [G3PX type compatibility mode].
· / Voltage proportional control /.
· Voltage square proportional control / constant current control).
· Compatible with a wide variety of loads (transformer load, alloy heater, pure metal heater, etc.).
· Compatible with UL and CE markings.
Standard Price: | 475,000 IDR- |
---|---|
Days to Ship: | 8 Day(s) |
Temperature Controller (Digital Control Meter) (22.5 mm Width, DIN Rail-Mounted Type) [E5DC/E5DC-B]
OMRON
Ideal DIN rail mounting type for a system that connects a touch panel / PLC and a temperature controller while maintaining the operability and high performance of the E5□C type series.
Added push-in Plus terminal block type lineup.
[Features]
・ A slim body that fits in a low profile control panel with a DIN rail mounting type with a depth of 85 mm and a width of 22.5 mm
・ Easy-to-replace terminal block attachment/detachment structure improves maintainability
・ In addition to the screw terminal block type, you can select from the push-in Plus terminal block type that reduces wiring man-hours
・ Push-in Plus terminal block type is a connector and does not require wiring of power supply / communication line (Maximum number of connected units: 16)
・ High-speed sampling 50 ms makes it suitable for high-speed heating apps
・ Easy connection with PLC by programless communication
·By using a communication conversion cable (sold separately) to connect to a computer, settings can be configured without power wiring. Easy to set up from CX-Thermo (sold separately)
・ Enhanced basic functions of auxiliary output (2 points maximum) and event input (1 point maximum)
・ Easy-to-read white PV display that makes it easy to check when starting up or when something is wrong even inside the panel (PV height: 8.5 mm)
Standard Price: | 3,345,316 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
OMRON
OMRON PLC (control unit) CS1D series duplex unit.
Standard Price: | 23,100,000 IDR- |
---|---|
Days to Ship: | 8 Day(s) or more |
OMRON
Cycle control unit G32A
[Features]
· A unit that enables high precision temperature control through a combination with the SSR.
· Employs a cycle control method in which power control can be performed with little noise generation.
· Combined with the SSR it can be used for single-phase loads, as well as three-phase loads.
· Three inputs, namely an internal setting volume, an external setting volume, and an electric current signal DC4 to 20mA are selectable.
· Slim style and capable of DIN rail mounting as well as screw mounting.
· Close fitting attachment with the G3PA type is possible with the connection terminal.
· An insulation transformer is built-in.
· 100 to 240V free power supply.
Standard Price: | 334,294 IDR- |
---|---|
Days to Ship: | 8 Day(s) |
OMRON FH, FZ-5 Compatible Cable
MISUMI
A harness compatible with OMRON image sensor FH/FZ-5. [Features]·Fixed/flexible and angle-type camera cable also available. ·Parallel cable can be selected from one with connectors on both ends, and discrete wire on one end with wire marker sleeve with a pin number. ·The length can be specified in 0.1 m increments from a minimum of 0.2 m to a maximum of 50 m. (Compatible length may differ according to the combination, so please refer to the standard table.)
Days to Ship: | 14 Day(s) or more |
---|
Control Signal Conversion Cable (used with Hirose Electric/3M Connector)
MISUMI
Sino-Japanese Common Model Used Branded Material Used AC Servo Motor Conversion Harness for Control Signal
Days to Ship: | 12 Day(s) or more |
---|
Signal Control IEEE1284 ⇔ MIL Harness
MISUMI
Adapter harness for terminal blocks with a specifiable length
Days to Ship: | 10 Day(s) or more |
---|
OMRON
[Features]
· The temperature is measured with high precision (0.1°C increments) using a microcomputer
· It has a built-in battery and does not require power supply wiring
· Large LCD (Letter Height: 12 mm) Digital Display
Standard Price: | 850,100 IDR- |
---|---|
Days to Ship: | 8 Day(s) or more |
OMRON
- PLC CJ Series Loop CPU Unit by OMRON.
- With ultra-small size, can be fits in most devices.
- Backplane-free structure provides the functions you need in minimum space.
- Low-cost solution for controlling multiple loops.
- Function block programming for easy engineering.
- Seamless integration of sequence control and loop control.
- HMI (Human Machine Interface) windows of machine can be simply generated from function blocks automatically.
- Control functions have the added ability to control multiple loops.
Standard Price: | 44,779,884 IDR |
---|---|
Days to Ship: | 8 Day(s) or more |
Programmable Controller CP1L I/O Connection Cable
OMRON
This is an I/O connection cable for programmable logic controller CP1 L. It is for 80 cm CP1 W expansion unit. The CP1 W expansion unit comes with an I/O connection cable (approx. 6 cm) for side-by-side connection.
Standard Price: | 935,849 IDR |
---|---|
Days to Ship: | 8 Day(s) or more |
OMRON
RFID system V680 series.
[Features]
·Realization of high-speed and highly reliable communication by electromagnetic induction method and original technology
·Full of easy-to-use functions from start-up to operation, such as visualization of communication status.
Standard Price: | 11,025,839 IDR- |
---|---|
Days to Ship: | 8 Day(s) or more |
Controller Link unit/support board CS1W optional product
OMRON
Controller Link Unit / Support Board, CS1W, Optional Item.
Standard Price: | 1,216,378 IDR |
---|---|
Days to Ship: | 8 Day(s) or more |
PLC, Programmable Controller, CP1L
OMRON
- PLC CP1L series by OMRON.
- Pulse output for two axes.
Advanced power for high-precision positioning control.
- High-speed Counters.
Single-phase for four axes.
- Six interrupt inputs are built in.
Faster processing of instructions speeds up the entire system.
- Serial Communications.
Two ports.
Select Option Boards for either RS-232C or RS-485 communications.
- "CP1L-M" and "CP1L-L" have a peripheral USB port.
- The Structured Text (ST) Language.
Makes math operations even easier.
- LCD displays and settings.
Enabled using Option Board.
Standard Price: | 3,170,198 IDR- |
---|---|
Days to Ship: | 8 Day(s) or more |
OMRON
Motion control unit that easily achieves advanced positioning up to 4 axes.
[Features]
·High-speed multi-axis control of up to 76 axes (4 axis units × 19 units) per CPU unit. (Within the current consumption range of the CS1 power supply unit.)
·Easy and high-speed winding operation (2-axis traverse function instructions are available).
·High-speed response to start command from CPU unit (8 ms for 2-axis, 12 ms or less for 4-axis).
·Since the encoder response frequency is 2 Mpps when multiplied by 4, it is also compatible with high-speed and high-precision servo motors.
·A D code (interrupt code) can be output to the CPU unit when positioning is completed or when the specified position is passed.
·High-speed interlock can be achieved (D code output time is 3.3 ms or less).
Standard Price: | 28,516,035 IDR- |
---|---|
Days to Ship: | 8 Day(s) or more |
PLC Connector Terminal Block (for OMRON PLC, Output)
MISUMI
A spring-loaded terminal block that can be directly connected to the circuit of an OMRON PLC. It is a PLC connector terminal block for output allowing lower stage wiring without upper stage terminal wiring getting in the way.
Standard Price: | 352,909 IDR |
---|---|
Days to Ship: | 8 Day(s) or more |
PLC Connector Terminal Block (for OMRON PLC, Input)
MISUMI
A spring-loaded terminal block that can be directly connected to the circuit of an OMRON PLC. It is a PLC connector terminal block for input allowing lower stage wiring without upper stage terminal wiring getting in the way.
Standard Price: | 352,909 IDR |
---|---|
Days to Ship: | 8 Day(s) or more |
Electrode Holder - BF-□(R)/BS-1(T)
OMRON
Electrode holding device BF-□ (R) / BS-1 (T)
[Features]
· A wide selection is available to match usage environments, such as those with high temperatures or high pressure,
· or in which chemical liquids are used.
· Type BF-1 is optimal for controlling liquids with low resistivity such as sewage.
· Type BF-(R) is used when attachment strength is required.
· Type BS-1 when high temperature and high pressure conditions are severe.
· Type BS-1T is used when corrosion resistance is required.
Standard Price: | 277,334 IDR- |
---|---|
Days to Ship: | Same day or more |
RFID System V680/V680S Series RF Tag
OMRON
Media for writing data that enables the integration of objects and information
■ Features
· V680 Series
Lineup of products ranging from 1 to 8 KB. Select the product according to the amount of data to be stored and size of the object on which it will be mounted.
· V680S Series
Select the ideal combination of V680S Series RF tags from 8 types
to suit the communication distance, required memory capacity and material of object on which it is to be mounted.
Note: 8‑KB RF tags in the V680 Series can communicate with V680S Series reader/writers.
Standard Price: | 369,343 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
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
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy