(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
5 items
Loading...
OMRON
Convert smart. Compute smartly. A simple and smart analog slave.
[Features]
·In addition to inputting and outputting analog data, analog I/O slaves can process various operations inside the unit, such as scaling functions, which conventionally had to be processed on the ladder program of the host PLC.
·Analog processing similar to that of a digital panel meter is possible by using calculation functions such as the scaling function.
·By using the differentiation/integration function, it is possible to perform analog integration processing such as equipment abnormality prediction and diversion.
·By using the user calibration function, it is possible to correct the "deviation" of the input value (or output value).
·The input (or output) range can be easily changed by simply setting the switch.
Standard Price: | 6,166,109 IDR- |
---|---|
Days to Ship: | 8 Day(s) or more |
Sensor Bracket Single Plate Type for Photoelectric Sensor Vanbrugh V
IWATA MFG
[Corresponding sensor] Omron Corp/E3Z, Keyence Corp/PZ, SUNX Corporation/CX, Yamatake Corp/HPB, Optex FA Corporation/Z
Standard Price: | 173,416 IDR |
---|---|
Days to Ship: | 8 Day(s) or more |
OMRON
Robust safety limit switch with metallic housing. Direct opening mechanism in both of slow action type, and snap action type
[Features]
· Direct opening mechanism (only at NC contact side) to separate contact at the time of fault in contact welding.
· Safety of lever setting is achieved by using operation position display board and mechanism by which lever is interlocked.
· Proper operation zone display mechanism is also available.
· Moreover, changing of direction of lateral movement is also by one-touch.
· Improvement in sealing property by strengthening the seal structure of head part (meets TÜ V: IECIP67, UL: NEMA3, 4, 4X, 6P,13).
· Wide available temperature range of - 40 to +80°C.
· Approved by UL, CSA, EN(TÜV), CCC
Standard Price: | 762,300 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
Sealed Ultra Subminiature Basic Switch [D2HW]
OMRON
[Features]
· Long stroke type enabling ON/OFF securely by using industry's smallest size.
· Contribute to compact mechanism product with conventional volume ratio of 78% in case of body dimensions.
· Long stroke specification easy to use also without lever (OT reference place: 1.4 mm).
· Eliminates substances harmful to environment and lead wire type is also lead-free.
Standard Price: | 31,547 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
Sealed Type Small-Sized Basic Switch [D2VW]
OMRON
[Features]
· Seal type (IP67 compliant: except terminal part) compact basic size
· Ensures stable sealing due to usage of epoxy resin
· Possible to use at watery places and dusty places.
· For internal structure, proven V type series structure is used and hence high precision and high durability is achieved.
· Fitting similar to V type.
· Compliant to the applications requiring environmental resistance such as automobiles, agricultural machinery, large appliances, and business equipment
Standard Price: | 58,274 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
Temperature Controller (Digital Control Meter) [E5EC/AC]
OMRON
A large white PV display realizes high visibility. Pursuing ease of use from selection to operation and setting. Added push-in Plus terminal block type to the 48 x 96 mm size lineup.
[Features]
·A white PV display with a height of 25 mm (E5AC) and 18 mm (E5EC/E5EC-B) has been adopted to improve visibility.
·Realization of high-speed sampling of 50 ms.
·For the 48 x 96 mm size, in addition to the screw terminal block, you can also select from the push-in Plus terminal block type that reduces wiring man-hours.
·Slim body with a depth of 60 mm (screw terminal block type).
·Easy connection with PLC by programless communication function. It is also possible to link between temperature controllers via component communication.
·A tool port is provided not only on the top of the main unit, but also on the front, and by connecting it to a computer using a communication conversion cable (sold separately), settings can be made without wiring the power supply. Easy setting from CX-Thermo (sold separately).
Standard Price: | 3,456,770 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
OMRON
I/O solid state relay that can be equipped with model G7TC I/O relay terminal
[Features]
· Input module, output module available as I/O multitype.
· Can be used with model P7TF I/O terminal.
· Can be mixed loaded with model G7T I/O relay.
· SSR operations can be viewed with the operation display lamp.
· UL, CSA standards acquired and turned into a series (-US type).
Standard Price: | 247,842 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
OMRON
This is a one-hole yellow resin control box (for emergency stop). Contact the manufacturer for 2-hole or 3-hole control boxes. A22E switch units, mounting bases, connectors, and lock plates can be used.
Standard Price: | 375,715 IDR |
---|---|
Days to Ship: | 8 Day(s) or more |
OMRON
[Features]
· A surface mounted relay that achieves the smallest mounting surface area in its class and a low profile.
· An ultra small type with a height of 5.2 mm, a width of 6.5 mm, and a length of 10 mm. Can be used for high-density mounting (G6k (U)-2F (-Y) type).
· A low profile type with a height of just 5.2 mm, promising improved mounting efficiency (G6k (U)-2F (-Y) type).
· Ultra-light with a weight of just (approx.) 0.7 g for faster mounting speeds.
· Approximately 70% lower power consumption compared to the manufacturer's other products. Achieves a high sensitivity at 100mW.
· Its unique terminal structure with a high infrared radiating efficiency makes it easier to increase the temperature of the terminal during IRS mounting, providing good soldering properties (surface mounted terminal type).
· Features a high withstand voltage between coil-contacts of AC1,500V. Also features impulse withstand voltage of 1.5kV10 × 160 μs (FCCPart68 compliant).
· Y-series product lines also available. Features an optimized distance between the coil contacts and terminals. Also features an impulse withstand voltage of 2.5kV2 × 10 μs (Telcordia standard compatible).
· The standard type is UL and CSA standard compliant. EN60950-certified.
Standard Price: | 91,412 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day |
Solid-state Timer H3CR-F / -G / -H
OMRON
[Features]
· A series based on twin timer, star delta timer.
· UL, CSA, LR, NK, CCC acquired, EN61812-1 compatible safe design.
· Compatible with the CE mark.
· Because the time units enable separate ON time and OFF time setting, combinations of long term ON or OFF and short time ON or OFF are possible.
· Product line-up with the two types of operational mode of start flicker ON and start flicker OFF.
· Power sources for any low voltage (AC24 to 48/DC12 to 48V), any high voltage (AC100 to 240V/DC100 to 125V).
· 24 types of time ranges can be selected from among 0.05 seconds to 300 hours.
· Instantaneous output of 0 setting is possible.
· Because there is instantaneous output by revolving the scale in the direction of 0, the checking of the sequence operation and the like is simple.
· UL, CSA, NK, LR, CCR acquired, EN61812-1 compatible.
· Corresponds to the CE mark.
Standard Price: | 1,113,639 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
OMRON
[Features]
· A 1.27 mm pitch connector for high-density mounting and compacted electronic devices
· High-density mounting is possible thanks to the two-row configuration with a contact pitch of 1.27 mm.
· A four-row staggered array (1.27 mm × 1.905 mm) for connection with circuit boards.
· Uses a leaf contact structure that is able to hold up to prying and that enables smooth insertion and extraction.
· Has a mating length of 3.1 mm, helping improve space during mounting.
· The design of the press fit section helps maintain a stable contact force.
· What's more, by utilizing gold and palladium-plated contact points, the reliability of the contacts has been improved even further.
· Standardized stop pins for all contacts to prevent floating and falling during soldering.
· Can also be screw fixed on to circuit boards.
· UL standard certified product (file no. E103202).
· Cannot be mated with XH3/XH4 half pitch connectors.
Standard Price: | 121,110 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day |
Terminal Block XW4 Screwdriver for Printed Circuit Boards
OMRON
[Features]
・ Terminal Block for PCBs, XW4 Driver
Standard Price: | 230,442 IDR |
---|---|
Special Price | |
Days to Ship: | Same day |
Round Waterproof Connector (M12) XS2
OMRON
[Features]
· A waterproof connector for use with FA - designed for saving man- and maintenance-hours, and environment resistance.
▪ Conforms to IP67.
· An FA dedicated small connector providing 94V-0 heat resistance.
· Changing the wiring system to connectors makes maintenance easy and shortens the equipment downtime.
·The connectors with cables are available in three types: crimp type, solder type, and screw connection type.
· The connector with cable is a UL standard compatible part.
• Compliant with IEC61076-2-101 (IEC60947-5-2), NECA4202.
Standard Price: | 24,195 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
Easy-Connect Connector for Industrial Equipment - XN2
OMRON
[Features]
· A simple wire connection connector that is compliant with e-con specifications and is suitable for sensor connections.
· Utilizes a spring clamp method, which has a solid track record for wire connections in industrial uses.
· Wire connections are simple and do not require special tools.
· Repeat wire connections (repairs) are also possible.
· The 28–20 AWG (0.08–0.5 mm2) wiring range can be supported with a single connector (cover OD: ⌀1.5 or smaller).
Standard Price: | 60,000 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day |
OMRON
[Features]
· Solid state contact for 3-phase motors that can be used with protection coordinated contact sensing and thermal relays.
· UL/CSA standard acquired.
· Use with both DIN rail mounting and screw mounting.
· Heat sink integrated compact construction (W80 × H100 × D100 mm).
· Built-in snubber circuit and varistor.
· Built-in operation display lamp.
· 2 element type also part of a series.
Standard Price: | 1,758,686 IDR- |
---|---|
Days to Ship: | Same day or more |
Voltage and Current Panel Meter K3HB-X
OMRON
[Features]
· A panel meter optimal for measurement display and judgments of analog amounts, such as voltage or current signals, etc.
· Switches between 2 colors, red and green, to show the operation judgment with the display color.
· Equipped with a position meter to show the operational state trends.
· An external event input enables expansion to a wide range of measurement judgment applications.
· Series developed for DeviceNet types.
· Short body size with depth (under neck) of 95 mm.
· Certified under UL standards (mark license certified).
· CE marking compliant as evaluated by a third party.
· Waterproof structure compliant with NEMA4X (IP66 equivalent).
· High-speed sampling of 50 cycles/second (20ms).
Standard Price: | 5,330,859 IDR- |
---|---|
Days to Ship: | Same day or more |
Standard Price: | 327,143 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day |
OMRON
Dip timer H3FA
[Features]
· A timer for use on a PCB of contact / non-contact output type.
· Two types are provided for control output, with the contact output (1a, 1b) it is 3A (AC250V low resistance load), with the non-contact output there is a maximum of 150mA and high capacity.
· 1 sec./10 sec./1 min./10 min. (type A), 6 sec./60 sec./6 min./60 min. (type B) with four time types in one apparatus offering multiple functions.
· The time can be operated remotely by the connection to an external varistor.
· Completely washable.
· A small scale size enabling installation in a one-inch-pitch rack (length × width × height: 17.75 × 36.9 × 19.5 mm).
· UL/CSA acquired.
Standard Price: | 384,942 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
Standard Price: | 3,051,000 IDR- |
---|---|
Days to Ship: | 8 Day(s) or more |
Connector Terminal Block Connection Cable
OMRON
Connector Terminal Block Connection Cable
Standard Price: | 314,124 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
Digital Display Unit M7E Option
OMRON
[Features]
· Digital display unit M7E optional product.
Standard Price: | 68,996 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
KE1 / KM1 Optional Part Transformer
OMRON
KE1 / KM1 / KM-N2-FLK optional current transformer.
Standard Price: | 264,769 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day |
OMRON
A unit that converts analog input signals to binary data.
[Features]
·Up to 16 analog signals can be captured with 1 unit.
·Wiring with MIL connector enables wire saving (Type CS1W-AD161 only).
·Disconnection detection function.
· Peak hold function.
· Averaging function.
·Scaling function (Type CS1W-AD161 only).
[Applications]
·Used when it is necessary to capture analog input from the outside.
Standard Price: | 8,921,476 IDR- |
---|---|
Days to Ship: | 8 Day(s) or more |
OMRON
Motion control unit that easily achieves advanced positioning up to 4 axes.
[Features]
·High-speed multi-axis control of up to 76 axes (4 axis units × 19 units) per CPU unit. (Within the current consumption range of the CS1 power supply unit.)
·Easy and high-speed winding operation (2-axis traverse function instructions are available).
·High-speed response to start command from CPU unit (8 ms for 2-axis, 12 ms or less for 4-axis).
·Since the encoder response frequency is 2 Mpps when multiplied by 4, it is also compatible with high-speed and high-precision servo motors.
·A D code (interrupt code) can be output to the CPU unit when positioning is completed or when the specified position is passed.
·High-speed interlock can be achieved (D code output time is 3.3 ms or less).
Standard Price: | 28,516,035 IDR- |
---|---|
Days to Ship: | 8 Day(s) or more |
OMRON
Ultra-compact 16-point and 32-point remote terminals.
[Features]
·Realizes connection with various I/O interfaces in combination with an interface conversion board.
·Width 35 × depth 60 × height 80 mm.
[Applications]
·Terminal unit used for DeviceNet.
Standard Price: | 4,012,327 IDR- |
---|---|
Days to Ship: | Same day or more |
Electrode Holder - BF-□(R)/BS-1(T)
OMRON
Electrode holding device BF-□ (R) / BS-1 (T)
[Features]
· A wide selection is available to match usage environments, such as those with high temperatures or high pressure,
· or in which chemical liquids are used.
· Type BF-1 is optimal for controlling liquids with low resistivity such as sewage.
· Type BF-(R) is used when attachment strength is required.
· Type BS-1 when high temperature and high pressure conditions are severe.
· Type BS-1T is used when corrosion resistance is required.
Standard Price: | 277,334 IDR- |
---|---|
Days to Ship: | Same day or more |
Standard Price: | 964,780 IDR |
---|---|
Special Price | |
Days to Ship: | Same day |
φ22 mm Pushbutton Switch (Illumination Type) A22NL Series
OMRON
φ22 mm pushbutton switch. Helps miniaturize control panels with shortened body length and changed wiring direction. Easy wiring push-in Plus terminal block type is now available.
[Workability]
· The wiring direction is changed to improve the visibility of wires (Push-in Plus terminal block type)
· Terminal screw hold-on structure (screw terminal block type) that supports round crimp terminal
· Terminals can be additionally tightened even when switch units are stacked together (screw terminal block type)
· Directionality of the switch unit is eliminated to facilitate assembly
[Miniaturization]
· The wiring direction is changed so lateral space is not required (Push-in Plus terminal block type)
· Short Body Design
· Same size as A22NL (illuminated type) and A22NN (non-illuminated type)
[Safety]
· It uses a lock lever mechanism that can be reliably and easily operated
· The finger protective structure provides high safety
· The wiring will not loosen and is therefore maintenance-free (Push-in Plus terminal block type)
[Product Lineup]
· Safety standard / voltage specification as a global product
· Can be installed on two panel processing dimensions of φ22.3 and φ25.5
· The buttons and bezels are available in abundant colors, shapes and materials
· Conforms to IP66 and NEMA 4X/13 for protective structure
Standard Price: | 222,811 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
Constant Commercial Power Supply Method UPS, BX Series (Ultra Low Profile)
OMRON
Compact body that can be installed anywhere.
An "ultra low profile" UPS ideal for the office.
[Features]
・ Low profile design
・ USB interface
・ UPS automatic stop function
・ Automatic shutdown software is included as standard
・ Battery can be replaced by customer (Hot-swappable)
・ It is equipped with "status display window"
・ It supports cold start
・ It is equipped with "battery replacement indicator LED"
Standard Price: | 3,600,938 IDR- |
---|---|
Days to Ship: | 8 Day(s) or more |
OMRON
It compatible with the international standards with three-phase 400 V input.
A wide range of temperature environments contribute to stable operation and miniaturization of equipment.
[Features]
・ 2-phase input voltage: 380 to 480 V AC (340 to 576 V AC)
・ DC input possible: 450 to 600 V DC (450 to 810 V DC)
・ 480 W model has high efficiency of 91% typ
・ Operating ambient temperature: -40 to +70°C
・ 120% peak current
Standard Price: | 3,110,487 IDR- |
---|---|
Days to Ship: | Same day or more |
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
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy