(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
5 items
Loading...
OMRON
[Features]
· Supporting load cell signal input, the optimal indicator for measurements such as pressure load torque weight, etc., and acceptance/rejection judgments of automatic machines, sorting machines, etc.
· Switches between 2 colors, red and green, to show the operation judgment with the display color.
· Equipped with a position meter to show the operational state trends.
· An external event input enables expansion to a wide range of measurement judgment applications.
· DC0.001mV or higher can be input (0.000 to 19.999mV range available).
· Also equipped with DC10V 100mV external power supply (DC5V type also available).
· Series developed for DeviceNet types.
· Short body size with depth (under neck) of 95 mm.
· Certified under UL standards (mark license certified).
· CE marking compliant as evaluated by a third party, waterproof structure compliant with NEMA4X (IP66 equivalent).
Standard Price: | 6,454,033 IDR- |
---|---|
Days to Ship: | 8 Day(s) or more |
Simple Power Logger ZN-CTX/CTS/CTM
OMRON
[Features]
· Immediate checks can be made on-site whenever necessary.
· Simple power logger enables intelligent checks of various circuits from device power to switchboard power.
· Remote monitoring and setting from a PC, PLC, etc. is possible with the built-in LAN port.
· AC adapter for logging over a long period.
· SD card slot for easy data collection.
· Alarm output alerts of errors. Measurement range 0.03 to 400A (CT5 type).
Standard Price: | 12,652,900 IDR |
---|---|
Days to Ship: | 81 Day(s) |
Round Waterproof Connector (M8/S8) XS3 Cable
OMRON
Water resistant round connector (M8/S8) XS3 cable
[Features]
- This cable has compact and round water-resistant connectors.
・ These water-resistant connectors are IP67-compliant.
・ M8 screw-mounting models and one touch snap-in models (S8) are available.
・ This cable can be used in a wide variety of factory automation and office applications.
・ These cables provided with connectors eliminate the need of a harness.
・ Some M8 series models come with 3 or 5 poles.
Standard Price: | 179,996 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
OMRON
A low-profile power relay with a height of just 15.7 mm, enabling it to be incorporated into small-sized equipment.
[Features]
· 1-pole, 2-pole and high-capacity types are available.
· High sensitivity with a power consumption of 400 mW.
· A highly insulated type with an impact withstand voltage of 10 kV and a minimum 8 mm insulation distance between the coil and contacts.
· Ambient operating temperature of -40 to 85°C.
· Complies with VDE standards as standard.
[Applications]
· For PCBs used in communications equipment, OA equipment, testing instruments, disaster/crime-prevention devices, security devices, etc.
Standard Price: | 61,350 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
Standard Price: | 1,452,612 IDR- |
---|---|
Days to Ship: | 8 Day(s) or more |
OMRON
Rocker switch for high-capacity switching.
[Features]
· Unique switching mechanism offers input surge current resistance at 100 A.
· Quality switching function and soft touch operation.
· One-touch installation possible.
· Contact gap of 3 mm or more.
· UL, cUL accredited, EN standard conforming product.
[Applications]
· Used as electrical supply switch or on/off switch for a wide variety of devices.
Standard Price: | 39,861 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
Factory Automation Communication Software, CX-Compolet / SYSMAC Gateway
OMRON
FA Communication Software WS02-CPLC1 / SGWC1
Standard Price: | 19,222,727 IDR- |
---|---|
Days to Ship: | 8 Day(s) or more |
Zero Phase Current Transformer, OTG
OMRON
[Features]·Zero-sequence current transformer OTG. ·Rated current (A): 200 to 600
Standard Price: | 1,051,039 IDR- |
---|---|
Days to Ship: | Same day or more |
Heater Disconnection Detector K2CU
OMRON
A K2CU heater burnout alarm.
[Features]
· Detects burnouts from small to large capacity heaters.
· Detects heater burnout in molding and packing machinery, etc., and then outputs an alarm.
· Boasts a high level of detection accuracy, enabling detection of single burned out wires, even when using multiple heaters.
· Can be used with a wide range of heaters; from small to large capacity types.
· A single K2CU-F large capacity integrated CT unit can be used for both single and triple-phase heaters.
· The compensation function for fluctuations in voltage
· means that false alarms will not occur due to fluctuations in heater current caused by fluctuations in the voltage from the power supply, ensuring that alarms only occur when applicable.
Standard Price: | 1,529,084 IDR- |
---|---|
Days to Ship: | Same day or more |
Standard Price: | 796,739 IDR |
---|---|
Days to Ship: | 8 Day(s) or more |
Standard Price: | 13,985,325 IDR- |
---|---|
Days to Ship: | 8 Day(s) or more |
OMRON
An analog output unit that converts binary data into analog output signals.
[Features]
·A single unit can output up to 8 analog signals.
·Output hold function.
[Applications]
·Used when an analog signal is required for external input and internal processing.
Standard Price: | 11,517,937 IDR- |
---|---|
Days to Ship: | 8 Day(s) or more |
OMRON
Position control units that support maximum 4-axis control with a single unit.
[Features]
·CJ1 W-NC□□3: Realized a compact machine with many functions and high performance.
·CJ1 W-NC□□3: Space efficiency is greatly improved.
·CJ1 W-NC□□4: 2-axis, 4-axis control.
·CS1 W-NC□□3: A single size can control up to 4 axes per unit.
·CS1 W-NC□□3: Achieves high-speed startup and high-speed positioning.
·CS1 W-NC□□3: Equipped with a wide variety of positioning functions.
[Applications]
·It is a position control unit for CJ/CS series and is used for line positioning control.
Standard Price: | 9,934,043 IDR- |
---|---|
Days to Ship: | 8 Day(s) or more |
OMRON
DeviceNet unit compatible with NJ series and CJ series.
[Features]
・ Achieves maximum 32,000 points (2,000 CH) / master control and guarantees data simultaneity
・ Equipped with master-slave functions, simultaneous operation is also possible
・ Equipped with various settings and monitor functions that take design efficiency and startup efficiency into consideration, and maximizes performance by using a configurator and CX-Integrator
・ Achieves improved debugging and startup efficiency, such as being able to download/upload master-slave configuration files to a memory card
Standard Price: | 10,398,571 IDR |
---|---|
Days to Ship: | 8 Day(s) or more |
OMRON
DeviceNet unit compatible with CS series.
[Features]
・ Achieves maximum 32,000 points (2,000 CH) / master control and guarantees data simultaneity
・ Equipped with master-slave functions, simultaneous operation is also possible
・ Equipped with various settings and monitor functions that take design efficiency and startup efficiency into consideration, and maximizes performance by using a configurator and CX-Integrator
・ Achieves improved debugging and startup efficiency, such as being able to download/upload master-slave configuration files to a memory card
[Applications]
・ As a communication unit when input is taken in various places and managed by PLC by DeviceNet communication
Standard Price: | 9,084,445 IDR |
---|---|
Days to Ship: | 8 Day(s) or more |
OMRON
A popular small cam positioner that is easy to configure and boasts improved functionality.
[Features]
· Despite being small sized at just DIN 96 × 96 mm, it is available in 8, 16, and 32-point output types.
· Features 1,600 r/min high speed operations and 0.5° high accuracy settings for use in a wide range of applications.
· Highly visible display with backlit negative transmissive LCD and pulse output function and an advance angle compensation function to compensate for output delays.
· Bank function for multi-product production (8 banks). Speed display and pulse output functions.
· Approved standards: UL/CSA and EMC. Versions with English language text are also available for export outside of Japan.
[Applications]
· Use for operation timing control of each mechanism based on angle position data.
Standard Price: | 4,941,000 IDR- |
---|---|
Days to Ship: | 8 Day(s) or more |
CQM1 (H) Series I/O Unit Terminal Block Conversion Adapter
OMRON
"Easy" and "safe" replacement that allows the I/O terminal block wiring to be used as is.
[Features]
・ If you replace the CQM1 (H) series with the CJ series using the CQM1 I/O terminal block conversion adapter, you can reuse the I/O terminal block wiring as it is
・ Since there is no need to redo the input/output wiring, the time required for wiring work, wiring check, and test run can be shortened
・ Easy program conversion with CX-Programmer. All you have to do is change the model from the menu
[I/O terminal block conversion adapter configuration specifications]
・ Part Number: CJ1W-AT411 is 18-pin terminal block standard type
Standard Price: | 2,258,202 IDR |
---|---|
Days to Ship: | 8 Day(s) or more |
φ30 mm Pushbutton Switch (Illumination Type) A30NL Series
OMRON
φ30 mm pushbutton switch. Helps miniaturize control panels with shortened body length and changed wiring direction.
Easy wiring Push-in Plus terminal block type is now available. Workability and safety have been improved.
[Workability]
· Three switch units can be mounted on one stage and multi-stage expansion is possible (screw terminal block type)
· Terminal screw hold-on structure (screw terminal block type) that supports round crimp terminal
· Terminals can be additionally tightened even when switch units are stacked together (screw terminal block type)
· Directionality of the switch unit is eliminated to facilitate assembly
[Safety]
· It uses a lock lever mechanism that can be reliably and easily operated
· The finger protective structure provides high safety
· The wiring will not loosen and is therefore maintenance-free (Push-in Plus terminal block type)
[Product Lineup]
· The buttons and bezels are available in abundant colors and shapes
Standard Price: | 261,282 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
Operation Unit for A30 Series (Individual Item)
OMRON
The operation unit can be purchased individually. Use for models where it does not come as a set.
It can also be used for inventory management as a maintenance part.
[Product Lineup]
· A30NN (Non-illuminated) / AN30NL (Illuminated) Pushbutton Operation Unit
· A30NS (Non-illuminated) / AN30NL (Illuminated) Selector Switch Operation Unit
· A30NK Key Type Selector Switch Operation Unit
Standard Price: | 63,708 IDR- |
---|---|
Days to Ship: | 8 Day(s) or more |
UPS, BU Series, 100 V, Rack-Mounting Type, Full-Time Inverter Power Supply Method
OMRON
It significantly improves the output power factor. It is ideal for rack mounting with short depth Vertical stand included
Standard Price: | 46,207,281 IDR |
---|---|
Days to Ship: | 37 Day(s) or more |
Switching Power Supply S8FS-G Mounting Fixtures
OMRON
[Specifications]·Mounting bracket for Switching Power Supply S8FS-G.
Standard Price: | 56,990 IDR- |
---|---|
Days to Ship: | Same day |
PLC NX Series NX1 CPU Unit NX102-□□□□
OMRON
- PLC NX-Series NX102 CPU Units from OMRON.
- Produce faster without compromising on quality.
- Real-time traceability, The NX1 provides high-speed control while utilizing information.
- Integrated safety across production line.
- High-speed in-line inspection.
- Seamless Integration: Production Line & IT systems.
- NX1 brings advanced control in miniaturized size.
- Synchronized control of I/O and motion within 1 ms cycle time Jitter: 1 μs.
- Memory capacity for variables: 33.5 MB.
- Multicore microprocessor for control and data handling.
Standard Price: | 26,510,000 IDR- |
---|---|
Days to Ship: | 8 Day(s) or more |
Standard Price: | 3,007,778 IDR |
---|---|
Days to Ship: | 8 Day(s) or more |
OMRON FH, FZ-5 Compatible Cable
MISUMI
A harness compatible with OMRON image sensor FH/FZ-5. [Features]·Fixed/flexible and angle-type camera cable also available. ·Parallel cable can be selected from one with connectors on both ends, and discrete wire on one end with wire marker sleeve with a pin number. ·The length can be specified in 0.1 m increments from a minimum of 0.2 m to a maximum of 50 m. (Compatible length may differ according to the combination, so please refer to the standard table.)
Days to Ship: | 14 Day(s) or more |
---|
PLC Connector Terminal Block (for OMRON PLC, Input)
MISUMI
A spring-loaded terminal block that can be directly connected to the circuit of an OMRON PLC. It is a PLC connector terminal block for input allowing lower stage wiring without upper stage terminal wiring getting in the way.
Standard Price: | 352,909 IDR |
---|---|
Days to Ship: | 8 Day(s) or more |
MISUMI
Encoder harness with customizable length
Days to Ship: | 9 Day(s) or more |
---|
All Stainless Steel Body Proximity Sensor [E2FM]
OMRON
[Features]
· Realized a proximity sensor that is hard to break even in harsh locations.
· All stainless body.
· Aluminum chips detection.
· Embedded installation in mounting metal (iron) is possible.
· chemical resistance certified by Europe Ecolab.
· We have an product line-up of cord drawing type, DC 3 wire NPN output, fluororesin coating type.
Standard Price: | 2,627,513 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
Long Size Proximity Sensor [E2E2]
OMRON
[Features]
· Proximity sensor with long thread length.
· To make cord protector a standard equipment, together with increasing the tightening strength.
· Increase the visibility of indicator lights and adopt for all models the milling cut for spanner grasping.
Standard Price: | 1,001,137 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
Proximity Sensor for High Temperature and Cleaning Process [E2EH]
OMRON
[Features]
· A proximity sensor. Ideal for the food and beverages industry.
· SUS316L body, IP69K, high temperature usage environment, detergent resistance
Standard Price: | 1,409,448 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
Color mark detection, small amplifier built-in photoelectric sensor [E3ZM-V]
OMRON
Color mark detection, small amplifier built-in photoelectric sensor [E3ZM-V]
Photoelectric Sensors are a type of sensor that uses light to detect the presence or absence of an object. They offer a wide variety of type to choose from.
[Feature]
● Shape : Compact
● Detection Distance (mm.) : 10 to 14
● Sensing modes : Diffuse-reflective (mark detection)
● Output Mode : NPN
[Application]
Photoelectric Sensors are commonly used in industrial applications for example conveyor belts, assembly lines and so on
Standard Price: | 3,883,127 IDR |
---|---|
Days to Ship: | Same day |
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
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy