(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
5 items
Loading...
Photoelectric Sensor With Built-in Small Amplifier [E3Z]
OMRON
[Features]
· Photoelectric sensor standard, reliable assurance of 1 million units per year.
· Industry's top class built-in amplifier: with detection range: Mutual interference prevention filter is available for transmission type (red light source type, detection distance 10 m) (sold separately).
· Install mutual interference prevention function in various reflective type
· Detection distance 30 m (response time 2ms) long distance transmission type is also available.
· Guaranteed low-temperature operation that can be used in freezing warehouse: Enlarge the operating ambient temperature range to-40 to +55 °C (main model connector type).
· Sensor I/O connector with high durability even in low temperature environment (PUR cable) was also made.
· Improvement of coincidence between optical and mechanical axis: Since the deviation between the optical and the mechanical axis is kept within ±2.5° the optical axis aligns by simply fitting it to the mechanical axis (transmission type, regression reflection type).
· Protection of sensor even if wiring mistake occurs output reverse protection function is carried (we add diode for reverse connection protection to output line).
· In addition, we use burnable polyethylene wrapping paper.
Standard Price: | 760,225 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
Proximity Sensor, E2E/E2EQ NEXT Series
OMRON
【Features】
・「Long-distance detection」Avoids detection mistakes and work collisions. The detection distance is about twice that of the conventional E2E series。
・「Oil resistance ability value 2 years」Demonstrate。Uses a cable with improved oil resistance。
・「Equipped with high brightness LED」You can see the indicator light no matter where you fix it at 360 °。
Standard Price: | 500,000 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
OMRON
In addition to outstanding basic performance that guarantees reliability, a full range of standards and excellent usability have been achieved.
[Features]
・ Ambient temperature 70°C, rust prevention reinforcement of aluminum / stainless steel housing, altitude 3,000 m compatible
・ No transformer required for control circuit for machine safety (IEC 61558-2-16 compliant)
・ Screw fall prevention terminal block cover and foreign matter intrusion prevention front cover are adopted
Standard Price: | 533,363 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
Ultra Compact Pre-Wired Type (Non-Modulated Light) [EE-SX95]
OMRON
Ultra-compact sensor with M3 screw attachment that pursues customer needs.
[Features]
・ Can be mounted with M3/M2 screws
・ Reliable detection groove depth 6.5 mm
・ Detection window display that allows you to easily check the insertion depth
・ High-luminance indicator that can be confirmed from multiple directions
・ Equipped with 2 outputs, ON when entering light and ON when blocking light
・ All types of standard cords and robot cords with excellent flexibility are available
・ Equipped with a load short circuit protection circuit
Standard Price: | 177,278 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
OMRON
Convert smart. Compute smartly. A simple and smart analog slave.
[Features]
·In addition to inputting and outputting analog data, analog I/O slaves can process various operations inside the unit, such as scaling functions, which conventionally had to be processed on the ladder program of the host PLC.
·Analog processing similar to that of a digital panel meter is possible by using calculation functions such as the scaling function.
·By using the differentiation/integration function, it is possible to perform analog integration processing such as equipment abnormality prediction and diversion.
·By using the user calibration function, it is possible to correct the "deviation" of the input value (or output value).
·The input (or output) range can be easily changed by simply setting the switch.
Standard Price: | 6,166,109 IDR- |
---|---|
Days to Ship: | 8 Day(s) or more |
Standard Price: | 433,194 IDR- |
---|---|
Days to Ship: | 8 Day(s) or more |
Programmable Terminal NS Optional Item
OMRON
Optional item for the programmable terminal NS
[Features]
· Supports a wide range of applications with an abundance of screen variations and various functions.
· Exhibits an affinity through the various drawing-less, program-less functions for a variety of uses including design and maintenance.
Standard Price: | 764,952 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
Standard Type Proximity Sensor [E2E]
OMRON
If you are looking for a proximity sensor, first form E2E. World-class performance/quality, wide variations allow you to choose the most suitable model according to your requirements.
Excellent environmental resistance is realized. The standard cable is oil resistant PVC. On sensing surface used strong material for cutting oil
Standard Price: | 706,923 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
Two-Circuit Limit Switch [WL-N/WL]
OMRON
The 2-circuit limit switch with variety of models that can be selected matching to the usage environment and application.
[Features]
· Circuit will break without fail by using 2-circuit double-break.
· Structure suitable to IP67 due to O ring and/or cover seal.
· Overseas approval corresponding to the machines for export approved by UL, CSA, TUV, EN/IEC, CCC.
· Most suitable to machines for export.
· Optimum high accuracy type in controlling the position is available in all types.
· Movement till operation is less (about 5°) but repeatability is two times of standard type
Standard Price: | 21,128 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
OMRON
[Features]
· Lead-use eliminated, safe for environment.
·With different colors for AC and DC coil tapes, AC and DC specifications are easily identified.
·Type MY(S) with a convenient latching lever for circuit check is now also available.
·Wiring labor-hours can be shortened by 60% if combined with push-in plus socket Type PYF-□-PU (according to the manufacturer's measured data).
·Terminal Shape: Socket / plug-in terminal, PCB terminal.
[Applications]
·Widely applicable to almost all types of electrical machines and devices.
Standard Price: | 125,230 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
OMRON
[Features]
· A small basic switch designed specifically for reliability and safety.
· Omron's best-selling microswitch, available in variations from 10A to 21A.
· Possible to use in applications such as breaking of current at the time of opening and closing the door.
· Two types of cases; thermoplastic and thermosetting case
· Compliant to various requests such as heat resistant and tracking resistant.
Standard Price: | 44,781 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
General-purpose Basic Switch [Z]
OMRON
Best-selling basic switch boasting high precision and wide variety. A large breaking capacity of 15A with high accuracy (repeat accuracy is good).
Standard Price: | 115,147 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
OMRON
[Features]
· Axial fan that achieves optimum cooling with a wide variety of options.
· Designed for low noise, long life, and weather resistance.
· Highly reliable ball bearings are used as bearings.
· Product assortment includes plastic wing specification 44 and metal wing specification 28 series.
· Product assortment includes the water-resistant AC axial fan-shaped R87T-AA15H-WR (protective structure IPX7).
▪ Conforms to CE standards, and certified under UL standards and CSA standards.
Standard Price: | 441,858 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
Small-Diameter Proximity Sensor [E2E]
OMRON
Even though it is a small proximity sensor, the installation is surprisingly easy.
[Features]
· M4, ø5.4, ø6.5 size, non-shielded, connector relay type, connector type additions for all 108 variations
· High-speed response frequency for stable detection of moving work Max. 5kHz
· With four indicator lights, easy alignment of indicator lights
· reduction of jig manufacturing man-hours with dedicated mounting brackets
· for protection against breakage stainless steel spiral tube available (for M4, M5 use only)
Standard Price: | 729,350 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
OMRON
Switched-mode power supply with power and voltage monitor.
[Features]
・ Compatible with DIN rail mounting
・ Compliant with SEMI F47-0706 standard (At 200 V input)
60/90/120/180/240/480 W
・ New series added to type with display monitor / Contributes to equipment startup with simple functions
・ UL Class 2 output compatible model series added (90 W display monitor type)
・ Screwless terminal block series added to the type with display monitor
・ The display section shows the status with a 3-digit 7-segment LED
15/30 W
・ Small and low profile size with width 22.5-mm × height 85-mm × depth 96.5 mm
・ It can be installed in 3 directions (Standard, sideways, upwards)
・ It can be closely attached to the panel
・ Input Conditions: DC input is also possible from 80 to 370 V DC (EC directive and various safety standards are not applicable)
Standard Price: | 1,030,741 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
UPS BW Series 100 V Uninterruptible Power Supply System For Commercial Use
OMRON
Built-in LCD shows UPS status at a glance
Small and lightweight UPS providing uninterrupted commercial sine-wave output
Standard Price: | 3,465,997 IDR- |
---|---|
Days to Ship: | 8 Day(s) or more |
OMRON
Mainly standards with improved sealing properties
Standard Price: | 292,413 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
Temperature Controller (Digital Control Meter) [E5CC]
OMRON
A large white PV display realizes high visibility. Pursuing ease of use from selection to operation and setting. Added push-in Plus terminal block type lineup.
[Features]
・ Height of 15.2 mm, white PV display is used to improve visibility
・ Realization of high-speed sampling 50 ms
・ In addition to the screw terminal block type, you can select from the push-in Plus terminal block type that reduces wiring man-hours and the plug-in type that allows the terminal block to be attached and detached
・ Slim body with a depth of 60 mm (Screw terminal block type)
・ Easy connection with PLC by programless communication function. Coordination between temperature control is possible by component communication
·By using a communication exchange cable (sold separately) to connect to a computer, settings can be made without wiring the power supply. Easy to set up from CX-Thermo (sold separately)
Standard Price: | 2,514,162 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
Rotary Encoder, Incremental Type, General-Purpose Type [E6B2-C]
OMRON
Outer diameter ø40 general-purpose type.
[Features]
・ Incremental type
·Resolution (maximum): 2,000P/R
Standard Price: | 2,618,450 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
Terminal Relay G6D-F4B / G3DZ-F4B
OMRON
[Features]
· Easy-to-use and space saving terminal relay for 4-point output.
· 31 mm wide × 35 mm high × 68 mm deep.
· Identical in size to PYF socket.
· Independent contact, independent coil.
· Easy common connection with short bar (sold separately).
· Can also be common connected with adjacent terminal.
· Terminal cover for shock prevention.
· Selection of relay equipped type and power MOSFET relay equipped type.
· Includes operation display LED.
· Built-in surge-absorbing diode.
· Common use DIN rail mounting, screw mounting.
· Includes relay removal tool.
· Standard product and UL, CSA, VDE authorized standard part (VDE standard is model G6D-F4B only).
Standard Price: | 611,667 IDR- |
---|---|
Days to Ship: | Same day or more |
OMRON
A CPU unit that can be easily operated without the need for referring to a manual.
[Features]
· When you begin typing an instruction using a keyboard, suggested instructions are displayed and the addresses are automatically entered.
· Easy to grasp the overall system simply by looking at the menu, making it easy to operate without referring to a manual.
· The CP1E is equipped with a peripheral (USB) port.
· Support software (computers) can be connected using commercially available USB cables.
· The transistor output type features two 100-kHz pulse outputs for high-precision position control.
· Control multiple axes with one PLC using the two 100-kHz and four 10-kHz, single-phase high-speed counters.
· *The basic models are equipped with six 10-kHz, single-phase high-speed counters.
· Specify inverter speeds via RS-485.
Standard Price: | 2,257,756 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
Ultra Compact and Slim Photoelectric Sensor With Built-in Amplifier [E3T]
OMRON
Enhanced built-up of
[Features]
· E3T series photoelectric sensor with built-in amplifier, contributing to miniaturization design of equipment, the installation is made more simple and smooth.
· Lining-up of transmissive long-distance 2 m type E3T-ST3□).
· Easy installation with M3-mounting type (form E3T-ST□□M, form E3T-FD□□M, form E3T-SL□□IM) small cylindrical type with 1 point mounting (form E3T-C□□□(S))
Standard Price: | 1,298,224 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
Small Safety Limit Switch [D4N]
OMRON
Safety limit switch standards. Enriched products provided globally
Standard Price: | 209,833 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
Temperature Sensor (Low Cost Type) [E52]
OMRON
A wide variety of high-precision temperature sensor series.
[Features]
·In addition to the conventional M3 screw-compatible product, a ferrule terminal type has been added to reduce wiring labor-hours.
·A temperature sensor for packaging machines that accurately measures the temperature of the seal surface has been added.
·The type, shape, length, and shape of the terminal part can be selected according to the temperature, location, and ambient atmosphere to be measured.
Standard Price: | 259,128 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
Option Product for Relay Common Socket
OMRON
Common use optional products for relays: square sockets, round sockets
[Features]
· Square sockets and round sockets are available in front connection and back connection type.
· Finger protection type also available.
· Retention brackets, crossover bar for model PYF also available.
· Non-screw series added.
Standard Price: | 33,954 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
OMRON
[Features]
· Ultra-small timer for use in sequence control incorporating a dedicated IC.
· High precision with a repeat error of ±1% (including first time value).
· Recover time including recovery during operation is less than 100ms.
· Easy time setting using the large dial in common with the +- driver.
· Semi-multi power source voltages.
· A standard product which acquired UL, CSA standards.
· EN61812-1 Compatible, corresponds to the CE mark.
Standard Price: | 581,246 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
Electron Counter/Tachometer H7CX-A□-N
OMRON
[Features]
· Even easier to view and easier to use.
· The No. 1 counter/tachometer has advanced further.
<Basic functions>.
· An ultra-short barrel body with a depth of 59 mm (terminal block type DC12 to 24V).
· High visibility enabled by an alphanumeric height of 12 mm (4 digit type)/10 mm (6 digit type).
· Three colors of alphanumerics (first display) (Red/Green/Orange).
· Switchable
· Newly incorporates a "setting value limit function" and "output iteration counter function"
· The front part can be white or light gray.
· A series of tachometer has been added of the two-input, two-output type.
Standard Price: | 2,338,888 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
Magnetic Proximity Sensor [GLS]
OMRON
[Features]
· Magnetic proximity sensor that is easy to handle.
· Proximity sensor to operate reed switch with permanent magnet.
· Ideal for detection of opening and closing of door etc.
Standard Price: | 115,714 IDR- |
---|---|
Days to Ship: | Same day or more |
OMRON
Small general purpose power switching relay for industrial use.
[Features]
·A high-capacity version of Type MY, which is available in a wide variety of types including ones with operation indicator lights, surge absorbing elements, etc.
· The contact structure is 1C, 2C, 3C and 4C.
· The standard product is compliant with international UL, CSA, and SEV standards and the Product Safety of Electrical Appliances and Materials Act of Japan.
· Equipped with an arc barrier for arc interruption. Withstand voltages up to 2,000 V.
· New built-in diode and built-in CR circuit models are now available as part of the product series. The lineup also includes the types that are compliant with the international LR and VDE standards.
[Applications]
·Various control equipment at production sites where high reliability is required.
· Used not only for electric, water, gas and other control systems, but also for most types of electrical machinery and equipment.
Standard Price: | 87,875 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
AC Axial Fan, R87F / R87T, Finger Guard / Filter
OMRON
[Features]
・ AC axial fan R87F/R87T, finger guard / filter / plug cord
Standard Price: | 78,007 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
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
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy