(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
Did you mean ? : enamel panel
12 items
Loading...
Engineering Plastic Torque Hinge (ETH)
IMAO CORPORATION
Resin hinge that can adjust the opening / closing torque force of the door with the adjusting screw.
[Features]
· The opening position of the door can be fixed at an arbitrary position.
· The door opening and closing torque force can be adjusted.
· Flame retardant UL94-HB certification.
Standard Price: | 231,417 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
FHD-A1 Series Hinge Damper [Unidirectional]
FUJI LATEX
As this damper is in the shape of a hinge, it is easy to install and corresponds to both opening direction and closing direction. In addition, it can not be used for vertical use.
Standard Price: | 1,051,489 IDR- |
---|---|
Days to Ship: | 8 Day(s) or more |
Standard Price: | 110,046 IDR- |
---|---|
Days to Ship: | 18 Day(s) |
[Clean & Pack]Stepped Stainless Steel Hinges - HHSD
MISUMI
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to -1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to -1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
[Features]·Stepped stainless steel hinges effective for 1.2 to 5 mm panel installation
Standard Price: | 190,354 IDR- |
---|---|
Days to Ship: | 10 Day(s) or more |
FHD-B1/B2 Series, Friction Hinge Damper [Bidirectional]
FUJI LATEX
This damper is a friction type damper in the shape of a hinge. Easy to install, and torque is applied both in the opening direction and closing direction.
[Features]
· Damper characteristics vary with the operating environment temperatures. The damper characteristics become weaker as the temperature rises, and becomes stronger as the temperature decreases.
· This is because the shaft bush inside the damper changes as an effect of the temperature, and if the temperature returns to normal, the damper characteristics return to normal as well
Standard Price: | 231,224 IDR |
---|---|
Days to Ship: | 41 Day(s) or more |
A-Type, Single Action Hex Nut Concealed Hinge B-541-A
TAKIGEN
[Product Information]
· <Common items>
· Body type: Rear Hinge, Concealed Hinges
· Length L (mm): 47
· Material: Cold rolled Steel plate (SPCC)
· Surface finish: zinc plating chromate treatment
· Width W (mm): 22
· Plate thickness t (mm): 2.3
Standard Price: | 47,941 IDR |
---|---|
Days to Ship: | Same day |
B-Type, Single Action Hex Nut, Concealed Hinge B-541-B
TAKIGEN
[Product Information]
· <Common items>
· Body type: Rear Hinge, Concealed Hinges
· Length L (mm): 47
· Material: Cold rolled Steel plate (SPCC)
· Surface finish: zinc plating chromate treatment
· Width W (mm): 22
· Plate thickness t (mm): 2.3
Standard Price: | 54,390 IDR |
---|---|
Special Price | |
Days to Ship: | Same day |
IMAO CORPORATION
Metal square hinge. The SUS type uses the exceptionally rust-resistant SUS304.
Standard Price: | 174,727 IDR- |
---|---|
Days to Ship: | 13 Day(s) or more |
IMAO CORPORATION
Can be used in combination with hinge support. Available in thread sizes M5 to M20.
Standard Price: | 530,858 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
IMAO CORPORATION
Aluminum flat hinge perforated type for fixing with flat head bolt.
Standard Price: | 284,388 IDR |
---|---|
Special Price | |
Days to Ship: | Same day |
IMAO CORPORATION
Select the resin hinge from 3 types: female thread type, flat head bolt fixed type, and male thread type.
Standard Price: | 67,587 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
NABEYA BI-TECH
*The CAD data for this series is currently being revised. Please wait until the corrections are completed
[Features]
· Heavy load hinge.
· 2 kinds, inline style and offset style.
· Inline styles can be used for both right and left opening.
· Offset style can be used for either right or left.
· Washer (nylon 66) has self lubricating properties, so opening and closing of the door is smooth.
· Mounting screw is not visible from the outside.
· Sophisticated design.
· Matte black, scratch-resistant finish.
· Material · Finishing: Body: Zinc die casting, electrostatic painting (matte).
Standard Price: | 350,924 IDR- |
---|---|
Days to Ship: | 9 Day(s) or more |
Engineering Plastic Flat Hinge (EFHP)
IMAO CORPORATION
[Features]·Flat hinge with a pin inside hinge main body.
Standard Price: | 132,355 IDR- |
---|---|
Days to Ship: | 13 Day(s) or more |
Engineering Plastic Flat Hinge (EFTH)
IMAO CORPORATION
Perforated type for fixing flat head bolt and SUM resin flat hinge with 2 kinds of male screws.
Standard Price: | 127,109 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
Engineering Plastic, Flat, Hinge (EFH)
IMAO CORPORATION
[Features]
· All resin hinge that is most suitable for environments that do not tolerate any corrosion.
· Thin type hinge
Standard Price: | 176,248 IDR |
---|---|
Special Price | |
Days to Ship: | Same day |
Clean Hinge Detachable Type_HG-CV-65N
SUGATSUNE
This hinge is used in clean rooms, etc.
[Features]
·A resin cap is attached to the sliding part, so metal powder does not scatter because there is no abrasion between metals.
·The door can be easily attached and detached because it can be inserted and removed.
·When the door is opened and closed, the resin cap has a shape that does not interfere with the housing.
·The resin cap protects the hinge from light contact.
·Made of aluminum alloy, it is lightweight and has excellent design.
·Items for right/for left are available.
·There is also an oblong hole type that considers the machining accuracy on the mounting side.
[Applications]
·Suitable for semiconductor manufacturing equipment, clean rooms, aluminum frames, housing equipment, etc.
Standard Price: | 544,154 IDR |
---|---|
Days to Ship: | 12 Day(s) |
Engineering Plastic Slip Joint Hinge (ESJB)
IMAO CORPORATION
Resin hinge which can adjust inclination of a door by rotating the pin.
[Features]
· With door alignment function
Standard Price: | 105,024 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
Engineering Plastic Slip Joint Hinge (ESJA)
IMAO CORPORATION
Resin hinge which can adjust inclination of a door by rotating the pin.
Standard Price: | 118,020 IDR |
---|---|
Special Price | |
Days to Ship: | Same day |
TAKIGEN
[Features]·Same size also available in stainless steel. See B-1980
Standard Price: | 54,668 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day |
TAKIGEN
Same size also available in stainless steel. See B-1527-A
[Features]
· Can be folded and used depending on the structure and application of the board.
Standard Price: | 50,199 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day |
TAKIGEN
[Features]·It can be bent and used according to the structure and application of the board.
Standard Price: | 63,099 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day |
TAKIGEN
[Features]·Same size also available in stainless steel. See B-1970
Standard Price: | 68,259 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day |
TAKIGEN
Same size also available in stainless steel. See B-1528-B
[Features]
· Can be folded and used depending on the structure and application of the board.
Standard Price: | 51,490 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day |
TAKIGEN
[Features]·It can be bent and used according to the structure and application of the board.
Standard Price: | 65,680 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day |
Engineering Plastic Flat Hinge (original model-CFH) (EFH)
IMAO CORPORATION
[Features]·Made entirely of resin, this hinge is suitable for environments where corrosion should be avoided.
Standard Price: | 156,960 IDR- |
---|---|
Days to Ship: | 10 Day(s) or more |
Engineering Plastic Flat Hinge (original model-CFA) (EFH)
IMAO CORPORATION
Select the resin hinge from 3 types: female thread type, flat head bolt fixed type, and male thread type.
Standard Price: | 81,138 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
Engineering Plastic Flat Hinge (original model-CFA-F) (EFH)
IMAO CORPORATION
[Features]·Female thread type flat hinge. (Made of Resin)
Standard Price: | 152,799 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
2-Pipe Type Machined Hinge B-528-A
TAKIGEN
Same size also available in stainless steel. See B-1528-A
[Features]
· Can be folded and used depending on the structure and application of the board.
Standard Price: | 50,199 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day |
3-Pipe Type Machined Hinge B-527-B
TAKIGEN
Same size also available in stainless steel. See B-1527-B
[Features]
· Can be folded and used depending on the structure and application of the board.
Standard Price: | 51,490 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day |
Plarailchain Low Dusting Type Flap Open‑Close Hinge Connection SC Series
PISCO
Low-dust generation, cleanliness class 1,000. *Mounting brackets sold separately. Please note in advance.
[Features]
Low-dust generation. Cleanliness class 1,000.
Low-noise. Up to 40% reduction on conventional models.
Utilizes a hinge connection without sliding parts.
Links can also be added or removed.
Same material as the SP series is adopted in the flaps.
Reduced internal part wear.
3 types of fixtures are available: a standard integrated mounting bracket, a separate type mounting bracket supporting 16 mounting methods and a low-cost lightweight plastic mounting bracket
Standard Price: | 52,635 IDR- |
---|---|
Days to Ship: | 8 Day(s) or more |
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
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy