(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
Loading...
KTC(KYOTO TOOL)
[Features]
· Easily wrung out, non-slip adjustable type.
· The shape allows working freely even in narrow places.
[Applications]
· For oil filter removal
Standard Price: | 713,132 IDR- |
---|---|
Days to Ship: | 8 Day(s) |
TOKU PNEUMATIC
[Features]
· It uses a linear valve type trigger, making it easy to finely adjust the rotation speed.
· The use of pin clutch hammer enhances the continuous hammering efficiency and provides outstanding torque rise.
[Applications]
· Impact wrench that supports a variety of jobs.
Standard Price: | 4,022,769 IDR |
---|---|
Days to Ship: | 1 Day(s) |
YUTANI
[Features]
·A 2-hammer strike mechanism provides speedy tightening and stable tightening force.
·Compact and lightweight with high output.
·It has few failures and is easy to maintain.
[Applications]
·Great for working on assembly lines.
Standard Price: | 13,827,077 IDR- |
---|---|
Days to Ship: | 1 Day(s) |
Compact Ratchet Wrench (for Housing Construction)
TOP
Thin-type socket ideal for housing construction sites
[Features]
· The socket part is thin, allowing it to be used in tight spaces.
· Compact short type in pursuit of workability.
· Both the body and the claw are forged for excellent strength.
· The head is subjected to offset filling during processing to maintain a smooth ratchet drive.
· Features two φ4.5 mm holes for safety cords.
· The surface is finished with a rust-resistant coating.
· The socket part has a plated finish and is rust resistant
Standard Price: | 597,077 IDR- |
---|---|
Days to Ship: | 1 Day(s) |
Combination Wrench (Wrench/Ring)
TOP
A wrench that combines the functions of a wrench and an box end wrench in 1 size.
[Features]
· The box end part has an angle of 15°.
· The box end part has final tightening strength.
· The box end part is a dodecagonal surface type that does not damage bolts and nuts.
[Application]
· Ideal for attaching and detaching bolts and nuts in all industries such as machinery, equipment, piping, and construction.
· Widely usable as electronic parts and vehicle maintenance tools.
Standard Price: | 113,847 IDR- |
---|---|
Days to Ship: | 1 Day(s) or more |
Short Ratchet Wrench (Single Open-Ended)
TOP
[Features]
· Both the body and the claw are forged for excellent strength.
· The head is subjected to offset filling during processing to maintain a smooth ratchet drive.
· Compact short type in pursuit of workability.
· The spike part has a curved shape that makes it easy to machine annealed wires, etc.
· Features two φ4.5 mm holes for safety cords.
· The bodies are color coded by size
Standard Price: | 495,077 IDR- |
---|---|
Days to Ship: | 1 Day(s) |
Ratcheting Type Digital Torque Wrench
TOP
[Features]
· Both the right direction and the left direction can be measured.
· Torque precision: Clockwise (right) ±2% / Counterclockwise (left) ±3%.
· Pass/fail judgment function: With ±1% to ±9% setting enabled OFF function.
· LCD backlight enables measured values to be visually confirmed even in dark places.
· Possible to record measured torque values (in peak hold mode). Up to 50 records.
· Alerts user with LED light and sound when desired torque value is reached
Standard Price: | 10,978,462 IDR- |
---|---|
Days to Ship: | 8 Day(s) or more |
Deluxe Pipe Wrench Made of Forged Metal
SUPER TOOL
[Features]
· Quality equivalent to JIS Heavy Duty Class.
· Ideal for gas and water pipes, etc.
· The teeth have hardness of HRC 52-58, providing outstanding durability.
Standard Price: | 784,903 IDR- |
---|---|
Days to Ship: | 8 Day(s) or more |
SUMITOMO ELECTRIC HARDMETAL
Parts for milling machine tools.
Compatible tools: TRD15 / Torx spanner (screwdriver type) TRDR15IP / for DNX(F)1200, DNH(S)1200 Type
Standard Price: | 376,081 IDR- |
---|---|
Days to Ship: | 11 Day(s) or more |
Hex wrench (short type)【1-10 Pieces Per Package】
TRUSCO NAKAYAMA
[Features]
· Both ends are chamfered which makes it easy to insert into hex sockets.
· Provide stable quality by excellent heat treatment.
· For 8mm and above, hand will not get soiled because of the cathodic electrodeposition coating.
· Double-end chamfering makes it easy to insert into the hexagonal hole.
· Hands are not tainted by cationic electrodeposition coating for sizes of 8 mm or above.
Standard Price: | 99,231 IDR- |
---|---|
Days to Ship: | 1 Day(s) or more |
WERA
[Features]
· Wera's proprietary Hex-Plus surface contact structure contributes to a long life for screws while avoiding damage to the inner part of hex screw holes.
· Enhance your work efficiency with the high torque capability of this tool.
Standard Price: | 48,000 IDR- |
---|---|
Days to Ship: | 1 Day(s) or more |
Micro double-ended wrench SMC0304·SMC0405·SMC0507
ASAHI METAL INDUSTRY
[Features]
· A single tool can be used for tightening work on 2 sizes of bolt nuts.
· Capable of fast turning when tightening temporarily, which is an advantage of wrenches.
· The opening is inclined by approximately 15°, allowing for work in narrow spaces by using both sides.
[Applications]
· For tightening hex bolts and nuts
Standard Price: | 56,308 IDR- |
---|---|
Days to Ship: | 1 Day(s) |
PB SWISS TOOLS
A Torx wrench with inimitable measurement accuracy, that keeps the work site tidy.
[Features]
· Manufacturing error in all L-shaped wrenches is no more than the thickness of a hair regardless of the size.
· A precision tool with excellent durability created from the adoption of unparalleled dimensional accuracy and tough special alloy.
[Applications]
· Finished perfectly with precision, down to the fine detailed parts.
· A tool for professionals manufactured by professionals. A tool suitable for the application can be selected from a wide range of products.
Standard Price: | 118,308 IDR- |
---|---|
Days to Ship: | 1 Day(s) or more |
ASAHI METAL INDUSTRY
[Features]
●A convenient tool with a shape that facilitates continuous work such as fast-turning and easy to adjust the degree of force.
[Materials]
●Carbon Steel (S45C)
●Surface Treatment: Nickel Chrome Plate
Standard Price: | 159,385 IDR- |
---|---|
Days to Ship: | 1 Day(s) |
ASAHI METAL INDUSTRY
L-shaped box wrench with a shape that makes it easy to apply force.
[Features]
·The main body is nickel-chrome plated for excellent rust resistance (sizes of 36 mm or less).
·Materials: S45C.
·Nickel-chrome plated (sizes 36 mm and below).
·Parker (41 mm).
·The shape makes it easy to generate a large amount of force.
[Applications]
·Fastening work of hexagon bolts and nuts in various factories.
Standard Price: | 110,616 IDR- |
---|---|
Days to Ship: | 1 Day(s) |
TRUSCO NAKAYAMA
[Features]
· It is an adapter that connects the socket with differing insertion angles and handle.
· Made from chrome vanadium steel.
Standard Price: | 79,231 IDR- |
---|---|
Days to Ship: | 1 Day(s) or more |
Mega Wrench (Mega Chuck Series)
BIG DAISHOWA SEIKI
[Features]
· The one-direction clutch system allows nuts to be tightened uniformly around the whole circumference.
· It eliminates the risk of the wrench coming off during work, so work can be done securely.
Standard Price: | 683,477 IDR- |
---|---|
Days to Ship: | 1 Day(s) or more |
Allen wrench (extra long, 9 pieces per set)
EIGHT TOOL
[Features]
· It is designed for professionals so as to exceed ISO and JIS standards.
· Holders are designed for easy removal and storage of hex key and for convenient carrying and keeping.
[Applications]
· For tightening hex socket head bolts.
Standard Price: | 596,924 IDR |
---|---|
Days to Ship: | 1 Day(s) |
T-Shaped Allen Wrench (Resin Handle)
EIGHT TOOL
[Features]
· Handle employs a high-quality acetate resin which feels good to the touch and is shock resistant.
[Applications]
· For tightening hex socket head bolts.
Standard Price: | 77,539 IDR- |
---|---|
Days to Ship: | 1 Day(s) |
YUKIWA SEIKO
[Features]
This product pursues high performance and high quality.
·Compatible main bodies: SGC6,SGC8,SGC10,SGC12,SGC16,SGC20,SGC25,SGC32
·Compatible lock nuts: SGN6,SGN8,SGN10,SGN12,SGN16,SGN20,SGN25,SGN32
Standard Price: | 143,479 IDR- |
---|---|
Days to Ship: | 8 Day(s) or more |
Standard Price: | 102,352 IDR |
---|---|
Days to Ship: | 8 Day(s) or more |
Socket wrench set (12.7 mm Insertion Angle / inch size)
KTC(KYOTO TOOL)
[Features]
· Layout designed with user-friendliness in mind to meet the needs of the user.
· The tray is difficult to break, made from a sturdy and durable resin mold.
[Applications]
· General purpose tool
Standard Price: | 4,354,394 IDR |
---|---|
Days to Ship: | 8 Day(s) |
Universal Joint For Impact Wrench
KTC(KYOTO TOOL)
[Features]
· Effective when a tool cannot be used straight to the bolt or nut.
· The AMBAC system prevents pins from popping out during use.
· New type of ring also allows pins and rings to be easily installed.
[Applications]
· Effective when a tool cannot be used straight to the bolt or nut.
Standard Price: | 521,540 IDR- |
---|---|
Days to Ship: | 8 Day(s) |
TONE
A hexagonal bar wrench ideal for tightening and loosening hexagon socket head cap screws and hexagon socket locking screws in deep and narrow places.
[Features]
· T-type hexagonal wrench with a total length of 500 mm.
· It exerts power in work in deep and narrow places.
[Applications]
· Ideal for assembly and maintenance work of industrial machinery.
Standard Price: | 443,331 IDR- |
---|---|
Days to Ship: | 1 Day(s) |
Long Ball Point L-Type Wrench Set BPL900
TONE
Long L type wrench set ideal for tightening and loosening hex socket bolts / hex socket set screws.
[Features]
· The ball point finish enables quick turning and temporary tightening from a diagonal position.
· Boasts smooth operability and powerful tightening.
[Applications]
· Ideal for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
Standard Price: | 649,231 IDR |
---|---|
Days to Ship: | 1 Day(s) |
Hybrid Monkey Wrench, Skeleton
LOBTEX
[Features]
· Hybrid monkey wrench functions with added warmth in 6 colors x 4 sizes.
· Gentle touch with a comforting effect.
· 6 selectable colors useful for work site tool management
Standard Price: | 320,760 IDR- |
---|---|
Days to Ship: | 1 Day(s) or more |
TONE
Socket wrench set ideal for maintenance and installation of small mechanical devices.
[Features]
· New metal case and durable satin tray adopted.
· Includes a new ratchet handle with 72-tooth gears, providing greater usability and work efficiency.
· 6.35 mm drive socket wrench set.
· Full set deluxe type (socket x 12 pcs; handle x 7 pcs).
[Applications]
· Ideal for assembly and maintenance of small machines as well as automobile, motorcycle, and bicycle maintenance work.
Standard Price: | 2,603,760 IDR |
---|---|
Days to Ship: | 1 Day(s) |
Socket Wrench, Hexagonal Bit Socket For Impact Wrenches 8AH
TONE
Integral type hex socket for impact tools for tightening and loosening hex socket bolts (heavy-duty type).
[Features]
· Can be replaced for use as it is a replacement type socket wrench.
· Powerful type that can be used with impact wrenches and power tools.
· 25.4 mm drive.
[Applications]
· Ideal for assembly and maintenance work of industrial machinery.
Standard Price: | 992,475 IDR- |
---|---|
Days to Ship: | 1 Day(s) or more |
Crowfoot Wrench (Insert angle 9.5 mm, BNS3)
KTC(KYOTO TOOL)
The aperture is a double hex shank, making it easy to use for nuts. The distance from the center of the bore to the center of the drive is set to 30 mm, making troublesome conversions easy when using a torque wrench.
Standard Price: | 298,462 IDR- |
---|---|
Days to Ship: | 1 Day(s) or more |
Gear Wrench Set (12-Piece Set) 34265
SIGNET
A revolutionary combination wrench that incorporates a ratchet gear structure (patented) in the offset part.
[Features]
· Mirror finish.
· 72 Gear (8 mm and 9 mm are 60 Gear)
Standard Price: | 3,856,122 IDR |
---|---|
Days to Ship: | 10 Day(s) or more |
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
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy