(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
Loading...
Electrician's Wrench Hammer(Ultra-tough duralumin pattern)
OHINDUSTRIAL
[Features]
· Handle is made of ultra-tough duralumin.
· It has a grip design which firmly fits the hand.
· 17 mm box wrench at the end of the handle.
Standard Price: | 589,050 IDR |
---|---|
Days to Ship: | 8 Day(s) or more |
Green electrical wrench hammer
OHINDUSTRIAL
[Features]
· Economic design made short and lightweight.
· It has a grip design which firmly fits the hand.
· 17 mm box wrench at the end of the handle.
[Applications]
· Ideal for electrical work.
Standard Price: | 550,621 IDR |
---|---|
Days to Ship: | 11 Day(s) or more |
Aluminum Pipe Wrench (for Galvanized Pipes)
ARM SANGYO
[Features]
· A JIS standard Trimo product.
· Excellent durability.
· The upper jaw is provided with an easily usable scale display.
[Applications]
· Used when screwing in and removing couplers for water pipes, gas pipes, etc.
Standard Price: | 520,878 IDR- |
---|---|
Days to Ship: | 8 Day(s) or more |
Pipe wrench(PW200/250/300/350/450)
ARM SANGYO
[Features]
- The upper jaw and main body are precision forged and have excellent durability.
・The upper jaw is long and the bosom is deep, so you can work with the same ability as one size larger.
・This product has acquired the new JIS JQA mark.
[Applications]
- For piping work of gas and water pipes.
Standard Price: | 347,693 IDR- |
---|---|
Days to Ship: | 1 Day(s) |
HIT
[Features]
- Due to the tooth profile (with vertical grooves) suitable for boring rods, the biting depth is increased by approximately 30% compared to conventional pipe wrenches, and it is non-slip and has excellent durability.
・The handle and frame have been strengthened to withstand hard use.
・The main body is a yellow safety color, and has luminous and fluorescent stickers for easy identification even when working in the dark.
[Application]
・For casing pipe removal only.
Standard Price: | 2,343,760 IDR- |
---|---|
Days to Ship: | 1 Day(s) |
HIT
This is perfect for grounded piping work / piping work along walls / groove piping work. The body is forged from a special aluminum alloy, making it light and strong.
Standard Price: | 1,124,445 IDR- |
---|---|
Days to Ship: | 12 Day(s) or more |
HIT
[Features]
· With rubber seized to the nylon cloth, firm turning of polished pipe, stainless steel pipe, or plated pipe is possible without scratching.
[Applications]
· The stainless steel pipes are plated so they do not scratch when rotated.
Standard Price: | 1,295,897 IDR- |
---|---|
Days to Ship: | 1 Day(s) or more |
Aluminum Pipe Wrench (for white tube) Light Weight
MCC CORPORATION
[Features]
- 30% lighter with aluminum forged handle. (Compared to our conventional products)
・The quality is equivalent to each size of JIS strong grade.
・A wide range of variations expands the scope of your work.
[Applications]
- For tightening galvanized steel pipes (white pipes).
Standard Price: | 1,142,051 IDR- |
---|---|
Days to Ship: | 1 Day(s) |
Explosion-Proof Double-Ended Wrench Yamato Gokin
YAMATO GOKIN
[Features]
· Wrench for tightening and removing bolts and nuts.
· A JIS equivalent product.
· The product has undergone the Product Safety Evaluation Center's Metal Spark Non-ignition Test.
· Even with shock or friction, no sparks are generated which could be an ignition source.
· Non-magnetic.
· Highly resistant to corrosion.
· Highly resistant to friction (Bericon).
[Applications]
· Explosion proof: Tankers, submarines, mines, oil fields, oil refineries, gas work sites, gasoline and LPG warehouses and trucks, chemical plants, oil chemical plants, explosives plants, fireworks plants, paint plants, dye plants, powder plants, extract plants, aircraft maintenance sites, thermal power plants, smelting works.
· Nonmagnetic: computer/communications equipment assembly factories, magnetic tape factories, minesweepers.
· Corrosion resistance: Food processing plants, water supply facilities construction sites.
Standard Price: | 1,372,154 IDR |
---|---|
Days to Ship: | 1 Day(s) |
Color Guard / L-Wrench Set Extra Long (Unit: mm)
BONDHUS
[Features]
· Allows sizes to be distinguished at a glance.
· By memorizing the color, you do not have to check the size each time you use it.
· Treatment on the wrench surface prevents the color from coming off and helps prevent rust
Standard Price: | 1,241,693 IDR |
---|---|
Days to Ship: | 12 Day(s) |
Color Guard / L-Wrench Set Extra Long (Unit: Inches)
BONDHUS
[Features]
· Allows sizes to be distinguished at a glance.
· By memorizing the color, you do not have to check the size each time you use it.
· Treatment on the wrench surface prevents the color from coming off and helps prevent rust
Standard Price: | 1,337,231 IDR |
---|---|
Days to Ship: | 12 Day(s) |
Stubby Ball End L-Wrench Set Extra Long (Standard: Metric)
BONDHUS
Short stem wrench for tightening bolts in narrow spaces.
[Features]
· Stubby has short arm significantly shorter than the standard length, to be suitable for work in narrow places where a normal hex key would not reach.
Standard Price: | 1,176,923 IDR- |
---|---|
Days to Ship: | 12 Day(s) |
Stubby Ball End L-Wrench Set Long (Standard: Metric)
BONDHUS
Wrench with a ball on both sides, making it particularly useful in applications in which there are height limitations.
[Features]
· Stubby has short arm significantly shorter than the standard length, to be suitable for work in narrow places where a normal hex key would not reach.
Standard Price: | 641,538 IDR- |
---|---|
Days to Ship: | 12 Day(s) |
Stubby Ball End L-Wrench Set Extra Long Single Item (Standard: Metric)
BONDHUS
The neck is short, making it ideal for work in narrow places.
[Features]
· The short part of stubby wrenches is much shorter than that of regular length wrenches, which makes them ideal for work in narrow spaces where a regular hex wrench will not fit
Standard Price: | 141,538 IDR- |
---|---|
Days to Ship: | 12 Day(s) or more |
Pro Hold (L-Wrench with Screw-Gripping Function) Set (mm Specifications)
BONDHUS
With screw hooking function from the ultra-small size of 1.5 mm.
[Features]
· An original nylon resin part embedded into the ballpoint side walls securely catches screws.
· Can be used for any type of screw.
· Also supports the use of stainless steel and plastic screws.
· The special nylon resin used for the Pro Hold is made to withstand attachment/removal tests of thousands of times in a prescribed method.
· Although it is equipped with the Pro Hold function, the wrench can be tilted.
· The bolt can be fixed to the wrench using the Pro Hold function.
· It demonstrates its power in narrow or deep places which cannot be reached by hand.
Standard Price: | 769,231 IDR- |
---|---|
Days to Ship: | 12 Day(s) |
Set of ProHold (L-Wrench With Thread Grabbing Function) (Standard: Inch)
BONDHUS
Wrench with function to hold hexagon screws.
[Features]
· Special nylon resin embedded on the side of the ball end firmly holds the screws.
· For any type of the screw. Applicable with stainless steel and plastic screws.
· Special nylon resin is built to withstand thousands of desorption tests.
· Can be used at an angle to the wrench.
· Suitable for the use of precision equipment since the product is non-magnetic.
· The bolt can be fixed to the wrench.
· Working well in narrow or deep places that are out of reach.
· There is no need to worry about the ring coming off unlike the ring type. In addition, there is no fluctuation in the applied torque value.
· Smooth insertion into screws.
[Application]
· Used for small screws that are difficult to grasp and are easy to lose if dropped.
· Used for tightening screws in places where work is difficult such as high places and ceilings.
Standard Price: | 1,156,924 IDR- |
---|---|
Days to Ship: | 12 Day(s) |
Ballpoint L-Wrench Set, Extra Long (Standard mm)
BONDHUS
Since it is a maintenance set containing special sizes such as 7 mm, 9 mm, etc., it can handle any kind of work site. Next generation plating finish Bright Guard TM processing.
[Features]
· The developed ball point can be continuously turned without damaging the wrench or bolt even at 25°
Standard Price: | 821,539 IDR- |
---|---|
Days to Ship: | 12 Day(s) |
BONDHUS
Long ballpoint wrench set with rust-resistant Pro Guard processing.
Standard Price: | 1,108,154 IDR |
---|---|
Days to Ship: | 12 Day(s) |
Ballpoint L-Wrench Set, Long, Plating (Standard Inch)
BONDHUS
High-quality professional type for precision machining. Next generation plating finish Bright Guard TM processing.
[Features]
· The developed ball point can be continuously turned without damaging the wrench or bolt even at 25°
Standard Price: | 1,165,231 IDR- |
---|---|
Days to Ship: | 12 Day(s) |
Ball End and L-Wrench Set Long (Standard: Metric)【1-6 Pieces Per Package】
BONDHUS
[Features]
· Designed so that the gap between the wrench and bolt is 0.0127 mm, very difficult to be stripped and can be used for a long time.
· The developed ball end can be continuously turned without damaging the wrench and bolt even at an angle of 25 degrees.
· There is no need to worry about the wrench falling apart with a holder having fall prevention function.
· If you turn the bolt while holding the wrench in the holder, you can apply torque with less force.
· When removing the wrench from the holder, twisting the wrench a little and the lock will be unlocked for easy removal.
· "Protanium steel alloy" Bondhus steel specially formulated for hex key achieves a strength 20% or higher than that of general steel.
[Application]
· Used for tightening hex bolts and nuts.
Standard Price: | 382,154 IDR- |
---|---|
Days to Ship: | 1 Day(s) or more |
Ball End and L-Wrench Set Long (Standard: Inch)【1-12 Pieces Per Package】
BONDHUS
A wrench with a ball point that can turn bolts from a 25 degrees angle.
[Features]
· The product is designed so that the gap between the wrench and the bolt is 0.0127 mm, so it is very difficult to lick and can be used for a long time.
· The ball end can be continuously turned without damaging the wrench or bolt even at an angle of 25 degrees.
· There is no need to worry about the wrench falling apart with a holder having fall prevention function.
· If you turn the bolt while holding the wrench in the holder, you can apply torque with less force.
· When removing the wrench from the holder, twist it a little and the lock will be released for easy installation.
· The unique Bondhus steel material "Protanium Alloy Steel" has achieved a strength 20% or more higher than general steel materials.
[Application]
· Used for tightening hex bolts and nuts.
Standard Price: | 458,615 IDR- |
---|---|
Days to Ship: | 1 Day(s) or more |
High Torque Ball Point / L Type Wrench Set (with Tightening Handle)
BONDHUS
Ideal for sites that require high torque. Insert the dedicated bar and wrench to add greater torque or remove rusty screws.
Standard Price: | 1,792,923 IDR |
---|---|
Days to Ship: | 15 Day(s) |
Ball End and L-Wrench Extra Long Single Item (Standard: Metric)
BONDHUS
A wrench with a ball point that can turn bolts from a 25 degrees angle.
[Features]
· The length is 20% longer than the standard, and workability is excellent.
· Very hard to get stripped and can be used for a long time.
· It is possible to continue turning the wrench or bolt without damaging it even at a 25 degree angle.
· Bright guard is non-polluting and plated shinier than chrome.
[Application]
· For tightening hex bolts and nuts.
Standard Price: | 101,231 IDR- |
---|---|
Days to Ship: | 12 Day(s) |
Ball End L-Wrench Short, Single Item (Standard: Metric)
BONDHUS
High-quality professional type for precision machining. Next generation plating finish Bright Guard TM processing.
[Features]
· The developed ball point can be continuously turned without damaging the wrench or bolt even at 25°
Standard Price: | 67,077 IDR- |
---|---|
Days to Ship: | 12 Day(s) |
Ball End L-Wrench, Long Single Item (Standard: Metric)
BONDHUS
Protinium special alloy with tensile strength is used for the material. (Nickel, Chrome, Molybdenum)
[Features]
· The developed ball point can be continuously turned without damaging the wrench or bolt even at 25°
Standard Price: | 74,616 IDR- |
---|---|
Days to Ship: | 12 Day(s) |
Ballpoint L-Wrench Set, Vinyl Case, Inch, 15 Piece Set
BONDHUS
The case holds sizes from 0.050 inch to 1/2 inch, so the set makes management easy without taking up space.
[Features]
· 10989 is a weighty metal and comes in a case.
· For 10935, the case itself can be rolled up and tied with a strap for easy portability.
Standard Price: | 2,101,231 IDR |
---|---|
Days to Ship: | 12 Day(s) |
Hexagon L-Wrench Set Anti-Tampering Long (Standard mm)
BONDHUS
[Features]
· Wrench for use with hex tamper-proof type bolts.
· Hex tamper-proof type bolts have a pin in the center where the wrench is inserted, so that they cannot be rotated with a normal hex wrench
Standard Price: | 878,769 IDR |
---|---|
Days to Ship: | 1 Day(s) |
Hex L- Wrench Set, Short, Black Oxide Coating (Metric Size)
BONDHUS
[Features]
· The hex key is designed so that the intersection of the wrench and the bolt is less than 0.0127 mm.
· By minimizing the intersection of the wrench and the bolt, the wrench and the bolt are hardly damaged.
· By fixing the wrench and bolt as much as possible, higher torque is realized.
· There is no need to worry about the wrench falling apart with a holder having fall prevention function.
· If you turn the bolt while holding the wrench in the holder, you can apply torque with less force.
· When removing the wrench from the holder, twisting the wrench a little and the lock will be unlocked for easy removal.
· Bondhus original steel material specially formulated for Torx wrenches, "Protanium steel alloy," is 20% or more stronger than typical steel.
· "ProGuard processing" which is the unique surface processing of Bondhus shows 5 times stronger corrosion-resistance than that of black oxide coating processing.
[Application]
· Ideal for tightening hex bolts and nuts.
Standard Price: | 344,000 IDR |
---|---|
Days to Ship: | 12 Day(s) |
Hex L-Wrench Set Long (Inch Size)
BONDHUS
[Features]
· The hex key is designed so that the intersection of the wrench and the bolt is less than 0.0127 mm.
· By minimizing the intersection of the wrench and the bolt, the wrench and the bolt are hardly damaged.
· By fixing the wrench and bolt as much as possible, higher torque is realized.
· There is no need to worry about the wrench falling apart with a holder having fall prevention function.
· If you turn the bolt while holding the wrench in the holder, you can apply torque with less force.
· When removing the wrench from the holder, twisting the wrench a little and the lock will be unlocked for easy removal.
· "Protenium steel alloy," which is a Bondhus steel material specially formulated for hex key, achieves a strength 20% or more higher than general steel materials.
· Bondhus' unique surface treatment (ProGuard processing) has 5 times the corrosion-resistance of general black oxide coating processing.
[Application]
· Ideal for tightening hex bolts and nuts.
Standard Price: | 1,096,924 IDR |
---|---|
Days to Ship: | Quote |
SHINANOKIHAN
[Features]
·It is durable, easy to grip and has excellent workability.
·Durability has been improved with a head cover.
[Applications]
·For maintenance and disassembly of machinery, etc.
Standard Price: | 2,655,385 IDR- |
---|---|
Days to Ship: | 1 Day(s) |
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
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy