(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
Loading...
MATATAKITOYO
· Fixed type torque wrench which does not require torque value setting.
· Long size that saves your hands from hitting the tire.
· Torque values are differentiated by color, allowing for intuitive work.
· Dedicated for forward rotation. Torque value is set.
Standard Price: | 1,564,667 IDR |
---|---|
Days to Ship: | 13 Day(s) or more |
MATATAKITOYO
· 4 types of one-touch torque settings 85, 103, 108, 120 Nm in this one model.
· Push-release type that makes changing sockets easy.
Standard Price: | 2,570,413 IDR |
---|---|
Days to Ship: | 15 Day(s) or more |
Gokusyoh Ratchet Wrench Holder with Covered Corners
BESTTOOL
[Features]
· Designed with 3 layers of exceptionally durable and water-resistant 1680‑Denier polyester.
· Sides feature double-line stitching. Fully reinforced when the corner cover is attached.
· The interior back panel of the case uses polyethylene plastic. This prevents abrasion when taking tools out or putting them away.
· Comes with a convenient mesh pocket.
Standard Price: | 213,167 IDR |
---|---|
Days to Ship: | 10 Day(s) or more |
Short Size Adjustable Wrench EA530GA-2
ESCO
【Product Specifications】
・Material-Special steel
・Superior workability with lighter design
・Short type with scale
・Length…140mm
・Jaw width…30mm
・Weight…135g
Standard Price: | 490,335 IDR |
---|---|
Days to Ship: | 8 Day(s) or more |
ESCO
【Product Specifications】
・Pin opening-31.8 to 127mm
・Length-305mm
・Pin dia.-3.5, 4, 4.5, 5, 6, 7, 10mm (2 pcs each)
・Includes a square drive of 1/2 on the rear end of the handle.
Standard Price: | 2,207,386 IDR |
---|---|
Days to Ship: | 8 Day(s) or more |
Pin-Type Hook Wrench EA613XP-2
ESCO
【Product Specifications】
・Material-Special steel
・Square drive-1/2
・Use this in combination with a handle with the same square drive.
・Nut OD…60 to 90mm
・Pin dia.…5.5mm
Standard Price: | 1,825,862 IDR |
---|---|
Days to Ship: | 8 Day(s) or more |
Hinge pin wrench (pin fixed type) EA613XS
ESCO
【Product Specifications】
・Material-Steel
・Jaw…18 to 40mm
・Size…3mm
・Length…150mm
Standard Price: | 584,615 IDR- |
---|---|
Days to Ship: | 8 Day(s) or more |
ESCO
【Product Specifications】
・Square drive-3/8
・Material-Chrome-Vanadium Steel (Nickel-chromium plating)
・Size(mm)…19
・Length(mm)…42.6
・Head W(mm)…38
Standard Price: | 295,561 IDR- |
---|---|
Days to Ship: | 8 Day(s) or more |
ESCO
【Product Specifications】
・(3/8) Socket square drive-M10 x 0.75, M12 x 1.0,M15 x 1.0, M17 x 1.0, M20 x 1.0
・(1/2) Socket square drive- M25 x 1.5, M30 x 1.5, M35 x 1.5,M40 x 1.5, M45 x 1.5, M50 x 1.5
・Ratchet handle-3/8 x 225, 1/2 x 390mm
・Extension bar-3/8 x 75, 1/2 x 150mm
・Dedicated tool for fine U nut .
・Material-Steel(SCM-435)
Standard Price: | 12,666,368 IDR |
---|---|
Days to Ship: | 8 Day(s) or more |
310 mm, Drum Wrench, Handle Shape (Non-Sparking / Brass)
ESCO
【Product Specifications】
・Length-310mm
・Material-bronze
・The offset handle form reduces fatigue and prevents fist injuries.
・It is usable for small cap
・Explosion-proof
Standard Price: | 791,394 IDR |
---|---|
Days to Ship: | 8 Day(s) or more |
TOHNICHI MFG
[Features]
· When the set torque is reached, the toggle operates, and a signal sound lets the user know when tightening is complete.
· The ratchet head has 24 teeth and a 15-degree operating range. It shows excellent performance in space-limited working conditions.
· The torque value can be changed easily with the built-in adjustment handle.
[Applications]
· For assembly and mass production.
[Product Specifications]
· Torque Adjustment Range (N·m): 800.0 - 2,800.0
· Insertion Angle (mm): 38.1 (Through hole)
· Overall length (mm): 2405
· Minimum scale (N·m): 20.00
· Torque Precision ±3%
· Load Direction: Right
· JAN code: 4571141276464
· Trusco code: 821-9270
· Mass: 23.7 kg
Standard Price: | 56,965,224 IDR |
---|---|
Days to Ship: | 11 Day(s) or more |
Single function torque wrench with spanner head SP120N2 × 19
TOHNICHI MFG
[Features]
· Single function type with wrench.
· Because the torque value cannot be modified from outside without a dedicated tool, there are no concerns that the torque value could be changed while in use.
[Applications]
· For assembly and mass production.
[Product Specifications]
· Torque Precision ±3%
· Load Direction: Right
· JAN code: 4571141277744
· Trusco code: 821-9346
· Mass: 0.75 kg
Standard Price: | 2,060,627 IDR |
---|---|
Days to Ship: | 17 Day(s) or more |
Socket For Impact Wrench (Square Drive 12.7 mm)
KTC(KYOTO TOOL)
[Features]
· Employs the AMBAC system to prevent the pin from jumping out during use.
· Employs Power Fit to prevent the bolts and nuts from slipping.
· Features an easily visible size display in addition to the engraving.
· The new ring type makes it easy to attach the pin and ring.
Standard Price: | 110,105 IDR- |
---|---|
Days to Ship: | 8 Day(s) or more |
T Type Torx L-Shaped Handle Wrench
KTC(KYOTO TOOL)
[Specifications]
·T-shaped handle wrench
·Nominal: T8H
·Size (mm) D: 3 × L: 50 × H: 17
·Weight g: 3
Standard Price: | 121,978 IDR- |
---|---|
Days to Ship: | 8 Day(s) |
T-Type Tamper Resistant Torx L-Shaped Handle Wrench
KTC(KYOTO TOOL)
[Specifications]
·T-shaped handle wrench
·Nominal: T8H
·Size (mm) D: 3 × L: 53 × H: 19
·Weight g: 3.5
Standard Price: | 168,917 IDR- |
---|---|
Days to Ship: | 8 Day(s) or more |
9.5 sq. Dial Type Torque Wrench
KTC(KYOTO TOOL)
[Features]
· Easy to read dial type scale.
· As a memory needle type, it enables easy reading of the measured value as well as work in places where the dial cannot be seen (back side etc.).
· Unique torsion bar method with excellent durability and accuracy is adopted.
· Supports measurement in both right and left directions. Measurement accuracy is ±3% to both left and right and clears ISO standards.
· The 0 (zero) point position of the scale is on the center line of the main body, enabling high visibility and easy measurement of left torque.
· Includes a resin case for convenient storage.
Standard Price: | 4,076,850 IDR- |
---|---|
Days to Ship: | 8 Day(s) |
TONE
A combination wrench set that integrates a wrench and a box wrench.
[Features]
・CS-08, 10, 11, 12, 13, 14, 17, 19, 21, 22
・ 10 size set with metal case
・ Combination wrench that has both the speed of a wrench and the strength of a box wrench
・ Two-function tool, such as temporary tightening on the wrench side and final tightening on the box wrench side
・ With the model change, a soft curved design that is easier to use and fits in the hand is adopted
・ Frequently used combination wrench 10-piece set
・ They can be stored in a new metal case that is convenient to carry around, such as for business trips
・ A satin type reinforced tray is used, making it ideal for management. Good Design Award winning product
[Applications]
・ It is ideal for assembly/maintenance of industrial machinery, maintenance of automobiles/motorcycles/bicycles
Standard Price: | 1,968,163 IDR |
---|---|
Days to Ship: | 1 Day(s) |
RIDGID
[Features]
· Made of high grade chromium vanadium alloy steel and has a high level of durability thanks to its forging and heat treatments. Additionally, a cobalt plating finish has been applied for corrosion and rust-proofing.
· There are both inch and millimeter graduations on the jaws.
· ASME B107.8-2003 compliant.
Standard Price: | 991,385 IDR- |
---|---|
Days to Ship: | 1 Day(s) |
ARC GREATTOOL
You don't have to trust your intuition when tightening bolts, you can do it precisely with this torque wrench.
Standard Price: | 734,650 IDR- |
---|---|
Days to Ship: | 8 Day(s) or more |
ARC GREATTOOL
[Features]
· Wrench: Double-ended wrench, Number of set items: 6 pairs, Set Contents: 8 × 9 mm, 10 × 12 mm, 12 × 14 mm, 14 × 17 mm, 17 × 19 mm, 21 × 23 mm, Comes with: storage holder
[Applications]
· For tightening and loosening of nuts and bolts
Standard Price: | 268,441 IDR |
---|---|
Days to Ship: | 8 Day(s) or more |
Air Impact Wrenches, AIS series
NITTOKOHKI
[Features]
· For tightening and removal of bolts.
· Unique structure: High torque and excellent controllability thanks to a camless twin hammer structure and an air motor adopting an exhaust brake function.
· Easy to use: No matter the regulator position, reverse is always full power.
Standard Price: | 8,317,408 IDR- |
---|---|
Days to Ship: | 8 Day(s) or more |
12.7-Sq. Impact Wrench (Composite Type)
KTC(KYOTO TOOL)
· A lightweight, environmentally friendly, low-noise, low-air consumption type high-powered pneumatic impact wrench that uses a specially reinforced resin body.
· Realizes high torque with low air pressure. (10% improvement compared to conventional KTC products when measured under low air pressure standards defined by KTC)
· Weight reduced by using an aluminum hammer case and composite material (specially reinforced resin).
· Twin-hammer type that has high power and excellent stability, durability and efficiency.
· 4-stage adjustment is possible by rotating the regulator clockwise.
· Employs a teasing throttle that allows adjustment of rotational speed by pulling the trigger.
· 360° swivel inlet prevents hose from twisting.
· Single-push switching button allows rotation direction to be switched with one hand.
· Safety mechanism developed by KTC prevents pin removal, supports the AMBAC system.
Standard Price: | 6,209,308 IDR- |
---|---|
Days to Ship: | 1 Day(s) or more |
TOP
[Features]
·lightweight, strong and easy to use
·Slim spear-shaped head
·Overall length: 143 mm
·Spear shape
Standard Price: | 86,154 IDR- |
---|---|
Days to Ship: | 8 Day(s) or more |
Top Kogyo Compact Short Ratchet Wrench With Tapered Handle, Straight Type
TOP
[Features]
· Uses 2-step pawls for detailed ratchet driving.
· The overall length is 230 mm, making it the industry's smallest palm-sized, compact ratchet wrench.
· The 21‑mm side features fast turning knurling.
· The main body and pawls have been forged for outstanding strength.
· The head has been filled during the machining process, maintaining a smooth ratchet drive.
Standard Price: | 656,923 IDR |
---|---|
Days to Ship: | 8 Day(s) or more |
TEKIRO
• Heat-treated alloy steel
• Drop forged for extra strength
• High-quality powder coating finish
Standard Price: | 115,880 IDR |
---|---|
Days to Ship: | Same day |
TEKIRO
• Heat-treated alloy steel
• Drop forged for extra strength
• High-quality powder coating finish
Standard Price: | 94,600 IDR- |
---|---|
Days to Ship: | Same day |
Standard Price: | 884,615 IDR- |
---|---|
Days to Ship: | 12 Day(s) |
Standard Price: | 4,292,308 IDR- |
---|---|
Days to Ship: | 12 Day(s) or more |
Standard Price: | 11,839,385 IDR |
---|---|
Days to Ship: | 12 Day(s) |
Standard Price: | 141,538 IDR- |
---|---|
Days to Ship: | 1 Day(s) or more |
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
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy