(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
Loading...
Stainless Steel Ball Point Hex Wrench (Long Type)【9 Pieces Per Package】
TRUSCO NAKAYAMA
A long ballpoint L type wrench made of stainless steel and featuring outstanding corrosion resistance, chemical resistance, and shock resistance. A ballpoint type that can be used at an approximately 25° slant. Holder can be rotated to enable each differently sized wrench to be taken out and put back easily.
Standard Price: | 1,280,513 IDR |
---|---|
Days to Ship: | 1 Day(s) |
T-Shaped Handle Ball-Point Hex Wrench
TRUSCO NAKAYAMA
T handle type 2-point fastening type. The ball point part can be tilted to one corner at angle of 25° and the tool shows its strength when working in confined areas which are normally out of reach. Hardness is HRC 55 to 60. Made from chrome vanadium steel.
Standard Price: | 1,373,385 IDR |
---|---|
Days to Ship: | 1 Day(s) |
MIKI NETSUREN
Made by die forging, it is strong and lightweight. Ideal for mounting and removing round nuts and bearing nuts.
Standard Price: | 100,308 IDR- |
---|---|
Days to Ship: | 1 Day(s) or more |
Combination wrench set (9 pcs. set) 30729
SIGNET
[Features]
·9 pcs. combination wrench set.
·Lift type: Manual operation type
Standard Price: | 1,068,167 IDR |
---|---|
Days to Ship: | 8 Day(s) or more |
SIGNET
[Features]
· Mirror finish.
· The offset end is offset by 15°.
· It is perfect for deep places which cannot be reached by hand, or for work applying force.
Standard Price: | 166,587 IDR- |
---|---|
Days to Ship: | 8 Day(s) or more |
6 Pair Combi Wrench Set in PC Case
BESTTOOL
[Features]
·It comes with a holder that allows you to take out only the size you need.
With JIS mark
·Convenient plastic holder for storage
·Can be used for a wide range of purposes from general households to on-site professionals
Standard Price: | 378,529 IDR |
---|---|
Days to Ship: | 9 Day(s) or more |
Torque wrench 72070/72071/74016
SIGNET
Dialing to the right when facing the device releases the lock. The torque can be set to any value by using the scale while turning the handle.
Standard Price: | 1,816,333 IDR- |
---|---|
Days to Ship: | 9 Day(s) or more |
Adjust Pin Wrench AP-1030·AP-1030L·AP-1030LS·AP-1030S
TOP
[Features]
· For attaching and removing wheel nut of disc grinder.
· The pin width can vary from 10 mm to 30 mm, so 1 pin is compatible with each wheel nut manufacturer
Standard Price: | 215,385 IDR |
---|---|
Days to Ship: | 8 Day(s) or more |
HITACHIKOKI
AC brushless motor and a double insulated structure type aluminum impact wrench (powered).
[Features]
· Maintenance-free. Achieves stable work even when the voltage drops.
· Can be used with engine power generators.
· Features an aluminum double insulation construction.
· Bumper & housing protector which protects machine bodies.
· Anti-slip soft grip which fits hand.
· Tumbler-type forward/reverse switch with new trigger.
[Applications]
· Ideal for tightening and loosening various bolts, nuts, and other structural fasteners.
Standard Price: | 19,393,539 IDR |
---|---|
Days to Ship: | 12 Day(s) |
Hexagonal Shaft Adapter For Impact Wrench
TRUSCO NAKAYAMA
[Features]
· The bit can be easily exchanged with single-touch attachment/detachment.
· Install to an impact wrench to enable various sized sockets and driver bits to be used.
Standard Price: | 320,684 IDR- |
---|---|
Days to Ship: | 1 Day(s) |
Single-End Open-End Wrench DIN894
SMATO
[Features]
· A single-ended wrench used for easily attaching and removing bolts, nuts and square lock nuts in a narrow space
· German Industrial Standard (DIN894)
Standard Price: | 256,358 IDR |
---|---|
Days to Ship: | 9 Day(s) or more |
SMATO
[Features]
· The handle of this wrench is a different height from the part that is applied to the hex bolt head
[Material]
· Carbon steel
Standard Price: | 151,667 IDR- |
---|---|
Days to Ship: | 9 Day(s) or more |
Gear Ratchet wrench, Overall Length: 266 - 325mm
SMATO
[Features]
· It supports high torque thanks to strong heat treatment
· Chrome plating has been applied to prevent surface corrosion
Standard Price: | 406,667 IDR |
---|---|
Days to Ship: | 9 Day(s) or more |
Preset Torque Wrench With Grip (Replaceable Head Type)
NAKAMURASEISAKU
[Features]
· The handle has a grip on it.
· You can set required torque easily by hand.
· Replaceable head type.
· This single tool can be used for tightening as wrench, offset wrench, hex wrench or ratchet, depending on your requirement.
Standard Price: | 2,855,077 IDR |
---|---|
Days to Ship: | 1 Day(s) |
WILLIAMS
[Features]
· Quickly access hex-type and double-hex-type nuts and bolts.
[Applications]
· For engineers.
· For maintenance providers.
Standard Price: | 465,077 IDR- |
---|---|
Days to Ship: | Quote |
Adjustable Wrench + Valve Wrench
BAHCO
[Features]
· A product that combines a valve wrench with an everyday-use adjustable wrench.
· The rounded hook tips are designed to prevent scratching of the markings on top of valves when operating manual valves.
· The head is tough and slim, ensuring excellent workability.
· Includes graduations.
[Applications]
· For people who work in factories.
Standard Price: | 2,458,308 IDR |
---|---|
Days to Ship: | Quote |
Chrome Plated Double-End Wrench
ASAHI METAL INDUSTRY
Wrench including 2 sizes of open-end wrenches for fastening bolts.
[Features]
· Allows tightening of 2 sizes of nuts and bolts with 1 wrench.
· The advantage of an open-end wrench is that it enables rapid turning for temporary fastening during assembly.
· The opening on the wrench is set at about a 15° angle to enable working in tight spaces when flipped to the reverse side.
· JIS standard product.
· The nickel-chrome plating finish provides superior rustproofing.
[Applications]
· For loosening and tightening hex bolts and nuts.
Standard Price: | 59,000 IDR- |
---|---|
Days to Ship: | 1 Day(s) |
New Combination Wrench Set, CS700
TONE
[Features]
· New model features a soft-curved design that fits to the hand and is easier to use.
· Features the speed of a regular wrench and the strength of an offset wrench. 1 tool performs 2 functions with a spanner side for temporary tightening and an offset wrench side for final tightening.
· The handle for the offset end is curved at an angle of 15°.
Standard Price: | 1,109,231 IDR |
---|---|
Days to Ship: | 1 Day(s) |
TONE
[Features]
· Features the speed of a regular wrench and the strength of an offset wrench. 1 tool performs 2 functions with a spanner side for temporary tightening and an offset wrench side for final tightening.
· The handle for the offset end is curved at an angle of 15°.
· New model features a soft-curved design that fits to the hand and is easier to use.
Standard Price: | 91,423 IDR- |
---|---|
Days to Ship: | 1 Day(s) or more |
Rechargeable Impact Wrench (12 V)
IR
[Features]
· Ultra-compact with top-class ergonomic design.
· The soft mount system reduces vibration, extending the life of the motor and switch.
· Protected from the impact of repeated falling from a height of 1.8 m onto a concrete surface, and from damage due to liquids on the factory floor.
· Superior convenience, sturdiness and durability.
· Lightweight and small, for easy work even in tight spaces, while also minimizing feelings of fatigue.
[Applications]
· For general industrial use such as the automobile-related industry.
Standard Price: | 11,438,462 IDR |
---|---|
Days to Ship: | Quote |
Standard Price: | 11,012,571 IDR |
---|---|
Days to Ship: | 12 Day(s) |
Nut Rotation Angle Wrench "Turn of the Nut Tightening Wrench"
TONE
[Features]
· An electric wrench optimal for tightening galvanized high-strength hex bolts, etc., in the turn-of-nut method.
· The rotation angle can be set using the tightening angle setting dial built in to the main body.
· Since it automatically stops at the setting angle, highly accurate and uniform angle-tightening is possible.
Standard Price: | 88,893,846 IDR- |
---|---|
Days to Ship: | 20 Day(s) or more |
HAZET
[Features]
· Its compact size and light weight allow easy-going work even in narrow spaces.
· Jumbo Hammer provides sufficient power.
· Three-stage flow rate adjustment is possible.
· Forward/reverse rotation switching lever can be moved to either left or right side. This design is easy to use for left-handed people.
· Downward exhaust means that exhaust is not a problem.
Standard Price: | 11,607,539 IDR |
---|---|
Days to Ship: | 12 Day(s) |
KTC(KYOTO TOOL)
[Features]
· Weight reduction is realized by using full composite housing for the body.
· It is a compact type with a short total length that's easy to hold.
· Equipped with a regulator mechanism that can adjust the rotation speed.
· The rotation speed can be fine-tuned by the degree that the throttle lever is pulled.
· Durability of the ratchet is improved thanks to its twin endurance mechanism.
[Applications]
· For work in a narrow working space.
Standard Price: | 3,094,509 IDR |
---|---|
Days to Ship: | 8 Day(s) or more |
ANEX
Sizes can be identified by the different colors.
Standard Price: | 400,769 IDR |
---|---|
Days to Ship: | 1 Day(s) |
Sandvik, Screw Spare Part / Torque Wrench
SANDVIK
[Features]
・ parts
· Screw
·Tool type: Spare parts, Torque wrench
Standard Price: | 205,128 IDR |
---|---|
Days to Ship: | 12 Day(s) |
Insulated VDE Single-Ended Wrench (6MV-17)
BAHCO
[Features]
· 1,000 V insulation specification.
· Conforms with European Standards EN60904.
· Includes a safety sign for visually confirming safety.
· Withstand voltage tested.
Standard Price: | 969,231 IDR |
---|---|
Days to Ship: | 8 Day(s) or more |
14.4 V/18 V Rechargeable Impact Wrench (Main Unit Only)
PANASONIC
[Features]
· Dual Series allows a single unit to use both 14.4 V and 18 V.
· Equipped with 18 V 4.2 Ah battery with incredible stamina.
· Can temporarily hold the socket to facilitate socket replacement.
· Equipped with brushless motor and hybrid switch.
Standard Price: | 9,357,937 IDR- |
---|---|
Days to Ship: | 14 Day(s) |
EZ75A3 Impact Wrench 14.4 V/18 V
PANASONIC
[Features]
· Dual Series allows a single unit to use both 14.4 V and 18 V.
Standard Price: | 4,652,698 IDR- |
---|---|
Days to Ship: | 14 Day(s) |
Kanon Dial Gauge Torque Wrench N-TOK Type With Indicator
NAKAMURASEISAKU
[Features]
· Comes with a compact oval grip that fits well in the hand. Inspection and general work are made much easier.
· With an easily visible dial type indicator that offers excellence in measurement and accuracy.
· Robust guard is attached on the dial side.
· Slim, compact and lightweight main body improves work efficiency.
· N6 to N200TOK use a flat grip, allowing for better stability than the conventional round grip, reducing fatigue due to work.
· 2 types are available: a standard type and a type with an easily readable pointer.
· The accuracy is guaranteed up to ±3%.
Standard Price: | 3,616,619 IDR- |
---|---|
Days to Ship: | 10 Day(s) or more |
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
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy