(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
Reverse Rotation Stop Relay APR-S
OMRON
Reverse rotation prevention relay APR-S
[Features]
· Voltage detection method three-phase motor reverse rotation prevention relay.
· Relay that prevents reverse rotation resulting from erroneous wiring.
· When powered on, it distinguishes between positive-phase, reverse, and reverse-phase.
· Magnet contact is prevented.
· With the wire connection method, open phase input is also prevented.
· Small plug-in type, with no adjustment needed.
· Because of the voltage detection method, it can be used irrespective of the load current.
Standard Price: | 473,192 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
MISUMI
Power driven harness with specifiable length
Days to Ship: | 9 Day(s) or more |
---|
Contact Annunciator Relay Unit MYA
OMRON
[Features]
· Safety protective equipment optimized for centralized alarm system for all types of control circuits.
· Model MYA combines with model MY4 mini power relay to provide alarm functions for all types.
· In addition to being a small, plug-in type that saves space and allows for simple maintenance, there are 4 general varieties, so you can select the most appropriate for your needs.
· Lloyd's certified product (model MYM-LA12, -LB12 not included).
Standard Price: | 791,517 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
Program Relay, ZEN, memory Cassette
OMRON
[Features]A memory cassette, an optional item for the program relay. Programs and parameter setting values can be saved and copied to other ZENs. [Application]EEP-ROM. Ideal for storing and copying data.
Standard Price: | 334,070 IDR |
---|---|
Special Price | |
Days to Ship: | Same day |
Reciprocal operation relay, 61F
OMRON
An alternate operation relay 61F
[Features]
· Extends the life of the motor and can operate just one side*in the case of emergency, such as when cleaning the tank or when the pump has broken down.
· An electronic relay that carries out the same operation as the ratchet relay type G4Q.
· In comparison to the G4Q type, power application time is short and the attachment direction is not limited.
· A compact type (61F-AN type) and a compact plug-in type (61F-APN2 type) are available.
· When operating just one side, providing a switch using an external sequence is required.
Standard Price: | 1,101,950 IDR |
---|---|
Special Price | |
Days to Ship: | Same day |
Connector Terminal Block Conversion Unit XW2 Optional Harness
OMRON
This is a connector terminal block conversion unit, XW2, optional harness. KEYENCE PLC type, connection cable for servo relay unit, and connection cable for servo relay unit (on the Position control unit side) are available. Cable length (m) is available in 0.5, 1, 1.5, 2, 3 and 5.
Standard Price: | 628,321 IDR- |
---|---|
Days to Ship: | 8 Day(s) or more |
OMRON
OMRON Digital I/O Slave CRT1. Control network type: CompoNet, additional functions: Input/output, communication function
Standard Price: | 2,265,460 IDR- |
---|---|
Days to Ship: | Same day or more |
OMRON
OMRON PLC (control unit) CS1D series I/O control unit.
Standard Price: | 7,707,931 IDR- |
---|---|
Days to Ship: | 8 Day(s) or more |
Relay Connector Set for Sensor Cables
MISUMI
A harness that allows selection of M12 connector, M8 connector, and e-CON required for sensor wiring · Necessary length can be selected · Easy connector relay for cord pull-out type sensors · Easy installation without dedicated tools.
Standard Price: | 339,216 IDR- |
---|---|
Days to Ship: | 10 Day(s) or more |
OMRON
- PLC CJ Series Loop CPU Unit by OMRON.
- With ultra-small size, can be fits in most devices.
- Backplane-free structure provides the functions you need in minimum space.
- Low-cost solution for controlling multiple loops.
- Function block programming for easy engineering.
- Seamless integration of sequence control and loop control.
- HMI (Human Machine Interface) windows of machine can be simply generated from function blocks automatically.
- Control functions have the added ability to control multiple loops.
Standard Price: | 44,779,884 IDR |
---|---|
Days to Ship: | 8 Day(s) or more |
OMRON
Voltage sensor LG2
[Features]
· A simplified voltage detection relay for protecting the safety of automation and labor saving devices.
· Has 2c output contacts and can be used for control, alarms, displays, etc.
· Can drive an output relay using only detection signals, making it capable of controlling voltage similar to a magnet relay.
· Voltage setting range is wide and minute settings are possible.
· A compact plug-in type that can easily be built-in to devices and with which maintenance and inspections are easy.
· For use as applicable with AC100V and 200V.
· Operating temperature range -10 to +40°C.
Standard Price: | 1,064,308 IDR- |
---|---|
Days to Ship: | Same day or more |
OMRON
Current converter.
[Features]
· The most suitable static type overcurrent relay for motor overcurrent protection.
· Motor overload protection is used to detect ordinary AC current three-phase circuit.
· Use this.
· It can properly control, protect, and detect different types of devices with unlimited characteristics, lock start-time and instantaneous operation according to usage.
· Use is simple and CT part exchange is not necessary due to large current value or part exchange for relay input resistance.
· The mounting, removing, or wiring of the plug-in type is simple.
· It can not be used in a circuit with distorted current waveform, inverter circuit and capacitor load.
Standard Price: | 834,803 IDR- |
---|---|
Days to Ship: | Same day |
OMRON
A remote I/O terminal that realizes high-speed communication for various purposes.
[Features]
·Digital I/O terminal: Executes input/output of digital ON/OFF signals.
·Equipped with a detachable screw terminal block for improved maintainability.
·Expansion units can be installed (one expansion unit can be installed per unit).
·The input response time can be switched to achieve high-speed processing.
[Applications]
·Remote I/O terminal for EtherCAT.
Standard Price: | 5,372,653 IDR- |
---|---|
Days to Ship: | 8 Day(s) or more |
OMRON
Solid state timer H3DK-G
[Features]
· DIN22.5 mm width standard timer series for use in the control panel.
· AC/DC free power source compatible (AC/DC24 to 240V).
· DC12V powered type has been added every series.
· UL, CSA, CCC acquired, EN61812-1 compatible. Compatible with the CE mark.
· Conforms with the EMC standard EN61812-1, so can be used in an industrial environment but also in residential, sales and light industry.
· A terminal construction with secure screw fittings that prevents against hazardous contact (EN50274 compliant).
Standard Price: | 1,412,263 IDR |
---|---|
Days to Ship: | Same day |
CJ series Ethernet unit (100BASE-TX type)
OMRON
Production control and manufacturing site can be organically connected via Ethernet.
[Features]
・ Remote access of PLC via Ethernet becomes familiar
・ You can select various communication services according to your needs and flexibly integrate the PLC into the Ethernet of the information network
・ Various protocols can be realized on Ethernet
・ FINS message communication using UDP/IP and TCP/IP is possible in user applications and support tools (CX-Programmer, etc.) of higher-level personal computers
・ The built-in clock of the PLC connected to Ethernet can be automatically adjusted based on the clock of the SNTP server (A separate SNTP server is required)
・ Since it has a built-in FTP server function, it is possible to read data in the PLC or write data in the PLC in file units from a workstation or personal computer that has an FTP client function
・ The mail reception function makes it possible to execute commands for the PLC. In addition, the mail sending function can send the status of the PLC I/O memory and Ethernet unit under any trigger conditions
・ Supports standard protocols UDP/IP and TCP/IP, and can communicate with various devices, workstations, personal computers, Ethernet units of other manufacturers, etc.
・ The SMTP/POP3/SNTP server can be specified by host name in addition to the method of specifying by IP address (A separate DNS server is required)
[Applications]
・ CJ1 Ethernet unit. Used for remote access from the outside
Standard Price: | 21,374,248 IDR |
---|---|
Days to Ship: | 8 Day(s) or more |
UPS Options: Contact Signal Input/Output Card
OMRON
UPS and connected equipment can be controlled using backup signal output (BU), battery low (BL), and backup power supply stop signal (BS), etc.
Standard Price: | 2,355,629 IDR- |
---|---|
Days to Ship: | 37 Day(s) or more |
DIN Rail Terminal Block Push-In Type XW5T-P
OMRON
Our "Value Design for Panel" compatible products increase the value of your control panels.
Push-in Plus terminal blocks reduce control panel size and save labor.
· Push-in Plus terminal blocks are more compact than traditional screw-type terminal blocks.
Maintenance is not required as screws do not loosen.
· A choice of slim types available down to a width of 3.5 mm to help downsize control panels.
· The light insertion force and strong tensile strength both reduce wiring work and provide high reliability.
· The 'hands-free' structure, strong enough to hold a screwdriver in place,
improves workability when wiring stranded wires without crimp terminals.
Standard Price: | 12,585 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
Oil-Resistant, Robust and Compact Photoelectric Sensor [E3ZM-C]
OMRON
Photoelectric sensor for automobile/machine tool industry
[Features]
· It is a stainless steel body excellent in oil resistance and robustness.
· To improve visibility even 1 m ahead, we have a variety of orange spot transmissive visible beams.
· M12 We stocked up on smart click type connector relay
Standard Price: | 2,921,459 IDR- |
---|---|
Days to Ship: | 8 Day(s) or more |
Programmable controller CP1L LCD optional board
OMRON
Programmable Controller CP1L LCD Optional Board
Standard Price: | 1,165,834 IDR |
---|---|
Days to Ship: | 8 Day(s) or more |
Control Signal AC Conversion Cable (with Misumi Original Connectors)
MISUMI
Sino-Japanese Common Model Used AC Servo Motor Conversion Harness for Control Signal
Days to Ship: | 12 Day(s) or more |
---|
Signal Control IEEE1284 ⇔ MIL Harness
MISUMI
Adapter harness for terminal blocks with a specifiable length
Days to Ship: | 10 Day(s) or more |
---|
Cam positioner Optional product
OMRON
[Specifications]·Cam Positioner optional item. ·Please choose according to each type.
Standard Price: | 1,834,628 IDR |
---|---|
Days to Ship: | 8 Day(s) or more |
Electrode Rod and Peripheral Components F03-[ ] (Optional item)
OMRON
[Specifications]·Electrodes Rod and Peripheral Parts F03-□ optional item.
Standard Price: | 5,494 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
OMRON
Cycle control unit G32A
[Features]
· A unit that enables high precision temperature control through a combination with the SSR.
· Employs a cycle control method in which power control can be performed with little noise generation.
· Combined with the SSR it can be used for single-phase loads, as well as three-phase loads.
· Three inputs, namely an internal setting volume, an external setting volume, and an electric current signal DC4 to 20mA are selectable.
· Slim style and capable of DIN rail mounting as well as screw mounting.
· Close fitting attachment with the G3PA type is possible with the connection terminal.
· An insulation transformer is built-in.
· 100 to 240V free power supply.
Standard Price: | 334,294 IDR- |
---|---|
Days to Ship: | 8 Day(s) |
Single-phase power regulator G3PW
OMRON
Single phase power regulator G3PW
[Features]
· A power regulator with improved functionality and performance.
· High precision and versatility
· Heater disconnection detection function (accurate disconnection detection is possible with a heater disconnection detection based on the heater resistance value.
· Capable of detecting a single disconnection among multiple heaters).
· Setting values and output values can be monitored with a digital display.
· Control mode is selectable (phase control, optimal cycle control).
· Output capacity settings and load current can be monitored via communication (RS-485).
· Operation time can be monitored.
· Four phase control methods are selectable (phase angle proportional control [G3PX type compatibility mode].
· / Voltage proportional control /.
· Voltage square proportional control / constant current control).
· Compatible with a wide variety of loads (transformer load, alloy heater, pure metal heater, etc.).
· Compatible with UL and CE markings.
Standard Price: | 475,000 IDR- |
---|---|
Days to Ship: | 8 Day(s) |
OMRON
Flexible safety unit G9SX
[Features]
· Flexible expansion inputs/outputs is possible using the logical connection function.
· Construction of partial control and overall control is possible.
· Employs a semiconductor output (excluding expansion units).
· Failure diagnosis is possible with a detailed LED display.
· IEC/EN61508 (SIL3) and ISO13849-1 (PLe / safety category 4), authenticated (TÜVSÜD) UL and CSA authenticated.
· A new type with two additional features has become a series.
· On/off delay time of up to 150 seconds can be set.
· Two logical connection inputs.
Standard Price: | 6,405,630 IDR- |
---|---|
Days to Ship: | 8 Day(s) or more |
Standard Price: | 3,377,597 IDR- |
---|---|
Days to Ship: | 8 Day(s) or more |
OMRON
Air particle sensor ZN-PD-S. Constant monitoring of dust and particles that affect product quality.
[Features]
·Compact design suitable for constant measurement
·Equipped with various I/F such as LAN port
Standard Price: | 15,649,562 IDR- |
---|---|
Days to Ship: | 8 Day(s) or more |
RS-232C/RS-422A Conversion Unit NT-AL001
OMRON
Insulation type conversion unit.
[Features]
・ Convert RS-232C to RS-422 A/RS-485
・ RS-232C/RS-422 A conversion unit for connecting devices with RS-232C terminals such as PT and devices with RS-422 A terminals
・ Long-distance data transmission using RS-422 A interface is possible
・ Long-distance data transmission up to 500 m is possible
・ No power supply required
・ Duct wiring is possible
Standard Price: | 3,389,239 IDR |
---|---|
Days to Ship: | 8 Day(s) or more |
Serial Communication Board/Serial Communication Unit
OMRON
Serial Communication Board / Serial Communication Unit
Standard Price: | 5,032,586 IDR- |
---|---|
Days to Ship: | 8 Day(s) or more |
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
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy