(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
Terminal Relay G6D-4B / G3DZ-4B
OMRON
[Features]
· Small mount space vertical style terminal relay with 4-point output.
· Width 28 mm × height 90 mm × depth 45 mm space saving size.
· Selection of model G6D relay equipped type and G3DZ non-contact type power MOS FET relay equipped type.
· Terminal has IN/OUT isolated construction, so wiring is simple.
· Operation display LED included.
· Built-in surge-absorbing diode.
· Dedicated socket allows for easy relay replacement.
· Common use DIN rail mounting, screw mounting.
· Includes relay removal tool.
Standard Price: | 862,858 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day |
OMRON
Power relay with stable contact reliability and high durability.
[Features]
·Easy mounting, wiring and handling
·Available in a large selection of models including various forms of contacts, direct current load switching and surface-mount type
·High durability with a mechanical life of 5,000,000 cycles and electrical life of 500,000 cycles (under rated load)
·Also available are models with built-in diodes and models compliant with auxiliary power relays (JEC-174D)
[Applications]
·Used in various fields to improve the reliability and for miniaturization of equipment
Standard Price: | 377,153 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
OMRON
A stepping relay unit that allows the step status to be grasped at a glance with the LED display.
[Features]
·Contact relay output allows 2 A (250 V AC, 30 V DC) switching.
·Stepping control suitable for pump control and process control are made into a unit.
·There are 2 types of steps; 6 circuits and 12 circuits.
· Restores to step initial state due to reset input.
·With the retention function that stores the stepping status in the internal memory for 10 days even in the event of a power failure. (The output contact is off state during a power failure.)
·Equipped with a failure detection function that detects on state failures of the built-in relay drive element due to such as external noise. An alarm LED is displayed and an alarm is output at the contact. (Relay contact failure and chip welding failure cannot be detected)
· Terminal block designed with finger protection to prevent electric shocks.
·With LED display that allows the step status to be grasped at a glance.
[Applications]
·Used where sequential circuit switching is required.
Standard Price: | 2,386,656 IDR- |
---|---|
Days to Ship: | 8 Day(s) |
Terminal Relay - G6B-4□□ND Relay for Replacement
OMRON
Replacement Relay for G6B-4□□ND Terminal Relay
Standard Price: | 92,188 IDR |
---|---|
Days to Ship: | Same day |
OMRON
[Features]
· A surface mounted relay that achieves the smallest mounting surface area in its class and a low profile.
· An ultra small type with a height of 5.2 mm, a width of 6.5 mm, and a length of 10 mm. Can be used for high-density mounting (G6k (U)-2F (-Y) type).
· A low profile type with a height of just 5.2 mm, promising improved mounting efficiency (G6k (U)-2F (-Y) type).
· Ultra-light with a weight of just (approx.) 0.7 g for faster mounting speeds.
· Approximately 70% lower power consumption compared to the manufacturer's other products. Achieves a high sensitivity at 100mW.
· Its unique terminal structure with a high infrared radiating efficiency makes it easier to increase the temperature of the terminal during IRS mounting, providing good soldering properties (surface mounted terminal type).
· Features a high withstand voltage between coil-contacts of AC1,500V. Also features impulse withstand voltage of 1.5kV10 × 160 μs (FCCPart68 compliant).
· Y-series product lines also available. Features an optimized distance between the coil contacts and terminals. Also features an impulse withstand voltage of 2.5kV2 × 10 μs (Telcordia standard compatible).
· The standard type is UL and CSA standard compliant. EN60950-certified.
Standard Price: | 91,412 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day |
OMRON
I/O solid state relay that can be equipped with model G7TC I/O relay terminal
[Features]
· Input module, output module available as I/O multitype.
· Can be used with model P7TF I/O terminal.
· Can be mixed loaded with model G7T I/O relay.
· SSR operations can be viewed with the operation display lamp.
· UL, CSA standards acquired and turned into a series (-US type).
Standard Price: | 247,842 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
Standard Price: | 22,949 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
Programmable Relay, ZEN, PC Connection Cable
OMRON
[Features]A programmable relay that can use support software with a simulation function. It can be used by connecting CS1W-CIF31 and a USB serial conversion cable to a laptop computer that does not have an RS-232C serial port.
Standard Price: | 1,381,701 IDR |
---|---|
Days to Ship: | 8 Day(s) or more |
OMRON
[Features]
· An ultra small type that is capable of switching up to 1 A.
· A smaller version of the dual inline package (DIP).
· The G6B features an identical arrangement of electromagnetic relays and terminals and can be mixed and matched as needed depending on the application.
· Allows for cluster mounting, including the mounting of radiators in sets.
· Types for AC loads and DC loads available.
· Features high AC2,500V isolation between the input and output.
· The built-in varistor provides effective absorption of external surges (for AC switching).
Standard Price: | 122,602 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day |
OMRON
[Features]
· Same size as plug-in terminal SSR model G2R-1-S power relay.
· I/O solid state relay that can be equipped on model G70A I/O terminal.
· UL, CSA, TÜV certified products also available (-UTU type).
Standard Price: | 245,062 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
OMRON
[Features]
· A 1.27 mm pitch connector for high-density mounting and compacted electronic devices
· High-density mounting is possible thanks to the two-row configuration with a contact pitch of 1.27 mm.
· A four-row staggered array (1.27 mm × 1.905 mm) for connection with circuit boards.
· Uses a leaf contact structure that is able to hold up to prying and that enables smooth insertion and extraction.
· Has a mating length of 3.1 mm, helping improve space during mounting.
· The design of the press fit section helps maintain a stable contact force.
· What's more, by utilizing gold and palladium-plated contact points, the reliability of the contacts has been improved even further.
· Standardized stop pins for all contacts to prevent floating and falling during soldering.
· Can also be screw fixed on to circuit boards.
· UL standard certified product (file no. E103202).
· Cannot be mated with XH3/XH4 half pitch connectors.
Standard Price: | 121,110 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day |
PLC, Programmable Controller, CP1H
OMRON
- PLC CP1H series by OMRON.
- Pulse output for 4 axes. Advanced power for high-precision positioning control.
- High-speed counters. Differential phases for 4 axes.
Easily handles multi-axis control with a single unit.
- Eight interrupt inputs are built in. Faster processing of approximately 500 instructions speeds up the entire system.
- Serial communications. Two ports. Select Option Boards for either RS-232C or RS-485 communications.
- The structured text (ST) language.
Makes math operations even easier.
- LCD displays and settings.
Enabled using Option Board.
Standard Price: | 10,698,713 IDR- |
---|---|
Days to Ship: | 8 Day(s) or more |
PLC Programmable Controller, CP2E CPU Unit, CP2E-E Type, Essential Model
OMRON
[Features]
·Functions that can meet the demand for compact equipment are condensed into this unit
·Supports visualization of equipment operating status and production status
·Easy realization of complex control
·Providing peace of mind from installation to maintenance
·Essential model devoted to basic control functions
Standard Price: | 4,950,000 IDR |
---|---|
Days to Ship: | Quote |
Temperature Controller (Digital Control Meter) [E5EC/AC]
OMRON
A large white PV display realizes high visibility. Pursuing ease of use from selection to operation and setting. Added push-in Plus terminal block type to the 48 x 96 mm size lineup.
[Features]
·A white PV display with a height of 25 mm (E5AC) and 18 mm (E5EC/E5EC-B) has been adopted to improve visibility.
·Realization of high-speed sampling of 50 ms.
·For the 48 x 96 mm size, in addition to the screw terminal block, you can also select from the push-in Plus terminal block type that reduces wiring man-hours.
·Slim body with a depth of 60 mm (screw terminal block type).
·Easy connection with PLC by programless communication function. It is also possible to link between temperature controllers via component communication.
·A tool port is provided not only on the top of the main unit, but also on the front, and by connecting it to a computer using a communication conversion cable (sold separately), settings can be made without wiring the power supply. Easy setting from CX-Thermo (sold separately).
Standard Price: | 3,456,770 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
Solid State Relay For Heaters G3PJ
OMRON
A Value Design for Panel product that increases the value of your control panels.
Single-phase SSR for low heat generation enables carrying 25 A (G3PJ-□25B(-PU)) even for close mounting of 3 SSRs to contribute to downsizing of control panels.
Models available with push-in input terminals.
■ Features
· Easier designing and wiring while maintaining the previous 22.5‑mm width to help save space
Size reductions in solid state relays mean you can downsize control panels and cooling equipment,
and support for close mounting helps you save even more space.
· Better temperature characteristics and reinforced insulation for international standard compliance
UL-listed components, so you can reduce the time required for the UL application process.
Using new components or upgraded components is easy.
You can procure the components even when an urgent need arises for adjustments or problem-solving.
· Push-In Plus terminal blocks for easy wiring
Just insert wires: no tools required.
Now you can use Push-In Plus terminals to reduce the time and work involved in wiring.
**ขอราคาวันนี้ รับเลยของรางวัล ไม่ต้องลุ้น ถึง 31 ต.ค.นี้ ดูรายละเอียด ที่นี่
Standard Price: | 686,354 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day |
Voltage and Current Panel Meter K3HB-X
OMRON
[Features]
· A panel meter optimal for measurement display and judgments of analog amounts, such as voltage or current signals, etc.
· Switches between 2 colors, red and green, to show the operation judgment with the display color.
· Equipped with a position meter to show the operational state trends.
· An external event input enables expansion to a wide range of measurement judgment applications.
· Series developed for DeviceNet types.
· Short body size with depth (under neck) of 95 mm.
· Certified under UL standards (mark license certified).
· CE marking compliant as evaluated by a third party.
· Waterproof structure compliant with NEMA4X (IP66 equivalent).
· High-speed sampling of 50 cycles/second (20ms).
Standard Price: | 5,330,859 IDR- |
---|---|
Days to Ship: | Same day or more |
OMRON
[Features]
· Solid state contact for 3-phase motors that can be used with protection coordinated contact sensing and thermal relays.
· UL/CSA standard acquired.
· Use with both DIN rail mounting and screw mounting.
· Heat sink integrated compact construction (W80 × H100 × D100 mm).
· Built-in snubber circuit and varistor.
· Built-in operation display lamp.
· 2 element type also part of a series.
Standard Price: | 1,758,686 IDR- |
---|---|
Days to Ship: | Same day or more |
FA integrated tool package CX-One CXONE-AL□□C-V4 / AL□□D-V4
OMRON
[Features]
・ PLC system programs and settings are easier to see, and simpler
・ Supports mnemonic input method that allows you to enter command words as they are
・ When inputting a coil or application command, the necessary connection line is automatically inserted from the cursor position
・ Very easy line connection operation
[Applications]
・ It can be used for network settings, indicators, servos, inverters, temperature control, etc., centered on PLC programming tools
Standard Price: | 13,337,143 IDR- |
---|---|
Days to Ship: | 8 Day(s) or more |
OMRON
Power Supply Unit for SYSMAC CJ1
Standard Price: | 1,827,143 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
Standard Price: | 3,051,000 IDR- |
---|---|
Days to Ship: | 8 Day(s) or more |
Solid-state Timer H3CR-F / -G / -H
OMRON
[Features]
· A series based on twin timer, star delta timer.
· UL, CSA, LR, NK, CCC acquired, EN61812-1 compatible safe design.
· Compatible with the CE mark.
· Because the time units enable separate ON time and OFF time setting, combinations of long term ON or OFF and short time ON or OFF are possible.
· Product line-up with the two types of operational mode of start flicker ON and start flicker OFF.
· Power sources for any low voltage (AC24 to 48/DC12 to 48V), any high voltage (AC100 to 240V/DC100 to 125V).
· 24 types of time ranges can be selected from among 0.05 seconds to 300 hours.
· Instantaneous output of 0 setting is possible.
· Because there is instantaneous output by revolving the scale in the direction of 0, the checking of the sequence operation and the like is simple.
· UL, CSA, NK, LR, CCR acquired, EN61812-1 compatible.
· Corresponds to the CE mark.
Standard Price: | 1,113,639 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
OMRON
Dip timer H3FA
[Features]
· A timer for use on a PCB of contact / non-contact output type.
· Two types are provided for control output, with the contact output (1a, 1b) it is 3A (AC250V low resistance load), with the non-contact output there is a maximum of 150mA and high capacity.
· 1 sec./10 sec./1 min./10 min. (type A), 6 sec./60 sec./6 min./60 min. (type B) with four time types in one apparatus offering multiple functions.
· The time can be operated remotely by the connection to an external varistor.
· Completely washable.
· A small scale size enabling installation in a one-inch-pitch rack (length × width × height: 17.75 × 36.9 × 19.5 mm).
· UL/CSA acquired.
Standard Price: | 384,942 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
Reflective Photomicrosensor With Sensitivity Adjuster (Non-Modulated), EE-SY671/672
OMRON
Equipped with a sensitivity adjuster
· Easy adjustment with a built-in sensitivity adjuster.
· Easy optical axis monitoring with a bright light indicator.
· Compact design incorporating a built-in dedicated IC enables direct switching capacity of up to 100 mA.
· Wide power-supply voltage range of 5 to 24 V DC.
· Also convenient for connecting with a range of ICs, relay drives and PLCs.
Standard Price: | 216,865 IDR- |
---|---|
Days to Ship: | Same day or more |
OMRON
A network configurator for creating safety circuits.
[Features]
·A programming tool that includes the DeviceNet configurator function.
·Input/output setting function for safety network controllers and safety I/O terminals.
·Equipped with safety circuit programming function.
·Equipped with a safety circuit operation monitor.
Standard Price: | 22,347,872 IDR- |
---|---|
Days to Ship: | 8 Day(s) or more |
Flat Cable Connector (General Purpose Type) - XG4
OMRON
The core of PCB connectors, MIL standard compliant products.
[Features]
・ Achieves high reliability and low price at the same time by adopting a new productivity design
・ A box type plug (type XG4C) is also available to help space saving
・ A IDC type plug (type XG4E) that can be used as a relay is also available
・ Compliant with MIL standard (MIL-C-83503)
・ UL standard (file No. E103202) certified product is standard product (Excludes type XG4U and type XG4H)
[Applications]
・ It can be used for various purposes
Standard Price: | 7,461 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
Round Waterproof Connector (M12) XS2
OMRON
[Features]
· A waterproof connector for use with FA - designed for saving man- and maintenance-hours, and environment resistance.
▪ Conforms to IP67.
· An FA dedicated small connector providing 94V-0 heat resistance.
· Changing the wiring system to connectors makes maintenance easy and shortens the equipment downtime.
·The connectors with cables are available in three types: crimp type, solder type, and screw connection type.
· The connector with cable is a UL standard compatible part.
• Compliant with IEC61076-2-101 (IEC60947-5-2), NECA4202.
Standard Price: | 24,195 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
Leakage Alarm/Leakage Detector - 61F-WLA/61F-GPN-V50
OMRON
Water Leakage Alarm / Water Leakage Detector 61F-WLA/61F-GPN-V50
Standard Price: | 1,935,252 IDR |
---|---|
Days to Ship: | Quote |
OMRON
RFID system V680 series.
[Features]
·Realization of high-speed and highly reliable communication by electromagnetic induction method and original technology
·Full of easy-to-use functions from start-up to operation, such as visualization of communication status.
Standard Price: | 11,025,839 IDR- |
---|---|
Days to Ship: | 8 Day(s) or more |
Electrode Rod and Peripheral Parts - F03- □
OMRON
An electrode rod and peripheral parts F03-□
[Features]
· F03-60 type (electrode rod set).
· The F03-01 type (electrode rod) is a product in which the F03-01+ type, F03-02+ type, and F03-03 type electrode rods (1 m) are combined with a connection nut and lock nuts (2).
· Length is 1 m.
· Cut to any length depending on the controlling water level.
· F03-02 type (connection nut).
· Used when the electrode rod is 1 m or longer.
· F03-03 type (lock nut).
· Used when attaching the electrode rod to an electrode holding device, or when using a connection nut.
· F03-141P type (separator for single electrode).
· F03-143P type (separator for three electrodes).
· F03-145P type (separator for five electrodes).
· When the electrode rod is 1m or longer, please use a separator every 1 m in order to prevent contact with electrodes.
· Please use the item for single electrodes for BF type electrode holding devices.
· The item for five electrodes can also be used for PS-5S type and PS-4S type holding devices.
· SUS316 is recommended when corrosion resistance is required, and titanium or Hastelloy is recommended when acid resistance in particular is required.
Standard Price: | 92,512 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
Electron Counter (DIN 72x72) - H7BX
OMRON
[Features]
· Bright, easy to view negative LCD display.
· A new standard DIN72 × 72 mm sized electronic counter.
· High visibility enabled by a negative LCD and back-lighting.
· Checking from a distance enabled by a display color change function (Red<=>Green).
· Simpler operation enabled by using vertical keys.
· All of the basic settings are possible by the dip switch.
· Total preset counter, batch counter, dual counter, tachometer loaded. Can deal with a wide range of inputs with multi
· NPN/PNP input, and compatible with DC two lead sensor.
· UL, CSA acquired.
· Compatible with the CE mark.
· Water resistant structure (only the front part of IP54).
Standard Price: | 4,876,355 IDR- |
---|---|
Days to Ship: | 8 Day(s) or more |
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
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy