(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
OMRON
[Features]
· W29 × D10 × H32 mm I/O slim relay.
· For input (DC, AC).
· Slim type for output (1a, 1b, 1c).
· Output-use type has a high durability of 1 million uses (DC24V5A).
· Comes with operation display mechanism for checking operation (1a only).
· Certified by overseas standard UL, CSA (products marked with * on category chart).
Standard Price: | 116,760 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day |
OMRON
A compact slim power relay for output applications such as PCs (programmable controllers) and temperature controllers.
[Features]
・ Floor area reduced by approximately 45% for high-density mounting ( Width 6.5-mm × length 17.5-mm × height 12.5 mm)
・ Small size but can open and close 5 A (250 V AC, 30 V DC)
・ High durability that can be opened and closed 300,000 times at 2 A (250 V AC, 30 V DC)
[Applications]
・ It is used to open and close loads of 3 A or more, and is used in home appliances, various factory automation equipment, industrial equipment, housing equipment, etc.
Standard Price: | 70,106 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
OMRON
A power relay with a high capacity and high dielectric strength that can handle momentary voltage drops.
[Features]
·Wiring work is quicker than conventional screw terminals with the new push-in plus terminal block sockets now available in the product series (Wiring labor-hours are approx. 60% shorter than traditional screw tightening terminals.).
·Relay with forcibly guided contacts (EN/IEC 61810-3 VDE certified).
·Supports the CE marking of machinery (Machine Directive).
·Helps avoid hazardous machine status when used as part of an interlocking circuit.
·Available in 4-position and 6-position.
·Terminal arrangement simplifies PWB pattern design.
· Reinforced insulation between inputs and outputs. Reinforced insulation between some poles of different polarity.
[Applications]
·Helps avoid hazardous machine status when used as part of an interlocking circuit.
Standard Price: | 234,806 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
OMRON
Simple programmable relay.
[Features]
·ZEN, which is ideal for simple control, has been upgraded and renewed.
·Full of functions in a compact body (width 70 mm × length 90 mm).
· A single unit combining relay, timer, counter, and time switch functionality.
· No need to individually wire the timer and relay etc., greatly reducing the amount of wiring steps.
· Multiple-day operation and pulse operation have been added. Time control settings are easy to configure, without complicated programming.
· RS-485 communications types also available as part of the product series. Can remotely monitor the ZEN control status.
· Features a counter function that can count up to 8 digits. The maximum count for DC power supply models is 150 Hz.
· The twin-timer function allows you to set ON and OFF times separately, greatly simplifying repetitive operations. Helps reduce the program capacity.
Standard Price: | 2,310,000 IDR- |
---|---|
Days to Ship: | Same day |
OMRON
Safety relay unit G9SA
[Features]
· Small size, with an abundant series.
· 45 mm width, with an abundant variety of 3-pole. 5-pole, 3-pole + off delay 2-pole, 2 hand controllers.
· We also offer 17.5 mm width 3-pole, off delay 3-pole expansion units.
· Expansion units can be connected with a single action.
· Off delay types can be set at 15 different time levels.
· Certified ENISO13849-1 (PLe/Safety Category 4).
· Can be DIN rail mounted or screw mounted.
Standard Price: | 2,868,519 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
OMRON
An octal pin type power relay available in a large number of variations.
[Features]
·Enclosed models have the common AC4 rating (100/110 V AC, 50/60 Hz, 200/220 V AC, 50/60 Hz)
·Easy mounting, wiring and handling
·High mechanical durability of 5,000,000 cycles or more
·Offers an extensive product lineup; standard type, enclosed type, special contact model, twin contact type, double-winding latching type, etc.
[Applications]
·Applicable to various control equipment at production sites where high reliability is required, and also applicable to control systems for electricity, water, gas, etc.
·Widely applicable to almost all types of electrical machines and devices
Standard Price: | 244,020 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
OMRON
[Features]
· Small mechanical lock style latching relay with manual button.
· Small at height 71 mm, width 42.5 mm, depth 48.5 mm.
· Also lightweight at just 175 g.
· Setting and resetting responds quickly with pulse transmission.
· Contacts are gold-plated for excellent connection reliability.
· For socket, use the manufacturer's model PTF14A (model is LY4 for relay).
Standard Price: | 977,464 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
OMRON
[Features]
· Unified wiring achieved with a single cable between SYSMAC and connector cable, so wiring time is reduced and space saving is achieved in the control panel.
· Compact terminals for both input and output at width 182 mm (102 mm for 8-point use) × depth 85 mm × height 68 mm.
· Connector with SBC also single-action.
· Built-in coil surge absorbing element.
· See I/O signal ON/OFF status at a single glance with the atttached operational LED display.
· DIN rail mounted.
· Model G3TA I/O solid state relay can also be equipped.
· Overseas UL, CSA certified (excluding model G7TC-OC16-1).
Standard Price: | 2,135,365 IDR- |
---|---|
Days to Ship: | 8 Day(s) or more |
OMRON
[Features]
· Alternate switching operation due to unique ratchet structure.
· With each pulse, alternate switching to each contact of the 2 poles is carried out.
· Optimal for alternate operation, switching operation of motors, etc.
· Contact switching carried out due to unique ratchet structure.
· Clears voltage resistance AC2, 000V.
Standard Price: | 879,940 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
OMRON
The highly durable international standard product type G6A.
[Features]
・ Strong against magnetic interference and capable of high-density mounting
・ Achieves high withstand voltage in compliance with impact resistance voltage 1,500 V FCC standard
・ High contact reliability with gold clad twin contacts and low contact bounce
・ Wide variation for a wide range of applications
[Applications]
・ Used for signal transmission to light electrical circuits on electronic circuit boards
Standard Price: | 90,076 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
PLC, Programmable Controller, CP1L
OMRON
- PLC CP1L series by OMRON.
- Pulse output for two axes.
Advanced power for high-precision positioning control.
- High-speed Counters.
Single-phase for four axes.
- Six interrupt inputs are built in.
Faster processing of instructions speeds up the entire system.
- Serial Communications.
Two ports.
Select Option Boards for either RS-232C or RS-485 communications.
- "CP1L-M" and "CP1L-L" have a peripheral USB port.
- The Structured Text (ST) Language.
Makes math operations even easier.
- LCD displays and settings.
Enabled using Option Board.
Standard Price: | 3,170,198 IDR- |
---|---|
Days to Ship: | 8 Day(s) or more |
OMRON
[Features]
· Ultra small slim type with integrated radiator.
· Withstand voltage AC4,000V.
· Miniaturization due to optimal radiator design.
· In addition to screw mounting, DIN rail mounting is also possible.
· Close contacted mounting can be easily done at the connection terminal, and is even applicable in three-phase incapable models (there is no connection terminal in models G3PA-260B-VD, and G3PA-450B-VD-2).
· Even if the power element breaks, the cartridge format allows for it to be replaced.
· UL, CSA standards, EN standards (VDE certification) acquired.
· -VD (rating 200V) type received the rating for its strengthened insulation (VDE).
Standard Price: | 839,345 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
Amplifier Relay Proximity Sensor [E2EC]
OMRON
[Features]
· Ultra-small and long range detection realized.
· Small shield type sensor head ø3 to M12.
· Embedding in metal is possible.
· Robotic code standard adopted (DC 2 wire type).
· There is an indicator light in the relay code (amplifier part) and operation confirmation is easy.
· Supply voltage range DC5 to 24V (DC 3 wire type only).
Standard Price: | 1,461,226 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
Solid State / Relay, G3F / G3FD
OMRON
[Features]
· Same size as model MY, G3F series with overseas standard acquired (-VD type) added to the series.
· UL, CSA, EN (VED certification) standards acquired (-VD type).
· Socket type the same size as model MY (2-pole type).
· Input viewable due to operation display lamp (N type).
Standard Price: | 500,424 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
Solid State Relays for Heaters, G3PE
OMRON
Small, slim type SSR with integrated heatsink. Non-zero cross type also available, compatible for a wide-range of uses.
[Features]
・ Improved surge voltage immunity of output circuit by surge path function (Depends on manufacturer test conditions)
・ Not only DIN rail mounting but also screw mounting is possible
・ Obtained UL, CSA, EN standard (TǕV certification)
[Applications]
・ For ON/OFF control of single-phase heaters and other single-phase equipment
Standard Price: | 765,714 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
OMRON
Solid state rely, the series of small and thin profile SSRs for PCBs now also includes reinforced insulation types.
[Features]
・ Supports high-density mounting of PCBs with a thickness of 4.5 mm
・ DC input / AC output, applicable load of output is 1 A (at 40°C), 2 A (at 25°C)
・ Achieves miniaturization and slimming by adopting a lead frame that integrates a PCB, terminals, and heat dissipation plate, and integral molding
[Applications]
・ For PCBs of communication equipment, office equipment, test and measuring instrument, disaster and crime prevention equipment, security equipment, etc.
Standard Price: | 69,330 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day |
OMRON
- PLC CS1G series CPU unit by OMRON.
- With wide lineup makes it easy to build the optimum system.
- Can control Up to 960 points with units mounted to the CPU rack.
- Can connected with two series of expansion racks up to 72 Units and 7 Racks.
- Improved performance for data links, remote I/O communications, and protocol macros.
- Large capacity CPU units for greater component control power maximum I/O is up to 5,120 points and 250ksteps of programing.
The data transfer rate between the CPU Unit and certain Units has been doubled to further improve total system performance.
Standard Price: | 18,052,858 IDR- |
---|---|
Days to Ship: | 8 Day(s) or more |
USB -Serial Conversion Cable (D-sub Type) CS1W-CIF31
OMRON
Dedicated USB-serial conversion cable for connecting the USB port of a personal computer to OMRON PLC CS/CJ/CP series, C series, CVM1/CV series or PT.
Standard Price: | 2,215,032 IDR |
---|---|
Days to Ship: | 8 Day(s) or more |
Standard Price: | 2,627,143 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
Thumb Rotary Switch, A7BS/A7BL
OMRON
[Features]
· A product series of locking types.
· Displays large and easily viewable text with a character height of 4.8/3.2 mm.
· Single-action panel mounting.
· The series includes locking types, types which help prevent operational errors.
Standard Price: | 126,473 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
Programmable Controller CP1L Expansion I/O Unit
OMRON
Programmable Controller CP1L Expansion I/O Unit
Standard Price: | 1,501,429 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
Small Non-Contact Door Switch [D40A]
OMRON
More stable operation is achieved as compared with conventional non-contact door switch by using electronic detection system
Standard Price: | 1,651,915 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
Amplifier Separate Proximity Sensor (Knob Type) [E2C]
OMRON
Amplifier Separate Proximity Sensor (Knob Type) [E2C]
Proximity sensors are one of the automation machine equipments. They offer a wide variety of sizes to choose from.
[Feature]
● Shape : Screw Type and Cylindrical Column Type
● Size :
Screw Type - M5, M8, M12 and M18
Cylindrical Detection Head Diameter Size : 3.5, 3.8 and 5.4
● Power Supply Voltage : AC and DC
● Cable Length (m.): 2, 3, 5 and 10
● Material :
Case : Stainless Steel (SUS303), ABS ,Polycarbonate and Brass
Detecting Surface Material : ABS and Polyether ether ketone
[Application]
It is an important component in the automation system ,its primary function is to detect objects without requiring any physical contact.
Standard Price: | 672,009 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
OMRON
[Features]
· AC/DC power sources OK/8 operational functions.
· 0.1 seconds to 9990 hours implemented in one timer.
· The time elapsed display window is big and easy to see.
· Uses a free power source, supporting AC24 to 240V/DC12 to 240V.
· Moreover, the polarity instruction for the DC specification is unnecessary.
· Eight operation functions can be selected using the switch operation function switch.
· Multiple time specification implemented from 0.1 seconds to 9990 hours by use of a combination of time setting switch and the time units switch.
· All kinds of external signal input functions enabled.
· Can be connected to all kinds of non-contact point apparatus.
· UL, CSA standard acquired.
· Compatible with EMC standards (EN61812-1).
· Corresponds to the CE mark.
Standard Price: | 1,165,532 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
OMRON
[Features]
· Even easier to view and easier to use.
· The no. 1 digital timer has advanced further.
· Basic functions, 59 mm deep (terminal platform AC24V/DC12 to 24V type) ultra short barrel body.
· High visibility using 12 mm high alphanumerics (four digit type).
· Switch-over possible between three colors (red / green / orange) of alphanumerics (first display).
· The power source circuit and the input circuit are completely isolated, safe/worry free.
· Newly incorporates a "set value limit function" and "output iterations counter function."
· The front part can be white or light gray.
· Series addition with instantaneous connection.
Standard Price: | 1,904,696 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
OMRON
[Features]
· Multiple time ranges and operational modes.
· DIN48 × 48 mm full multiple timer.
· Two types of AC / DC free power supply, drastically reducing the number of models in stock.
· Can deal with a variety of applications with eight operational modes (11 pin type) or five operational modes (8 pin type).
· An economical design with reduced power consumption.
· 0 Setting instantaneous output which facilitates sequence check.
· Socket (type P3G-08) attached, 75 mm neck-down short barrel type (Type H3CR-A8EAC100 to 240V/DC100 to 125V).
· PNP input types are also available in the lineup.
· UL, CSA, NK, LR, CCC acquired, EN61812-1 compatible, corresponds to the CE mark.
Standard Price: | 671,877 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
OMRON
Liquid leakage sensing band / point sensor F03-16PE / 16PT / 15 / 16PS optional item
[Features]
· Longest liquid leakage monitoring time in the industry with an ultra compact size.
· Stable detection of high impedance liquids of 1 MΩ using an inter-electrode resistance detection method.
· Noise resistance is improved by a noise canceling circuit in which a three-core cable is used.
· Degradation of electrodes due to corrosion is prevented by an AC detection method.
· By insulating the power supply circuit portion and the detection circuit portion,
· multiple installations in the same location are possible.
· After detecting a disconnection, the operation after detecting the disconnection is maintained in order to eliminate instability caused by contact being reestablished with disconnected parts.
· Compliant with CE marking and is a UL standard approved item note: CEEMS:ESDEN50082-2 and EN61000-4-2.
Standard Price: | 284,727 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
Leakage Detection Band/Point Sensor - F03-16PE/16PT/15/16PS
OMRON
Liquid leakage point sensor.
[Features]
・ Leakage detection band and point sensor can be used together
・ No mounting tools required for stud screw mounting
・ Easy to put off because no mounting tools are required
・ Even when using mounting tools, on-site labor-hours can be reduced compared to fixing with 3-point screws
・ Multiple sensors can be connected to 1 amplifier (K7L-AT50), reducing costs
・ The electrodes are fluorine coated
[Applications]
・ Detection of chemical and pure water leaks
Standard Price: | 561,101 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
OMRON
Electrode holder PS
[Features]
· The PS-S (R) type is a separated type in which the electrode part is easily detachable and maintenance and inspections are easy.
· The PS-S (R) type is for water purification such as water supply and drainage of a building. 3-, 4-, and 5-electrode versions are available.
· The PS-31 type is compact and lightweight and is ideal for places with limited mounting space, such as inside devices.
Standard Price: | 217,925 IDR- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
Free Power Supply, Compact Beam Sensor (Built-in Power Supply) NX5 Series
PANASONIC
Free Power Supply, Compact Beam Sensor (Built-in Power Supply) NX5 Series
Photoelectric Sensors are a type of sensor that uses light to detect the presence or absence of an object. They offer a wide variety of type to choose from.
[Feature]
● Shape : Compact
● Detection Distance (m.) : 10 and 30
● Response Time : ≤ 10ms
● Detected Objects : Opaque
[Application]
Photoelectric Sensors are commonly used in industrial applications for example conveyor belts, assembly lines and so on
Standard Price: | 682,703 IDR- |
---|---|
Days to Ship: | Quote |
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
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy